Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3241-3270 of 12307 reference designs
Filter values
Diodes Incorporated AP62300 | Demoboard AP6230xTWU-EVM, Rev. 1.0
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 3 A
Diodes Incorporated AP62300 | Demoboard AP62300WU-EVM, Rev. 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 3 A
Diodes Incorporated AP62300 | Demoboard AP62300Z6-EVM, Rev. 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 3 A
Diodes Incorporated AP62300, Rev. July 2020
Buck Converter
|
V
in
4.2-18 V
|
Output
12 V / 3 A
Diodes Incorporated AP62300H | Demoboard AP62x0xWU-EVM, Rev. 2.1
Buck Converter
|
Output
5 V
Diodes Incorporated AP62300T | Demoboard AP62300TWU-EVM, Rev. 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 3 A
Diodes Incorporated AP62301 | Demoboard AP62301Z6-EVM, Rev. 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 3 A
Diodes Incorporated AP62301 | Demoboard AP62301WU-EVM, Rev. 1-1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 3 A
Diodes Incorporated AP62301, Rev. Rev. 1 - 1 July 2020
Buck Converter
|
V
in
3.2-18 V
|
Output
12 V / 3 A
Diodes Incorporated AP62301WU | Demoboard AP62x0xWU-EVM, Rev. 2.1
Buck Converter
|
Output
5 V
Diodes Incorporated AP62400 | Demoboard AP62400WT8-EVM, Rev. 1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 4 A
Diodes Incorporated AP62401 | Demoboard AP62401WT8-EVM, Rev. 1
Buck Converter
|
V
in
4.2-18 V
|
Output
7 V / 4 A
Diodes Incorporated AP62500 | Demoboard AP62500SJ-EVM, Rev. 2
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Output
5 V / 5 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Outputs
1.2 V / 6 A, 1.8 V / 6 A, 1.05 V / 6 A, 2.5 V / 6 A, 3.3 V / 6 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Output
5 V / 6 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Output
5 V / 6 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Outputs
1.2 V / 6 A, 1.05 V / 6 A, 1.8 V / 6 A, 2.5 V / 6 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Output
3.3 V / 6 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Outputs
1.8 V / 6 A, 2.5 V / 6 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Outputs
3.3 V / 6 A, 5 V / 6 A
Diodes Incorporated AP62600 | Demoboard AP62600SJ-EVM, Rev. 1.1
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Outputs
1.05 V / 6 A, 1.2 V / 6 A
Diodes Incorporated AP62600SJ | Demoboard AP62600SJ-EVM, Rev. 1.0
Buck Converter
|
V
in
4.5-18 V
|
fsw
400-1200 kHz
|
Output
7 V / 6 A
Diodes Incorporated AP62800 | Demoboard AP62800SJ-EVM, Rev. 2
Buck Converter
|
V
in
4.5-17 V
|
fsw
400-1200 kHz
|
Output
5 V / 8 A
Diodes Incorporated AP63200, Rev. 1.0
Buck Converter
|
V
in
32 V
|
Output
12 V / 2 A
Diodes Incorporated AP63200 | Demoboard AP63200WU-EVM, Rev. 1.0
Buck Converter
|
V
in
3.8-32 V
|
Output
12 V / 2 A
Diodes Incorporated AP63200 | Demoboard AP63200, Rev. December 2017
Buck Converter
|
V
in
32 V
|
Output
12 V / 2 A
Diodes Incorporated AP63201 | Demoboard AP63201WU-EVM, Rev. 1
Buck Converter
|
V
in
3.8-32 V
|
fsw
500 kHz
|
Output
5 V / 2 A
Diodes Incorporated AP63203 | Demoboard AP63203WU-EVM, Rev. 1
Buck Converter
|
V
in
3.8-32 V
|
fsw
1100 kHz
|
Output
3.3 V / 2 A
Diodes Incorporated AP63205
Buck Converter
|
V
in
3.8-32 V
|
Output
5 V / 2 A
Diodes Incorporated AP63300 | Demoboard AP63300/1-EVM, Rev. 3-2
Buck Converter
|
V
in
3.8-32 V
|
Output
5 V / 3 A
previous
1
...
107
108
109
110
111
...
411
next
Cart
Your cart is empty.
Get samples and quotes