Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3661-3690 of 12307 reference designs
Filter values
Infineon Technologies ICE5AR4770AG, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 1 A, 15 V / 0.15 A
Infineon Technologies ICE5AR4770AG | Demoboard REF_5AR4770AG_13W1, Rev. 1
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 0.85 A, 15 V / 0.15 A
Infineon Technologies ICE5AR4770AG | Demoboard REF_XDPS2201_170W_BPA, Rev. 1.0
Flyback Converter
|
V
in
198-264 V
|
fsw
180 kHz
Infineon Technologies ICE5AR4770AG | Demoboard REF_5AR4770AG_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
fsw
100-125 kHz
|
Output
12 V / 1 A
Infineon Technologies ICE5AR4770AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.4 A, 15 V / 0.83 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
230 V
|
Outputs
5 V / 0.03 A, 5 V / 0.3 A, 5 V / 0.06 A, 5 V / 0.15 A, 5 V / 0.6 A, 5 V / 0 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
264 V
|
Outputs
5 V / 0.06 A, 5 V / 0.15 A, 5 V / 0.6 A, 5 V / 0.03 A, 5 V / 0 A, 5 V / 0.3 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
85 V
|
Outputs
5 V / 0 A, 5 V / 0.6 A, 5 V / 0.06 A, 5 V / 0.3 A, 5 V / 0.15 A, 5 V / 0.03 A, 5 V / 0.45 A
Infineon Technologies ICE5AR4770AG, Rev. V1.0
Flyback Converter
|
V
in
115 V
|
Outputs
5 V / 0.3 A, 5 V / 0.06 A, 5 V / 0.15 A, 5 V / 0 A, 5 V / 0.6 A, 5 V / 0.03 A
Infineon Technologies ICE5AR4770BZS | Demoboard EVAL-M1-IM535, Rev. 1.0
Flyback Converter
|
V
in
85-265 V
|
fsw
100 kHz
|
Outputs
5 V / 0.5 A, 12 V / 0.45 A
Infineon Technologies ICE5AR4770BZS, Rev. V1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
100 kHz
|
Output
12 V / 1.25 A
Infineon Technologies ICE5AR4780BZS | Demoboard DEMO_5AR4780BZS_14W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
15 V / 0.83 A, 5 V / 0.4 A
Infineon Technologies ICE5ASAG | Demoboard DEMO_5ASAG_60W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 1 A, 12 V / 4.58 A
Infineon Technologies ICE5BR2280BZ | Demoboard REF_5BR2280BZ_22W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 1.4 A, 5 V / 0.3 A, 15 V / 0.15 A
Infineon Technologies ICE5BR2280BZ | Demoboard EVAL_5BR2280BZ_700MA1, Rev. 1.0
Buck Converter
|
V
in
85-264 V
|
Output
15 V / 7 A
Infineon Technologies ICE5BR3995BZ | Demoboard REF_5BR3995BZ_16W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Outputs
5 V / 0.3 A, 12 V / 0.9 A, 15 V / 0.15 A
Infineon Technologies ICE5BR3995BZ | Demoboard EVAL_5BR3995BZ_BUCK1, Rev. 1.1
Buck Converter
|
V
in
85-460 V
|
Output
18 V / 0.3 A
Infineon Technologies ICE5BR3995CZ | Demoboard REF_5BR3995CZ_16W1, Rev. 1.0
Flyback Converter
|
V
in
85-460 V
|
Outputs
12 V / 1 A, 5 V / 0.2 A
Infineon Technologies ICE5BR4780BZ | Demoboard REF_5BR4780BZ_15W1, Rev. 1.0
Flyback Converter
|
V
in
85-264 V
|
Outputs
12 V / 0.8 A, 15 V / 0.15 A, 5 V / 0.3 A
Infineon Technologies ICE5GR1680AG, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.2 A, 12 V / 2.16 A
Infineon Technologies ICE5GR2280 | Demoboard REF_XDP_1000W_GAN_PSFB, Rev. 1.0
Full-Bridge Converter symmetrical isolated
|
V
in
360-420 V
|
Output
12 V / 84 A
Infineon Technologies ICE5GR2280AG | Demoboard REF_5GR2280AG_22W1, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Outputs
12 V / 1 A, 20 V / 0.35 A
Infineon Technologies ICE5GR2280AG | Demoboard DEMO_5GR2280AG_22W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
12 V / 1.75 A, 5 V / 0.2 A
Infineon Technologies ICE5GR4780AG | Demoboard REF_5GR4780AG_6W1, Rev. 01
Flyback Converter
|
Output
12 V / 0.5 A
Infineon Technologies ICE5GR4780AG | Demoboard EVAL-M7-HVIGBT-PFCINV4, Rev. 1.0
Power Factor Correction
|
V
in
165-260 V
Infineon Technologies ICE5GR4780AG | Demoboard DEMO_5GR4780AG_14W1, Rev. 1.0
Flyback Converter
|
V
in
85-300 V
|
Outputs
5 V / 0.4 A, 15 V / 0.83 A
Infineon Technologies ICE5GR4780AG | Demoboard EVAL-M7-HVIGBT-PFCINV1, Rev. 1.0
Power Factor Correction
|
V
in
165-260 V
Infineon Technologies ICE5GR4780AG | Demoboard EVAL-M1-36-44A, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
fsw
125 kHz
|
Outputs
15 V / 0.5 A, 6 V / 0.2 A
Infineon Technologies ICE5GR4780AG | Demoboard ICE5GR4780AG, Rev. 1.0
Flyback Converter
|
V
in
90-265 V
|
Outputs
15 V / 0.5 A, 6 V / 0.2 A
Infineon Technologies ICE5GSAG, Rev. 1.0
Flyback Converter
|
V
in
230 V
|
fsw
125 kHz
|
Output
12 V / 1.5 A
previous
1
...
121
122
123
124
125
...
411
next
Cart
Your cart is empty.
Get samples and quotes