Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
3961-3990 of 12310 reference designs
Filter values
Infineon Technologies TLE9185 | Demoboard BLDC Shield TLE9185QX, Rev. 1
Motor Drive
Infineon Technologies UCC28600 | Demoboard AN2020-39, Rev. 1.0
Flyback Converter
|
V
in
200-1000 V
|
Outputs
15 V / 0.5 A, 15 V / 2 A, 24 V / 1 A
Infineon Technologies WLC1115-68LQXQ | Demoboard REFWLCTX15WC1, Rev. B
Wireless Power Transfer
|
V
in
4.5-24 V
Infineon Technologies WLC1150-68LQXQ | Demoboard REF_WLC_TX50W_N1, Rev. C
Wireless Power Transfer
|
V
in
4.5-24 V
Infineon Technologies XDP710 | Demoboard EVAL_XDP710_V2, Rev. 1.1
Other Topology
|
V
in
12-80 V
|
Output
80 V / 50 A
Infineon Technologies XDP710-002 | Demoboard EVAL_XDP710_V2, Rev. 1.1
Other Topology
|
V
in
55-80 V
|
Output
66 V / 100 A
Infineon Technologies XDPL8105 | Demoboard REF-XDPL8105-CDM10V, Rev. 1.0
Flyback Converter
|
V
in
90-305 V
|
Output
45 V / 0.88 A
Infineon Technologies XDPL8210 | Demoboard REF-XDPL8210-U35W, Rev. V1.0
Flyback Converter
|
V
in
90-305 V
|
fsw
20 kHz
|
Output
54 V / 0.65 A
Infineon Technologies XDPL8219 | Demoboard REF-XDPL8219-U40W, Rev. 1.1
Flyback Converter
|
V
in
90-305 V
|
Output
54 V / 0.8 A
Infineon Technologies XDPL8220 | Demoboard REF-XDPL8220-U50W, Rev. 1.0
Power Factor Correction
|
V
in
90-270 V
Infineon Technologies XDPL8220, Rev. 1.1
Flyback Converter
|
V
in
90-305 V
|
Output
48 V / 1.5 A
Infineon Technologies XDPL8220 | Demoboard REF-XDPL8220-U100W, Rev. V2.3
Power Factor Correction
|
Output
48 V / 2.5 A
Infineon Technologies XDPL8220 | Demoboard REF-XDPL8220-U30W, Rev. V3.2
Power Factor Correction
|
Output
48 V / 2.5 A
Infineon Technologies XDPL8221, Rev. 1.0
Flyback Converter
|
V
in
120-277 V
|
Output
16 V / 2.5 A
Infineon Technologies XDPL8221 | Demoboard REF-XDPL8221-U100W, Rev. 1.1
Power Factor Correction
|
V
in
120-227 V
|
fsw
500-2000 kHz
|
Output
48 V
Infineon Technologies XDPL8221 | Demoboard REF-XDPL8221-U50W, Rev. 1.1
Power Factor Correction
|
V
in
120-227 V
|
fsw
500-2000 kHz
|
Output
48 V / 1.5 A
Infineon Technologies XDPL8221, Rev. 1.1
Flyback Converter
|
V
in
120-277 V
|
Output
30.77 V / 1.51 A
Infineon Technologies XDPP1100 | Demoboard REF_275W_HBCT_XDPP1100, Rev. 1.0
Full-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
Output
12 V / 23 A
Infineon Technologies XDPP1100 | Demoboard REF_600W_FBFB_XDPP1100, Rev. 1.0
Full-Bridge Converter symmetrical isolated
|
V
in
36-75 V
|
Output
12 V / 50 A
Infineon Technologies XDPP1100 | Demoboard EVAL_XDPP1100_Q024_DB, Rev. 1.2
Other Topology
Infineon Technologies XDPS21081 | Demoboard REF_XDPS21081_65W1, Rev. 1.1
Flyback Converter
|
V
in
90-265 V
|
Output
20 V / 3.25 A
Infineon Technologies XDPS2201 | Demoboard REF_XDPS2201_170W_BPA, Rev. 1.0
Other Topology
|
fsw
180 kHz
Infineon Technologies XDPS2201 | Demoboard DEMO_XDPS2201_65W1, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3.25 A
Infineon Technologies XDPS2221 | Demoboard REF_140W_PFCHFB_PAG2S, Rev. 1
Power Factor Correction
Infineon Technologies XDPS2222 | Demoboard EVAL_XDPS2222_240W1, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
Output
48 V / 5 A
Infineon Technologies XMC1300 | Demoboard UG_201511_PL30_002, Rev. 1.0
Other Topology
Infineon Technologies XMC1300, Rev. 1.4
Power Factor Correction
|
V
in
90-264 V
|
fsw
6350-6450 kHz
|
Outputs
397 V / 1.5 A, 395 V
Infineon Technologies XMC1302 | Demoboard EVAL_FAN_XMC_PFD7
Flyback Converter
|
V
in
90-265 V
Infineon Technologies XMC1302, Rev. 1.3
Other Topology
Infineon Technologies XMC13DPCC-A1, Rev. 1.31
Other Topology
previous
1
...
131
132
133
134
135
...
411
next
Cart
Your cart is empty.
Get samples and quotes