Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
5611-5640 of 12739 reference designs
Filter values
Monolithic Power Systems MP2721 | Demoboard EV2721-RH-00A, Rev. 1.1
Buck Converter
|
V
in
4-16 V
Monolithic Power Systems MP2731 | Demoboard EV2731-QC-00A, Rev. 1.0
High Voltage Output
|
V
in
3.7-16 V
|
Output
1.84 A
Monolithic Power Systems MP2759, Rev. 1.0
Buck Converter
|
V
in
4-36 V
|
Output
26.4 V / 3 A
Monolithic Power Systems MP2759 | Demoboard EV2759-Q-01A, Rev. 1.0
Other Topology
|
V
in
10-36 V
|
Output
4.4 V
Monolithic Power Systems MP2762A | Demoboard EV2762A-V-00A, Rev. 1.0
Boost Converter
|
V
in
4-21 V
Monolithic Power Systems MP2770, Rev. 1.0
Boost Converter
|
V
in
4-16 V
|
Output
4.2 V / 6 A
Monolithic Power Systems MP2797 | Demoboard EV2797-0002-FP-00A, Rev. 1.0
ADC
Monolithic Power Systems MP2797 | Demoboard EV2797-0000-FP-00A, Rev. 1.0
ADC
Monolithic Power Systems MP28115, Rev. 0.92
Buck Converter
|
V
in
2.7-6 V
|
fsw
1200-1800 kHz
|
Output
1.8 V / 4 A
Monolithic Power Systems MP28115, Rev. 0.92
Buck Converter
|
V
in
2.7-6 V
|
fsw
1200-1800 kHz
|
Outputs
2.5 V, 1.2 V, 1.8 V, 1.5 V, 3.3 V
Monolithic Power Systems MP28115, Rev. 1.0
Buck Converter
|
V
in
2.7-6 V
|
Output
1.8 V / 4 A
Monolithic Power Systems MP28127, Rev. 0.9
Buck Converter
|
V
in
2.7-5.5 V
|
fsw
1200-1800 kHz
|
Outputs
1.5 V, 3.3 V, 2.5 V, 1.2 V, 1.8 V
Monolithic Power Systems MP28128, Rev. 0.92
Buck Converter
|
V
in
2.7-6 V
|
fsw
1200-1800 kHz
|
Output
1.8 V / 2.5 A
Monolithic Power Systems MP28164 | Demoboard EV28164-D-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
1.8-5.5 V
|
Output
3.3 V / 2 A
Monolithic Power Systems MP28200, Rev. 1.0
Buck Converter
|
V
in
2-5.5 V
|
fsw
1500 kHz
|
Output
0.2 A
Monolithic Power Systems MP28200 | Demoboard EV28200-G-00A, Rev. EV28200-G-00A v1.0
Buck Converter
|
V
in
2-5.5 V
|
Output
3.3 V / 0.2 A
Monolithic Power Systems MP28248, Rev. 1.0
Buck Converter
|
V
in
4.2-20 V
|
Output
1.2 V / 3 A
Monolithic Power Systems MP28251, Rev. 1.16
Buck Converter
|
V
in
6-20 V
|
fsw
400-600 kHz
|
Output
3.3 V / 4 A
Monolithic Power Systems MP28252, Rev. 1.11
Buck Converter
|
V
in
6-21 V
|
Output
12 V / 2 A
Monolithic Power Systems MP28253, Rev. 1.03
Buck Converter
|
V
in
8-21 V
|
fsw
425-575 kHz
|
Output
1.2 V / 3 A
Monolithic Power Systems MP28254, Rev. 1.01
Buck Converter
|
V
in
6-21 V
|
fsw
425-575 kHz
|
Output
1.2 V / 4 A
Monolithic Power Systems MP28255, Rev. 1.02
Buck Converter
|
V
in
8-21 V
|
fsw
425-575 kHz
|
Output
1.2 V / 4 A
Monolithic Power Systems MP28256, Rev. 1.01
Buck Converter
|
V
in
4.5-21 V
|
fsw
425-575 kHz
|
Output
1.2 V / 3 A
Monolithic Power Systems MP28257, Rev. 1
Buck Converter
|
V
in
3.3-20 V
|
Output
1.2 V / 4 A
Monolithic Power Systems MP28257 | Demoboard EV28257DD-00A, Rev. 1.0
Buck Converter
|
V
in
3.3-20 V
|
Output
1.2 V / 4 A
Monolithic Power Systems MP28258, Rev. 1.14
Buck Converter
|
V
in
4.2-20 V
|
Output
1.2 V / 3 A
Monolithic Power Systems MP28258, Rev. 1.14
Buck Converter
|
V
in
4.2-20 V
|
Output
1.2 V / 3 A
Monolithic Power Systems MP28259, Rev. 1.34
Buck Converter
|
V
in
4.2-20 V
|
Output
1.2 V / 2 A
Monolithic Power Systems MP28259-A, Rev. 1.34
Buck Converter
|
V
in
4.2-20 V
|
Output
1.2 V / 2 A
Monolithic Power Systems MP28262, Rev. 0.92
Buck Converter
|
V
in
8-21 V
|
fsw
900-1300 kHz
|
Output
1.2 V / 2 A
previous
1
...
186
187
188
189
190
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes