Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(21)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(927)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6511-6540 of 12734 reference designs
Filter values
NXP TEA1721XT, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
fsw
50 kHz
|
Outputs
12 V / 0.4 A, 3.3 V / 0.4 A
NXP TEA1721XT, Rev. 1
Flyback Converter
|
V
in
85-560 V
|
fsw
50 kHz
|
Outputs
24 V / 0.2 A, 5 V / 0.3 A, 3.3 V / 0.3 A
NXP TEA1721XT, Rev. 1
Flyback Converter
|
V
in
85-265 V
|
fsw
50 kHz
|
Outputs
-12 V / 0.4 A, -3.3 V / 0.4 A
NXP TEA1721XT, Rev. 1
Other Topology
|
fsw
50 kHz
NXP TEA1723, Rev. 2.2
Flyback Converter
|
V
in
90-265 V
|
fsw
21-53 kHz
|
Outputs
5 V / 2.1 A, 5 V / 1 A
NXP TEA1723BT, Rev. 2.2
Flyback Converter
|
V
in
90-265 V
|
fsw
48-53 kHz
|
Output
5 V / 2.1 A
NXP TEA1723BT, Rev. 2.2
Other Topology
|
fsw
48-53 kHz
NXP TEA1723FT, Rev. 2.1
Other Topology
|
fsw
48-53 kHz
NXP TEA1733, Rev. v.7
Flyback Converter
|
V
in
90-264 V
|
fsw
62-71 kHz
|
Output
32 V / 2 A
NXP TEA1832 | Demoboard AN11588, Rev. UM10862 1.1
Flyback Converter
|
V
in
115-230 V
|
fsw
65-130 kHz
|
Output
19.5 V / 3.34 A
NXP TEA1833 | Demoboard AN11675, Rev. UM10899 1.0
Flyback Converter
|
V
in
230 V
|
fsw
65-130 kHz
|
Outputs
19.5 V / 3.34 A, 19.5 V / 2 A
NXP TEA19161T | Demoboard TEA1916DB1262, Rev. 1.1
LLC Resonant Converter
|
V
in
360-400 V
|
Output
12 V / 25 A
NXP TEA19162T | Demoboard TEA1916DB1262, Rev. 1.1
Power Factor Correction
|
V
in
90-264 V
|
Output
400 V / 0.6 A
NXP TEA19361 | Demoboard UM11066, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3 A
NXP TEA19361 | Demoboard UM11064, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
12 V / 3 A
NXP TEA19361 | Demoboard UM11077, Rev. 1
Flyback Converter
|
V
in
90-264 V
|
Output
20 V / 3 A
NXP TEA19361 | Demoboard TEA1936xDB1530 QC4.0/4.0+ 27W, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
120-136 kHz
|
Output
20 V / 3 A
NXP TEA19363DB1484 | Demoboard UM11067 TEA19363DB1484 60 W USB-PD demo board, Rev. 1.0
Flyback Converter
|
V
in
90-264 V
|
fsw
25.5-128 kHz
|
Output
20 V / 3 A
NXP TEA2016AAT | Demoboard TEA2016DB1519, Rev. 1
LLC Resonant Converter
|
V
in
90-264 V
NXP TEA2017 | Demoboard TEA2017DK1003
LLC Resonant Converter
|
V
in
90-264 V
|
Output
12 V
NXP TEA2017 | Demoboard TEA2017DB1580, Rev. 1
LLC Resonant Converter
|
V
in
90-264 V
NXP TEA2017, Rev. 1
Power Factor Correction
|
V
in
90-264 V
|
fsw
40-75 kHz
|
Output
12 V / 20 A
NXP TEA2017, Rev. 1
LLC Resonant Converter
|
fsw
40-75 kHz
NXP TEA2376DB1602 | Demoboard TEA2376DB1602, Rev. 1
Power Factor Correction
|
V
in
90-264 V
NXP TEA2376DT | Demoboard TEA2376DB1603, Rev. 1
Power Factor Correction
|
V
in
90-264 V
NXP TJA1042T | Demoboard RDDRONE-FMUK66
Buck Converter
|
Output
5 V
NXP TJA1042T | Demoboard RDDRONE-IOT
Other Topology
NXP TJA1057GTK | Demoboard FRDM-MCXN947, Rev. A
Other Topology
NXP TJA1101 | Demoboard RDDRONE-T1ADAPT, Rev. 1
Other Topology
NXP UBA2014, Rev. 4
Half-Bridge Converter symmetrical isolated
|
V
in
120 V
|
fsw
38.9-110 kHz
previous
1
...
216
217
218
219
220
...
425
next
Cart
Your cart is empty.
Get samples and quotes