Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(24)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(172)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(237)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(177)
MikroE
(7)
MindCet
(2)
Monolithic Power Systems
(929)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(110)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(7)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6751-6780 of 12741 reference designs
Filter values
Onsemi NCL30030, Rev. 1
Other Topology
|
fsw
23.5-30.5 kHz
Onsemi NCL30051
Other Topology
|
fsw
13.5-75 kHz
Onsemi NCL30051
Half-Bridge Converter symmetrical isolated
|
V
in
90-265 V
|
fsw
13.5-75 kHz
|
Output
50 V / 1.5 A
Onsemi NCL30060 | Demoboard NCL30060GEVB / EVBUM2240-D
Flyback Converter
|
V
in
90-305 V
|
fsw
20-100 kHz
|
Output
41 V / 0.7 A
Onsemi NCL30060, Rev. 3
Flyback Converter
|
V
in
90-305 V
|
Output
41 V / 0.7 A
Onsemi NCL30073 | Demoboard NCL30073LED1GEVB
Flyback Converter
|
V
in
24 V
Onsemi NCL30073 | Demoboard NCL30073LED3GEVB
Flyback Converter
|
V
in
24 V
Onsemi NCL30073 | Demoboard NCL30073LED4GEVB
Flyback Converter
|
V
in
24 V
Onsemi NCL30073 | Demoboard NCL30073LED2GEVB
Flyback Converter
|
V
in
24 V
Onsemi NCL30073
Flyback Converter
|
fsw
61-67 kHz
Onsemi NCL30080, Rev. 3
Boost Converter
|
V
in
-0.3-35 V
Onsemi NCL30080, Rev. 3
Flyback Converter
|
V
in
85-265 V
|
Output
24 V / 0.5 A
Onsemi NCL30081, Rev. 1
Flyback Converter
|
V
in
90-265 V
|
Output
10.5 V / 0.36 A
Onsemi NCL30082 | Demoboard NCL30082SMRTGEVB
SEPIC Buck-Boost Topology
|
V
in
100-120 V
|
Output
80 V / 0.1 A
Onsemi NCL30082, Rev. 5
Other Topology
|
fsw
65 kHz
Onsemi NCL30082, Rev. 5
Other Topology
|
fsw
65 kHz
Onsemi NCL30082, Rev. 5
Flyback Converter
|
V
in
9.4-26 V
|
fsw
65 kHz
|
Output
200 V / 3 A
Onsemi NCL30083, Rev. 2
Flyback Converter
|
V
in
100-265 V
|
fsw
65 kHz
|
Output
14 V / 0.51 A
Onsemi NCL30083, Rev. 2
Buck-Boost Converter
|
V
in
100-265 V
|
fsw
65 kHz
|
Output
55 V / 0.2 A
Onsemi NCL30085 | Demoboard NCL30085FLYGEVB
Flyback Converter
|
V
in
90-265 V
|
Output
28 V / 0.35 A
Onsemi NCL30085, Rev. 3
Flyback Converter
|
V
in
90-265 V
|
Outputs
28 V / 0.35 A, 20 V / 0.5 A
Onsemi NCL30086 | Demoboard NCL30086SMRTGEVB
SEPIC Buck-Boost Topology
|
V
in
100-265 V
|
fsw
200 kHz
|
Output
80 V / 0.1 A
Onsemi NCL30088 | Demoboard NCL30088LED1GEVB
Flyback Converter
|
V
in
100-277 V
|
Output
180 V / 0.1 A
Onsemi NCL30088, Rev. 4
Other Topology
Onsemi NCL30088, Rev. 4
Flyback Converter
|
V
in
85-265 V
|
Output
20 V / 0.5 A
Onsemi NCL30088, Rev. 4
Flyback Converter
|
V
in
90-265 V
|
Output
28 V / 0.35 A
Onsemi NCL30088C, Rev. 4
Buck-Boost Converter
|
V
in
90-265 V
|
Output
20 V / 0.5 A
Onsemi NCL30100, Rev. 3
Buck Converter
|
V
in
85-140 V
|
fsw
700 kHz
|
Output
3.2 V / 0.7 A
Onsemi NCL30100, Rev. 3
Buck Converter
|
V
in
12 V
|
fsw
700 kHz
|
Output
3.2 V / 0.7 A
Onsemi NCL30125 | Demoboard NCL30125
Forward Converter
|
V
in
176-264 V
|
Output
5 V / 60 A
previous
1
...
224
225
226
227
228
...
425
next
Cart
Your cart is empty.
Get samples and quotes