Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(15)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(18)
MindCet
(2)
Monolithic Power Systems
(932)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(31)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(59)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6841-6870 of 12739 reference designs
Filter values
Onsemi NCN5140S | Demoboard NCN5140TSCGEVB, NCN5140BSCGEVB EVBUM2802/D
Other Topology
|
V
in
3.3-30 V
Onsemi NCP1014, Rev. 23
Buck Converter
|
V
in
100-250 V
|
fsw
65-130 kHz
|
Output
12 V / 0.58 A
Onsemi NCP1014, Rev. 23
Other Topology
|
fsw
65-130 kHz
Onsemi NCP1014, Rev. 23
Buck Converter
|
V
in
230 V
|
fsw
65-130 kHz
|
Output
12 V / 1.25 A
Onsemi NCP1027, Rev. 5
Boost Converter
|
V
in
85-265 V
|
fsw
65-100 kHz
|
Output
5 V / 2 A
Onsemi NCP1031 | Demoboard NCP1031 EVB
Flyback Converter
|
Output
12 V
Onsemi NCP1034 | Demoboard STR-10-16V-BLDC-MDK-GEVB
Motor Drive
|
V
in
10-16 V
Onsemi NCP1034 | Demoboard STR-100V-BUCK-NCP1034-GEVB
Buck Converter
|
V
in
100 V
|
Output
2 A
Onsemi NCP1034 | Demoboard STR-16-30V-BLDC-MDK-GEVB
Motor Drive
|
V
in
16-30 V
Onsemi NCP1034 | Demoboard STR-60-100V-BLDC-MDK-GEVB:
Motor Drive
|
V
in
60-100 V
Onsemi NCP1034 | Demoboard STR-30-60V-BLDC-MDK-GEVB
Motor Drive
|
V
in
30-60 V
Onsemi NCP1034, Rev. 15
Buck Converter
|
V
in
38-58 V
|
fsw
25-500 kHz
|
Output
5 V / 5 A
Onsemi NCP1050, Rev. 14
Other Topology
|
fsw
44-136 kHz
Onsemi NCP1050, Rev. 14
Flyback Converter
|
V
in
90-300 V
|
fsw
44-136 kHz
|
Output
5 V / 0 A
Onsemi NCP1060 | Demoboard NCP1060BUCKGEVB
Buck Converter
|
V
in
90-265 V
|
Output
12 V / 0.15 A
Onsemi NCP1060 | Demoboard EVBUM2345/D
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
Onsemi NCP1060 | Demoboard DN05080/D
Buck Converter
|
V
in
85-265 V
|
Outputs
12 V / 0.16 A, 16 V / 0.16 A
Onsemi NCP1060 | Demoboard NCP1060FLBKGEVB
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
Onsemi NCP1060, Rev. 1
Buck Converter
|
V
in
85-265 V
|
Output
12 V / 0.15 A
Onsemi NCP1060 | Demoboard NCP1060FLBKGEVB, Rev. 2
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 0.6 A
Onsemi NCP1063 | Demoboard NCP1063BUCKGEVB
Buck Converter
|
V
in
90-264 V
|
Output
12 V / 0.35 A
Onsemi NCP1063 | Demoboard STR-1KW-MDK-GEVK
Buck Converter
|
V
in
390 V
|
Output
15 V
Onsemi NCP1063 | Demoboard STR-MDK-4KW-65SPM31-GEVK
Other Topology
|
V
in
290-410 V
|
Output
15 V
Onsemi NCP1063AP06 | Demoboard DN05081/D
Buck Converter
|
V
in
90-264 V
|
Output
12 V / 0.35 A
Onsemi NCP10671 | Demoboard NCP10671B05GEVB
Other Topology
Onsemi NCP10672 | Demoboard 4 Watt Non-isolated Power Supply DN05129/D, Rev. 1.0
Buck Converter
|
V
in
90-265 V
|
Output
15 V / 0.27 A
Onsemi NCP10672BD060R2G | Demoboard NCP10672B15GEVB
Other Topology
Onsemi NCP1070 | Demoboard NCP1070SOTGEVB
Other Topology
Onsemi NCP1070, Rev. 5
Flyback Converter
|
V
in
90-375 V
|
fsw
65-130 kHz
|
Output
12 V / 0.85 A
Onsemi NCP1070, Rev. 5
Other Topology
|
fsw
65-130 kHz
|
Output
12 V / 0.1 A
previous
1
...
227
228
229
230
231
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes