Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 12 V / 0.6 A |
The varistor R4 together with resistor R3 form simple protection that enhances application robustness against line over−voltage and voltage spikes. Resistor R3 also limits theinrush current when the power supply is connected to mains.The EMC filter is implemented to reduce conducted electromagnetic emissions to the mains.The Flyback converter itself is formed by the high voltage switching regulator IC1, transformer TR1, freewheeling diode D3 and coil L1 (L3). Capacitors C5, C6, C7 and C8 areused as the output filtering and energy storage bank. Resistor R1 and capacitor C2 for filter, C1, R2 and D2 are forming voltage clamp for the switcher drain. Opto−coupler OK1(NCP431) is used in feedback network. Resistors R8, R12 and R13 form resistive divider and sets output voltage. Diode D7 and resistor R14 provide supply voltage for IC1Vcc from auxiliary winding. The capacitor C10 is the energy storage element that keeps IC1 powered during light load conditions, when the switching frequency drops and energyfrom auxiliary winding refills Vcc capacitors less often. Pin LIM/OPP is connected through resistor R6 to auxiliary winding and sets over−power protection. Resistor R9 decreases maximal peak current. The frequencycompensation of the feedback loop system is ensured by external capacitor C8 that is connected to the IC OTA output.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (mΩ) | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Size | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744025002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | 2 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 2.4 | 130 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2828 | 1.8 | 2.2 | 66 | – | – | – | 2.8 | 2.8 | 2.8 | SMT | – | – | – | – | – | – | – | – | |||
691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | – | 5 | Box | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 10 | – | 12.6 | THT | – | – | – | – | – | – | Wire Protector | 40022614 | ||
744862120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TFC Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | UU 9.8 V | 0.4 | 12000 | 2000 | 300 | 2500 | MnZn | 17 | 11.5 | 17 | THT | – | – | – | – | – | – | – | – | |||
820572711 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | 9 | – | – | – | – | – | – | – | – | – | 7 mm | – | – | – | – | – | – | 9 | 3.9 | 12.5 | THT | 275 | 350 | 430 | 1200 | 33 | 0.25 | 230 VAC | Yes | |||
890334025013CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | 68 nF | X2 | 270 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 15 mm | – | – | – | 310 | – | – | 18 | 6 | 12 | Boxed THT | – | – | – | – | – | – | Across the mains | – | |||
890334025022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | – | – | – | – | 150 nF | X2 | 210 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 15 mm | – | – | – | 310 | – | – | 18 | 6 | 12 | Boxed THT | – | – | – | – | – | – | Across the mains | – | |||
768772102 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI HV Radial Leaded Wire Wound Inductor (High Voltage) | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 0.55 | 1.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 8095 | 0.5 | 1000 | 2080 | – | – | – | 7.8 | 7.8 | 9.5 | THT | – | – | – | – | – | – | – | – | |||
860010572001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 4.7 µF | – | – | – | – | -40 °C up to +85 °C | 2 | Ammopack | – | – | 2000 | 44 | 3 | 12 | 5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | – | |||
860011375006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | 10 µF | – | – | – | – | -40 °C up to +85 °C | 5 | Ammopack | – | – | 2000 | 100 | 120 | 15 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | – | 400 | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | |||
870055673001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTHR Aluminum Polymer Capacitors | – | – | – | – | – | 10 µF | – | – | – | – | -55 °C up to +105 °C | 2.5 | Ammopack | – | – | 2000 | 2100 | 100 | 12 | 6.3 | 40 | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 8 | – | – | Radial THT | – | – | – | – | – | – | – | – | |||
870235375008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PT5H Aluminum Polymer Capacitors | – | – | – | – | – | 470 µF | – | – | – | – | -55 °C up to +105 °C | 5 | Ammopack | – | – | 5000 | 6100 | 752 | 10 | 10 | 9 | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 12.5 | – | – | Radial THT | – | – | – | – | – | – | – | – | |||
750370026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-OLSTM Offline Flyback Transformers | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | Tray | 0.44 | – | – | – | – | – | – | – | 85 - 272 V (AC) | 12 | 300 | 12 | 300 | 12 | 70 - 134 | 8.96:1:1:1 | EE16/8/5 | – | 3900 | – | – | 3200 | – | 20.2 | 24.2 | 15.5 | THT | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744025002 | SPEC | ||
691101710002 | SPEC | – | |
744862120 | SPEC | ||
820572711 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
890334025013CS | SPEC | ||
890334025022 | SPEC | ||
768772102 | SPEC | ||
860010572001 | SPEC | ||
860011375006 | SPEC | ||
870055673001 | SPEC | ||
870235375008 | SPEC | ||
750370026 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (Value) (pcs) | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | RESR (mΩ) | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | fswitch (kHz) | NPRI : NSEC : NAUX | Size | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|