Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
751-780 of 14005 reference designs
Filter values
Analog Devices ADP5304 | Demoboard ADP5304-EVALZ
Buck Converter
|
V
in
2.15-6.5 V
|
Output
1.8 V
Analog Devices ADP5350
Buck-Boost Converter
|
V
in
2.9-5.5 V
|
fsw
1350-1650 kHz
|
Output
16 V
Analog Devices ADP5350, Rev. B
Buck Converter
|
V
in
5 V
|
fsw
2.7-3.3 kHz
Analog Devices ADP5350, Rev. B
Boost Converter
|
V
in
2.45 V
|
fsw
2.7-3.3 kHz
|
Output
20 V
Analog Devices ADP5350 LFCSP | Demoboard EVAL-ADP5350, Rev. A
Boost Converter
|
V
in
3.7-4.2 V
|
fsw
2700-3300 kHz
|
Output
0.6 A
Analog Devices ADP5350 LFCSP | Demoboard EVAL-ADP5350, Rev. A
Buck Converter
|
V
in
4-5.08 V
|
fsw
2700-3300 kHz
|
Output
4.2 V
Analog Devices ADP5350 WLCSP | Demoboard EVAL-ADP5350, Rev. A
Boost Converter
|
V
in
3.7-4.2 V
|
fsw
2700-3300 kHz
|
Output
0.6 A
Analog Devices ADP5350 WLCSP | Demoboard EVAL-ADP5350, Rev. A
Buck Converter
|
V
in
4-5.08 V
|
fsw
2700-3300 kHz
|
Output
4.2 V
Analog Devices ADP5350CP | Demoboard ADP5350CP-EVALZ User Guide
Buck Converter
|
V
in
4-5.08 V
|
fsw
2700-3300 kHz
|
Output
4.2 V
Analog Devices ADP5350CP | Demoboard ADP5350CP-EVALZ User Guide
Boost Converter
|
V
in
3.7-4.2 V
|
fsw
2700-3300 kHz
|
Output
0.6 A
Analog Devices ADP5360 | Demoboard ADP5360CB-EVALZ
Buck-Boost Converter
|
V
in
5 V
|
Output
5 V
Analog Devices ADP5360 | Demoboard ADP5360CB-EVALZ
Buck Converter
|
V
in
5 V
|
Output
1.2 V
Analog Devices ADP5360
Buck Converter
|
V
in
2.1-5.5 V
|
Output
5 V
Analog Devices ADP7104 | Demoboard UG-864
Other Topology
Analog Devices ADPL16000
Buck Converter
|
V
in
15-60 V
|
fsw
465-535 kHz
|
Output
12 V / 0.4 A
Analog Devices ADPL16000
Buck Converter
|
V
in
18.5-60 V
|
fsw
465-535 kHz
|
Output
15 V / 0.4 A
Analog Devices ADPL16000
Buck Converter
|
V
in
5-48 V
|
fsw
465-535 kHz
|
Output
3.3 V / 0.4 A
Analog Devices ADPL16000
Buck Converter
|
V
in
7-60 V
|
fsw
465-535 kHz
|
Output
5 V / 0.4 A
Analog Devices ADPL16000A | Demoboard ADPL16000AEVKIT
Buck Converter
|
V
in
5-48 V
|
Output
3.3 V / 0.4 A
Analog Devices ADPL16000B | Demoboard ADPL16000BEVKIT
Buck Converter
|
V
in
7-60 V
|
Output
5 V / 0.4 A
Analog Devices ADPL16000C | Demoboard ADPL16000C12EVKIT
Buck Converter
|
V
in
15-60 V
|
Output
12 V / 0.4 A
Analog Devices ADPL21501 | Demoboard EVAL-ADPL21501-AZ
Boost Converter
|
V
in
1-5 V
|
Output
30 V / 0 A
Analog Devices ADPL21504
SEPIC Buck-Boost Topology
|
V
in
2.5-42 V
|
Output
3.3 V / 0.05 A
Analog Devices ADPL21504
Boost Converter
|
V
in
1.5-5 V
|
Outputs
-20 V / 0 A, 20 V / 0 A
Analog Devices ADPL21504
Boost Converter
|
V
in
2.5-42 V
|
Output
20 V / 0.01 A
Analog Devices ADPL21504
SEPIC Buck-Boost Topology
|
V
in
3-6 V
|
Output
5 V / 0.04 A
Analog Devices ADPL21504
Boost Converter
|
V
in
1.5-3 V
|
Output
3.3 V / 0.06 A
Analog Devices ADPL21504 | Demoboard EVAL-ADPL21504-AZ
Boost Converter
|
V
in
2.5-4.2 V
|
Output
20 V / 0.02 A
Analog Devices ADPL26001
Boost Converter
|
V
in
3.2-36 V
|
Output
60 V / 1 A
Analog Devices ADPL26001 | Demoboard ADIPOWERESSENTKIT
Boost Converter
|
V
in
10-36 V
|
Output
48 V / 1 A
previous
1
...
24
25
26
27
28
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes