Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
781-810 of 14005 reference designs
Filter values
Analog Devices ADPL54203 | Demoboard ADIPOWERESSENTKIT
Flyback Converter
|
V
in
3.2-40 V
|
Output
5 V
Analog Devices ADPL54203 | Demoboard EVAL-ADPL54203-AZ
Flyback Converter
|
V
in
10-28 V
|
Output
5 V / 2.2 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
18-42 V
|
fsw
12-380 kHz
|
Output
3.3 V / 2.1 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
4-18 V
|
fsw
12-380 kHz
|
Output
12 V / 0.4 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-36 V
|
fsw
12-380 kHz
|
Output
24 V / 0.3 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
8 V / 0.9 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
18-42 V
|
fsw
12-380 kHz
|
Output
5 V / 1.6 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
4-18 V
|
fsw
12-380 kHz
|
Output
5 V / 0.9 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-36 V
|
fsw
12-380 kHz
|
Output
48 V / 0.15 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
3.3 V / 2.1 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
5 V / 1.5 A
Analog Devices ADPL54203
Flyback Converter
|
V
in
8-32 V
|
fsw
12-380 kHz
|
Output
5 V / 1.3 A
Analog Devices ADPL76030
Buck-Boost Converter
|
V
in
4.5-55 V
|
fsw
600-1400 kHz
|
Output
55 V
Analog Devices ADPL76030 | Demoboard EVAL-ADPL76030
Buck-Boost Converter
|
V
in
4-55 V
|
fsw
600-1400 kHz
|
Output
55 V
Analog Devices ADR1001 | Demoboard EVAL-ADR1001
Other Topology
|
V
in
5 V
|
Output
5 V
Analog Devices ADRV9002 | Demoboard Jupiter-SDR, Rev. A
RF signals / communications
|
V
in
5-20 V
Analog Devices ADS8-V1 | Demoboard ADS8-V1EBZ
Other Topology
Analog Devices ADS9-V2 | Demoboard ADS9-V2EBZ
Other Topology
Analog Devices ADSP-21568 | Demoboard EV-21568-SOM, Rev. 1.0
Other Topology
Analog Devices ADSP-21569 | Demoboard ADZS-21569-EZKIT, Rev. 1.0
Other Topology
Analog Devices ADSP-21835 | Demoboard ADSP21835W-EV-SOM, Rev. 1.0
Other Topology
Analog Devices ADSP-SC573 | Demoboard ADZS-SC573-EZLITE, Rev. 1.0
Other Topology
Analog Devices ADSP-SC584 | Demoboard ADZS-SC584-EZLITE, Rev. 1.9
Other Topology
Analog Devices ADSP-SC598 | Demoboard EV-SC598-SOM, Rev. 01
Other Topology
Analog Devices ADSP-SC598 | Demoboard EV-SC598-SOM, Rev. 01
Other Topology
Analog Devices ADSP-SC835 | Demoboard ADSPSC835W-EV-SOM, Rev. 1.0
Other Topology
Analog Devices ADT6401SRJZ | Demoboard EVAL-CN0551-EBZ, Rev. D
Other Topology
Analog Devices ADuM3160 | Demoboard EVAL-ADuM4160EBZ, Rev. B
Other Topology
Analog Devices ADUM3165
USB
Analog Devices ADUM3165 | Demoboard EVAL-ADuM3165
USB
previous
1
...
25
26
27
28
29
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes