Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9871-9900 of 12750 reference designs
Filter values
Texas Instruments DAC8771 | Demoboard DAC8771, Rev. 1
Buck-Boost Converter
|
V
in
12-36 V
|
Output
12 V / 0.02 A
Texas Instruments DAC8775 | Demoboard DAC8775EVM, Rev. 1
Buck-Boost Converter
|
V
in
12-36 V
|
Output
10 V / 0.02 A
Texas Instruments DAC8811 | Demoboard DAC8811EVM, Rev. B
DAC
|
V
in
2.7-5.5 V
|
Output
10 V
Texas Instruments DBZ0003A | Demoboard PMP3162, Rev. C
Forward Converter
|
V
in
36-72 V
|
Output
12 V / 16 A
Texas Instruments DLP5530-Q1 | Demoboard DLP5530Q1EVM
Other Topology
|
V
in
8-18 V
|
Output
8 V
Texas Instruments DLPC231 | Demoboard DLP4621Q1EVM
Other Topology
|
V
in
1.1-3.3 V
Texas Instruments DLPC231-Q1 | Demoboard DLP4620SQ1EVM
Other Topology
|
V
in
1.1-3.3 V
Texas Instruments DLPC4422 | Demoboard TIDA-01474, Rev. C
Other Topology
Texas Instruments DP83561-SP | Demoboard DP83561EVM
Other Topology
|
V
in
5-36 V
Texas Instruments DP83822 | Demoboard DP83TD510E-PODL-EVM, Rev. E2
LAN / POE
Texas Instruments DP83822HRHBR | Demoboard TMDXICE110, Rev. 1.1
Other Topology
Texas Instruments DP83822HRHBR | Demoboard TIDA-00299, Rev. E2
Other Topology
Texas Instruments DP83822IRHBR | Demoboard TIDA-010046 PSE, Rev. E1
Other Topology
Texas Instruments DP83825 | Demoboard DP83825EVM, Rev. A
Other Topology
Texas Instruments DP83825IRMQR | Demoboard TIDA-010046 PD, Rev. E1
Other Topology
Texas Instruments DP83825IRMQR | Demoboard TIDA-010046 PSE, Rev. E1
Other Topology
Texas Instruments DP83826 | Demoboard DP83826EVM
LAN / POE
|
V
in
5-12 V
Texas Instruments DP83826E | Demoboard LAUNCHXL-F28P65X, Rev. A
LAN / POE
|
V
in
3.3 V
|
Output
3.3 V
Texas Instruments DP83826IRHBR | Demoboard TMDSCNCD28P65X, Rev. A
LAN / POE
Texas Instruments DP83867 | Demoboard TIDA-050034, Rev. B1
Other Topology
Texas Instruments DP83867IRPAP | Demoboard DP83867IRPAP EVM, Rev. A
Other Topology
|
V
in
3.3-5 V
|
fsw
25000-12500 kHz
|
Output
3.3 V / 0.05 A
Texas Instruments DP83TC811R-Q1 | Demoboard TIDA-010076, Rev. E1
Other Topology
Texas Instruments DP83TC812R-Q1 | Demoboard DP83TC812EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC812S-Q1 | Demoboard DP83TC812EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC813R-Q1 | Demoboard DP83TC813EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC813S-Q1 | Demoboard DP83TC813EVM-MC, Rev. *
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TC814S-Q1 | Demoboard DP83TC812EVM-MC
Other Topology
|
V
in
5-30 V
Texas Instruments DP83TD510E | Demoboard DP83TD510E-EVMl, Rev. A
LAN / POE
Texas Instruments DP83TD510E | Demoboard DP83TD510E-PODL-EVM, Rev. E2
LAN / POE
Texas Instruments DP83TD510E | Demoboard TIDA-010261, Rev. JULY 2023
LAN / POE
previous
1
...
328
329
330
331
332
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes