Topology | LAN / POE |
IC revision | E2 |
The power over data lines (PoDL) evaluation module EVM is a kit to evaluate 803.3bu compliant power sourcing equipment (PSE) and powered device (PD) for single pair Ethernet (SPE) according to 10 BASE-T1L. It supports all 24 V class with up to 12 W of power. The onboard DP83TD510E 10BASE-T1L SPE PHY supports MII, RMII & RGMII MAC interfaces and exceeds IEEE 802.3cg cable reach requirement of 1km in both 1V and 2.4V MDI modes.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Data rate | n | Q | ISAT (A) | Mount | SW (mm) | Ti | Interface Type | Working Voltage (V (AC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Winding Style | L (µH) | Z @ 10 MHz (Ω) | Zmax (Ω) | IR (A) | RDC max. (Ω) | LSmin. (nH) | VR (V) | VT (V (AC)) | Application | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Pins (Value) (pcs) | Rows | Gender | Packaging | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691216710003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2167 - 5.00 mm Horizontal Entry Modular w. Rising Cage Clamp | PCB | Yes | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | -30 °C up to +120 °C | – | – | – | – | 15 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | Rising Cage Clamp | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 3 | – | – | Box | Green | ||
744272222 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL5 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | 10 | 8.7 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 6.5 | – | – | – | – | bifilar | 2200 | – | 7500 | 0.75 | 0.3 | 130 | 80 | 1000 | – | 2 | 2200 | 750 | 0.3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | – | – | – | |||
744025150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 2828 | -40 °C up to +125 °C | – | – | – | – | 2.8 | 2.8 | – | – | – | – | 0.9 | SMT | – | – | – | – | – | – | – | – | 2.8 | – | – | – | – | – | 15 | – | – | 0.72 | 0.4 | – | – | – | – | 25.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 32 | – | 2 | – | – | – | – | |||
744870471 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-DD SMT Shielded Coupled Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1280 | -40 °C up to +125 °C | – | – | – | – | 12.5 | 12.5 | – | – | 1:1 | – | 0.9 | – | – | – | – | – | – | – | – | – | 8.5 | – | – | – | – | – | 470 | – | – | 0.7 | 1.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 | 470 | 0.7 | 0.7 | 0.9 | 1 | 1 | 1.2 | 1.2 | 0.65 | Crossed | – | – | – | – | – | |||
865230657013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | 100 µF | ±20% | 10.0 x 10.5 | -40 °C up to +105 °C | – | 12 | 1 MΩ | – | 10.5 | 10.3 | – | – | – | – | – | V-Chip SMT | – | – | – | – | 5000 | 160 | 50 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | ASDF105101M050DVCTEE000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | – | |||
885012005025 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 0402 | -55 °C up to +125 °C | 600 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 600 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | NP00402100J016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012005057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 pF | ±5% | 0402 | – | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 840 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00402220J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012005061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 0402 | – | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00402101J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012205018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | -55 °C up to +125 °C | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | X7R0402104K010DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012205037 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | – | – | 5 | 5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0402104K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012205067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0402 | – | – | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0402103K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012105004 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 470 nF | ±20% | 0402 | -55 °C up to +85 °C | – | 10 | 0.2 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 6.3 | – | – | – | – | – | – | X5R0402474M6R3DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012006057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00603101J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012006060 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 330 pF | ±5% | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00603331J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206040 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0603103K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 470 nF | ±10% | 0603 | – | – | 5 | 1.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0603474K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 µF | ±10% | 0603 | – | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | X7R0603105K016DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206071 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | X7R0603104K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206094 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 68 nF | ±10% | 0603 | – | – | 3 | 7.4 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0603683K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012207100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 220 nF | ±10% | 0805 | – | – | 3 | 2.3 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0805224K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012208094 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 µF | ±10% | 1206 | – | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R1206475K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
61301411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 35.56 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 14 | Single | Pin Header | Bag | – | ||
61301221121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 15.24 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 12 | Dual | Pin Header | Bag | – | ||
434111025826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 260 | 30000 | White | not specified | – | – | – | – | 0.05 | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | ||
970200365 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | – | – | -30 °C up to +110°C | – | – | – | – | 20 | – | – | – | – | – | – | – | 6 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | Black | ||
824541361 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -65 °C up to +150 °C | – | – | DO-214AB | – | – | – | – | – | 6.86 | 5.91 | – | – | – | – | – | SMT | – | – | – | – | – | – | 1 | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | SMCJ36CA | 36 | 42.1 | 25.9 | 1500 | 58.1 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | 1000 MΩ | – | 2.44 | – | – | – | – | – | – | – | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | Jumper | Bag | Black | ||
61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 2 | Single | Pin Header | Bag | – | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 3 | Single | Pin Header | Bag | – | ||
61300411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 4 | Single | Pin Header | Bag | – | ||
61300421121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Dual Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 4 | Dual | Pin Header | Bag | – | ||
61300611121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | 1000 MΩ | – | 15.24 | – | – | – | – | – | – | THT | – | – | – | 250 | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Straight | 6 | Single | Pin Header | Bag | – | ||
629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 Type AB Horizontal | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | SMT | – | – | Type AB | 30 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.8 | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | – | Receptacle | Tape and Reel | – | ||
885012207128 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | – | – | – | X7R0805104K100DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885342208021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | – | – | – | X7R1206103KA00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885342211008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 4.7 nF | ±10% | 1812 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 4.5 | 3.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | – | – | – | X7R1812472KB00DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
744235251 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1812 | -40 °C up to +125 °C | – | – | – | – | 4.5 | 3.2 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 2.8 | – | – | – | – | bifiliar | 250 | 10000 | – | 0.2 | 1.6 | – | 60 | 125 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
150040GS73240 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCC SMT Mono-color Chip LED Compact | – | – | – | 525 | Green | 515 | 800 | 3.2 | InGaN | 120 | – | – | – | – | -40 °C up to +85 °C | – | – | 0402 | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.099 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | |||
885012207098R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0805 | – | – | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0805104K050DFCT20000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13" Tape & Reel | – | |||
885012205086 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 100 nF | ±10% | 0402 | – | – | 10 | 0.5 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0402104K050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012209074 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 22 µF | ±10% | 1210 | – | – | 10 | 0.005 GΩ | X7R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | X7R1210226K025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
74930000 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-STST Super Tiny Signal Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 4.7 | 3.22 | 5.18 | 10/100/1000 Base-T, 10/100 Base-T1 | 1:1 | – | – | – | – | – | – | – | – | – | – | – | 2.9 | – | – | – | – | – | 350 | – | – | – | – | – | – | 1500 | Ethernet, Single Pair Ethernet | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7 | – | – | – | – | ||
885012005067 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±5% | 0402 | – | – | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 1000 | – | – | – | – | – | – | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | NP00402102J050DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012106031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 0603 | – | – | 20 | 0.01 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | X5R0603106M025DFCT10000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | |||
885012206083R | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 0603 | – | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | X7R0603102K050DFCT20000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 13" Tape & Reel | – | |||
830108340809 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | – | – | – | – | 25 MHz | ±20ppm | 30 | 12 | -40 °C up to +105 °C | – | – | CFPX-180 | – | – | – | – | – | 3.2 | 2.5 | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | Processor, USB, 3G/4G/5G, Ethernet, Small Cell, PHY, PCI Express | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691216710003 | SPEC | – | |
744272222 | SPEC | ||
744025150 | SPEC | ||
744870471 | SPEC | ||
865230657013 | SPEC | ||
885012005025 | SPEC | ||
885012005057 | SPEC | ||
885012005061 | SPEC | ||
885012205018 | SPEC | ||
885012205037 | SPEC | ||
885012205067 | SPEC | ||
885012105004 | SPEC | ||
885012006057 | SPEC | ||
885012006060 | SPEC | ||
885012206040 | SPEC | ||
885012206050 | SPEC | ||
885012206052 | SPEC | ||
885012206071 | SPEC | ||
885012206094 | SPEC | ||
885012207100 | SPEC | ||
885012208094 | SPEC | ||
61301411121 | SPEC | – | |
61301221121 | SPEC | – | |
434111025826 | SPEC | – | |
970200365 | SPEC | – | |
824541361 | SPEC | – | |
60900213421 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – | |
61300411121 | SPEC | – | |
61300421121 | SPEC | – | |
61300611121 | SPEC | – | |
629105150921 | SPEC | – | |
885012207128 | SPEC | ||
885342208021 | SPEC | ||
885342211008 | SPEC | ||
744235251 | SPEC | ||
150040GS73240 | SPEC | ||
885012207098R | SPEC | ||
885012205086 | SPEC | ||
885012209074 | SPEC | ||
74930000 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | |
885012005067 | SPEC | ||
885012106031 | SPEC | ||
885012206083R | SPEC | ||
830108340809 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Data rate | n | Q | ISAT (A) | Mount | SW (mm) | Ti | Interface Type | Working Voltage (V (AC)) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Winding Style | L (µH) | Z @ 10 MHz (Ω) | Zmax (Ω) | IR (A) | RDC max. (Ω) | LSmin. (nH) | VR (V) | VT (V (AC)) | Application | Number of windings | L1 (µH) | IR (mA) | RDC max. (Ω) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | L1 (µH) | L2 (µH) | IR (A) | IR 2 (A) | ISAT (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | fres (MHz) | Type | Pins (Value) (pcs) | Rows | Gender | Packaging | Color | Samples |
---|