Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(98)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(110)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
Menlo Micro
(1)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
9901-9930 of 12750 reference designs
Filter values
Texas Instruments DP83TG720-Q1 | Demoboard DP83TG720 G-Bit Media Converter, Rev. 1
Other Topology
Texas Instruments DRA829 | Demoboard J721EXCPXEVM
Other Topology
Texas Instruments DRV10974 | Demoboard SLVUB95C, Rev. C
Other Topology
Texas Instruments DRV10983 | Demoboard TIDA-01373, Rev. E1
Other Topology
Texas Instruments DRV10983-Q1 | Demoboard DRV10983Q1EVM, Rev. 1
Other Topology
Texas Instruments DRV10987 | Demoboard TIDA-01585, Rev. E1
Other Topology
Texas Instruments DRV110PWR | Demoboard TIDA-010071, Rev. E2
Other Topology
Texas Instruments DRV2624 | Demoboard DRV2624EVM-CT, Rev. A
Other Topology
Texas Instruments DRV2625 | Demoboard DRV2625EVM-CT, Rev. A
Motor Drive
Texas Instruments DRV2700RGP | Demoboard DRV2700EVM-HV500, Rev. A
Flyback Converter
|
V
in
3.6-5.5 V
|
Output
500 V / 0.5 A
Texas Instruments DRV421 | Demoboard TIDA-00905, Rev. 001
Other Topology
Texas Instruments DRV8106-Q1 | Demoboard DRV8106H-Q1EVM, Rev. B
Motor Drive
|
V
in
4.5-40 V
Texas Instruments DRV8106S | Demoboard DRV8106S-Q1EVM, Rev. B
Other Topology
|
V
in
4.9-37 V
Texas Instruments DRV8145-Q1 | Demoboard DRV8145H-Q1EVM, Rev. D
Half-Bridge Converter Nonisolated
|
V
in
4.5-36 V
Texas Instruments DRV8162L | Demoboard TIDA-010956, Rev. A
Full-Bridge Converter symmetrical isolated
|
V
in
48 V
|
Output
100 V / 85 A
Texas Instruments DRV8210DSGR | Demoboard DRV8210EVM, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
1.65-11 V
|
Output
1.7 A
Texas Instruments DRV8214 | Demoboard DRV8214EVM, Rev. A
Motor Drive
|
V
in
1.65-11 V
Texas Instruments DRV8220 | Demoboard TIDA-010239, Rev. C
Other Topology
Texas Instruments DRV8234 | Demoboard DRV8234EVM, Rev. A
Motor Drive
|
V
in
4.5-38 V
Texas Instruments DRV8251 | Demoboard DRV8251EVM
Motor Drive
|
V
in
4.5-48 V
Texas Instruments DRV8251A | Demoboard DRV8251AEVM
Motor Drive
|
V
in
4.5-48 V
|
fsw
100-200 kHz
|
Output
48 V / 3.7 A
Texas Instruments DRV8305 | Demoboard TIDA-00771, Rev. A
Push-Pull Converter symmetrical isolated
|
V
in
5-12.6 V
Texas Instruments DRV8305, Rev. E1
Other Topology
Texas Instruments DRV8305NPHPQ1 | Demoboard BOOSTXL-DRV8323RS, Rev. C
Half-Bridge Converter symmetrical isolated
|
V
in
8-54 V
|
Output
3.3 V / 0.6 A
Texas Instruments DRV8306 | Demoboard DRV8306EVM, Rev. E1
Other Topology
|
V
in
6-38 V
Texas Instruments DRV8316RRGFR | Demoboard DRV8316REVM
Motor Drive
Texas Instruments DRV8320RS | Demoboard BOOSTXL-DRV8320RS, Rev. 001
Buck Converter
|
V
in
6-54 V
|
fsw
595-805 kHz
|
Output
3.3 V
Texas Instruments DRV8323 | Demoboard TIDA-00774
Half-Bridge Converter symmetrical isolated
|
V
in
6-60 V
Texas Instruments DRV8323R, Rev. E2
Other Topology
Texas Instruments DRV8323RH | Demoboard BOOSTXL-DRV8323RH, Rev. A
Half-Bridge Converter symmetrical isolated
|
V
in
6-56 V
|
fsw
200 kHz
|
Output
15 A
previous
1
...
329
330
331
332
333
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes