Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10381-10410 of 12738 reference designs
Filter values
Texas Instruments LM5148-Q1
Buck Converter
|
V
in
5.5-36 V
|
fsw
100-2200 kHz
|
Output
5 V / 8 A
Texas Instruments LM5148-Q1
Buck Converter
|
V
in
12.5-72 V
|
fsw
100-2200 kHz
|
Output
12 V / 8 A
Texas Instruments LM5149, Rev. A
Buck Converter
|
V
in
12.5-72 V
|
Output
12 V / 8 A
Texas Instruments LM5149, Rev. A
Buck Converter
|
V
in
5.5-72 V
|
Output
5 V / 10 A
Texas Instruments LM5149, Rev. A
Buck Converter
|
V
in
5.5-36 V
|
Output
5 V / 8 A
Texas Instruments LM5149, Rev. A
Buck Converter
|
V
in
4-72 V
|
Output
3.3 V / 20 A
Texas Instruments LM5149-Q1 | Demoboard LM5149-Q1EVM-2100, Rev. A
Buck Converter
|
V
in
3.5-80 V
|
Output
5 V / 8 A
Texas Instruments LM5149-Q1, Rev. C
Buck Converter
|
V
in
5.5-36 V
|
Output
5 V / 8 A
Texas Instruments LM5149-Q1, Rev. C
Buck Converter
|
V
in
4-72 V
|
Output
3.3 V / 20 A
Texas Instruments LM5149-Q1, Rev. C
Buck Converter
|
V
in
12.5-72 V
|
Output
12 V / 8 A
Texas Instruments LM5149-Q1, Rev. C
Buck Converter
|
V
in
5.5-72 V
|
Output
5 V / 10 A
Texas Instruments LM5150-Q1 | Demoboard LM5150RUMHDEVM
Boost Converter
|
V
in
3.2-40 V
|
fsw
220-2300 kHz
|
Output
6.8 V / 1.1 A
Texas Instruments LM5150-Q1 | Demoboard TIDA-01628, Rev. B
Other Topology
Texas Instruments LM5150-Q1 | Demoboard PMP15041, Rev. E3
Buck Converter
Texas Instruments LM5155 | Demoboard LM5155EVM-SEPIC
SEPIC Buck-Boost Topology
|
V
in
5-42 V
|
Output
12 V / 2 A
Texas Instruments LM5155 | Demoboard LM5155EVM-FLY
Flyback Converter
|
V
in
18-36 V
|
fsw
250 kHz
|
Output
5 V / 4 A
Texas Instruments LM5155, Rev. 001
Flyback Converter
|
V
in
36-57 V
|
Output
5 V / 4 A
Texas Instruments LM5155 | Demoboard PMP40488, Rev. 001
SEPIC Buck-Boost Topology
|
V
in
9-12 V
|
Outputs
-60 V / -0.5 A, 60 V / 0.5 A
Texas Instruments LM5155 | Demoboard PMP22151, Rev. B
Flyback Converter
|
V
in
18-29 V
|
Output
28 V / 2.5 A
Texas Instruments LM5155 | Demoboard PMP22151, Rev. B
Boost Converter
|
V
in
27-29 V
|
Output
37 V / 1 A
Texas Instruments LM5155 | Demoboard PMP40555, Rev. E2
Flyback Converter
|
V
in
9-60 V
|
fsw
100-2200 kHz
|
Output
12 V / 2 A
Texas Instruments LM5155 | Demoboard PMP40679, Rev. E2
Boost Converter
|
V
in
9.8-13.5 V
|
Output
46 V / 6.5 A
Texas Instruments LM51551 | Demoboard PMP30523, Rev. D
Flyback Converter
|
V
in
6-60 V
|
Outputs
11 V / 0.05 A, 11 V / 0.05 A
Texas Instruments LM51551 | Demoboard PMP40569, Rev. E1
Flyback Converter
|
V
in
36-57 V
|
fsw
100-2200 kHz
|
Output
5 V / 4 A
Texas Instruments LM5155-Q1 | Demoboard TIDA-020013, Rev. E1
Other Topology
|
V
in
9-18 V
|
Output
120 V / 0.07 A
Texas Instruments LM5155QDSSTQ1 | Demoboard PMP21883, Rev. C
SEPIC Buck-Boost Topology
|
V
in
5-45 V
|
fsw
100-2200 kHz
|
Outputs
12 V / 0.03 A, 3.3 V / 0.25 A, 12 V / 0.05 A, 12 V / 0.03 A
Texas Instruments LM5156 | Demoboard LM5156EVM-BST, Rev. A
Boost Converter
|
V
in
4-12 V
|
fsw
100-2200 kHz
|
Output
12 V / 3 A
Texas Instruments LM5156H | Demoboard LM5156HEVM-FLY, Rev. A
Flyback Converter
|
V
in
18-36 V
|
Output
5 V / 4 A
Texas Instruments LM5158Q | Demoboard TIDA-020060, Rev. FEBRUARY 2024
Buck Converter
|
V
in
15-60 V
|
Output
83 V
Texas Instruments LM5160 | Demoboard TIDA-01427
FlyBuck (Double Buck)
|
V
in
5-12 V
|
Outputs
15 V, -15 V
previous
1
...
345
346
347
348
349
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes