Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1051-1080 of 14005 reference designs
Filter values
Analog Devices LT3753 | Demoboard DC2324A-A, Rev. 00
Forward Converter
|
V
in
18-36 V
|
fsw
100-500 kHz
|
Output
26.4 V / 5 A
Analog Devices LT3753 | Demoboard DC2324A, Rev. A
Forward Converter
|
V
in
36-72 V
|
Output
26.4 V / 5 A
Analog Devices LT3753, Rev. A
Flyback Converter
|
V
in
8.5-42 V
|
fsw
100-500 kHz
|
Outputs
5.2 V / 5 A, 2.6 V / 0.02 A
Analog Devices LT3753 | Demoboard DC2306A, Rev. A - DC2306A
Forward Converter
|
V
in
10-54 V
|
fsw
100-500 kHz
|
Output
55 V / 1.5 A
Analog Devices LT3754, Rev. C
Boost Converter
|
V
in
6-40 V
|
fsw
100-1000 kHz
Analog Devices LT3755, Rev. D
SEPIC Buck-Boost Topology
|
V
in
8-40 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3755-1, Rev. D
SEPIC Buck-Boost Topology
|
V
in
8-40 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3755-2, Rev. D
SEPIC Buck-Boost Topology
|
V
in
8-40 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3756, Rev. B
Buck Converter
|
V
in
24-80 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3756-1, Rev. B
Buck Converter
|
V
in
24-80 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3756-2
Buck Converter
|
V
in
24-80 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3758, Rev. F
Boost Converter
|
V
in
10-40 V
|
fsw
100-1000 kHz
|
Output
48 V / 2.5 A
Analog Devices LT3758, Rev. F
Boost Converter
|
V
in
36-72 V
|
fsw
100-1000 kHz
|
Output
90 V / 1.8 A
Analog Devices LT3758AEMSE | Demoboard DC1342B, Rev. B
SEPIC Buck-Boost Topology
|
V
in
18-72 V
|
fsw
300 kHz
|
Output
24.72 V / 1 A
Analog Devices LT3758AEMSE | Demoboard DC1342B, Rev. B
SEPIC Buck-Boost Topology
|
V
in
5.5-100 V
|
fsw
300 kHz
|
Output
24.72 V / 1 A
Analog Devices LT3758EMSE | Demoboard DC1342B, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
18-72 V
|
Output
24 V / 1 A
Analog Devices LT3759, Rev. C
Boost Converter
|
V
in
8-16 V
|
fsw
100-1000 kHz
|
Output
24 V / 2 A
Analog Devices LT3759, Rev. C
Boost Converter
|
V
in
1.8-4.5 V
|
fsw
100-1000 kHz
|
Output
5 V / 2 A
Analog Devices LT3759EMSE | Demoboard DC1725A, Rev. 2
Boost Converter
|
V
in
1.8-4.5 V
|
Output
5 V / 2 A
Analog Devices LT3760, Rev. C
Boost Converter
|
V
in
6-40 V
|
fsw
100-1000 kHz
Analog Devices LT3761
Buck Converter
|
V
in
44-80 V
|
fsw
100-1000 kHz
|
Output
5 A
Analog Devices LT3761
Positive to Negative Converter
|
V
in
5-18 V
|
fsw
100-1000 kHz
Analog Devices LT3761A
SEPIC Buck-Boost Topology
|
V
in
5-18 V
|
fsw
100-1000 kHz
|
Output
2.5 A
Analog Devices LT3761A
Buck Converter
|
V
in
44-60 V
|
fsw
100-1000 kHz
|
Output
5 A
Analog Devices LT3762
Boost Converter
|
V
in
4-24 V
|
fsw
100-1000 kHz
|
Output
35 V / 1 A
Analog Devices LT3762
Boost Converter
|
V
in
3-40 V
|
fsw
100-1000 kHz
|
Output
25 V / 1 A
Analog Devices LT3762
Buck-Boost Converter
|
V
in
3-24 V
|
fsw
100-1000 kHz
|
Output
100 V / 2.5 A
Analog Devices LT3762
Boost Converter
|
V
in
4-40 V
|
fsw
100-1000 kHz
|
Output
55 V / 2.5 A
Analog Devices LT3762
Buck Converter
|
V
in
9-40 V
|
fsw
100-1000 kHz
|
Output
6 V / 2 A
Analog Devices LT3762 | Demoboard DC2342A
Boost Converter
|
V
in
2.5-42 V
|
Output
35.5 V / 2 A
previous
1
...
34
35
36
37
38
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes