Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
10921-10950 of 12734 reference designs
Filter values
Texas Instruments SN74AVC4T774PWR | Demoboard TIDA-010122, Rev. E3
Other Topology
Texas Instruments SN74AVC4T774PWR | Demoboard TIDA-010128, Rev. E3
Other Topology
Texas Instruments SN74CB3Q3244 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments SN74CB3Q3244PWR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
Texas Instruments SN74LVC126APWR | Demoboard TIDA-01606 Gate driver, Rev. E4
Other Topology
Texas Instruments SN74LVC1G10 | Demoboard TIDA-01540, Rev. E1
Other Topology
Texas Instruments SN74LVC1G19DCKR | Demoboard TIDA-00751, Rev. 00
Other Topology
Texas Instruments SN74LVC2G07 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
|
V
in
1.65-5.5 V
Texas Instruments SN74LVC2G07 | Demoboard TMDSCNCD280049C, Rev. B
Other Topology
|
V
in
3.3 V
Texas Instruments SN74LVC2G07 | Demoboard TMDSCNCD2800137, Rev. B
Other Topology
Texas Instruments SN74LVC2G07DBVR | Demoboard TMDSCNCD28P65X, Rev. A
Other Topology
|
V
in
3.3 V
Texas Instruments SN74LVC2G125YZPR | Demoboard Si-MB4002A, Rev. A00
Other Topology
|
V
in
5 V
Texas Instruments SN74LVC2G34DBVR | Demoboard TIDA-010054, Rev. E1
Other Topology
Texas Instruments SN74LVC573A-Q1 | Demoboard TIDA-010132, Rev. E1
Other Topology
Texas Instruments SN74LVC8T245 | Demoboard LAUNCHXL-F28P65X, Rev. A
Other Topology
Texas Instruments TAA5412-Q1 | Demoboard TAC5412Q15B5EVM-K, Rev. A
DAC
Texas Instruments TAC5311-Q1 | Demoboard TAC5412Q15B5EVM-K, Rev. A
DAC
Texas Instruments TAC5312-Q1 | Demoboard TAC5412Q15B5EVM-K, Rev. A
DAC
Texas Instruments TAC5411-Q1 | Demoboard TAC5412Q15B5EVM-K, Rev. A
DAC
Texas Instruments TAC5412-Q1 | Demoboard TAC5412Q15B5EVM-K, Rev. A
DAC
Texas Instruments TAS2557 | Demoboard TAS2557EVM
Boost Converter
|
V
in
1.8 V
|
Output
5 V
Texas Instruments TAS3251 | Demoboard TAS3251EVM, Rev. B
Other Topology
Texas Instruments TAS5441-Q1 | Demoboard TAS5441Q1EVM, Rev. B
Other Topology
|
fsw
400-500 kHz
Texas Instruments TAS5634DDV | Demoboard TAS5634EVM, Rev. A
Other Topology
Texas Instruments TAS5733L, Rev. 00
Other Topology
Texas Instruments TAS5733L | Demoboard TAS5733LEVM, Rev. 00
Other Topology
|
V
in
8-26.4 V
Texas Instruments TAS5751M | Demoboard TAS5751MEVM, Rev. 00
Other Topology
|
V
in
8-26.4 V
Texas Instruments TAS5751M | Demoboard TAS5751MEVM, Rev. A
Class D Audio Amplifier
|
V
in
8-26.4 V
Texas Instruments TAS5755M | Demoboard TAS5755EVM, Rev. A
Other Topology
Texas Instruments TAS5828M | Demoboard TAS5828M Evaluation Module
Class D Audio Amplifier
previous
1
...
363
364
365
366
367
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes