Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
11161-11190 of 12734 reference designs
Filter values
Texas Instruments TPS23861EVM-612 | Demoboard TPS23861EVM-612, Rev. C
Boost Converter
|
V
in
44-57 V
|
fsw
10-400 kHz
|
Output
3.3 V
Texas Instruments TPS2388 | Demoboard TPS2388EVM-612, Rev. A
Other Topology
|
V
in
48 V
Texas Instruments TPS23880 | Demoboard TPS23880EVM: PoE, PSE, TPS23880 Evaluation Module, Rev. A
Other Topology
Texas Instruments TPS23880 | Demoboard TPS23880EVM-008, Rev. B
Other Topology
Texas Instruments TPS23881 | Demoboard TPS23881EVM, Rev. A
Other Topology
Texas Instruments TPS23881RTQ | Demoboard TIDA-050026-23881, Rev. A
Other Topology
Texas Instruments TPS23882RTQR | Demoboard TPS23882EVM-008
Other Topology
Texas Instruments TPS23882RTQR | Demoboard TIDA-050026-23882, Rev. A
Other Topology
Texas Instruments TPS2400DBV | Demoboard TIDA-00093, Rev. B
Other Topology
Texas Instruments TPS2410 | Demoboard TPS2410EVM
Buck-Boost Converter
|
V
in
0.8-16.5 V
Texas Instruments TPS2500, Rev. PMP40801
Buck Converter
|
V
in
12-19 V
|
Output
20 V / 3 A
Texas Instruments TPS2513A-Q1 | Demoboard TIDA-01388
Buck Converter
Texas Instruments TPS25200 | Demoboard TIDA-010009, Rev. E2
Other Topology
Texas Instruments TPS25210 | Demoboard TPS25210EVM
Other Topology
|
V
in
2.7-5.7 V
|
Output
5.7 V / 4 A
Texas Instruments TPS2543
Buck Converter
|
V
in
4.5-5.5 V
Texas Instruments TPS2543RTE
Buck Converter
|
V
in
4.5-5.5 V
Texas Instruments TPS2544, Rev. A
Boost Converter
|
V
in
4.5-5.5 V
Texas Instruments TPS2561A-Q1 | Demoboard TIDA-01388, Rev. E1
Buck Converter
Texas Instruments TPS25740 | Demoboard PMP4489, Rev. E1
Flyback Converter
|
V
in
85-265 V
|
Output
12 V / 3 A
Texas Instruments TPS25740B | Demoboard PMP20774, Rev. A
Boost Converter
|
V
in
6-40 V
Texas Instruments TPS25741 | Demoboard TPS25741EVM-802, Rev. A
Buck Converter
|
V
in
22-28 V
|
Output
20 V / 3 A
Texas Instruments TPS25750 | Demoboard USB-PD-CHG-EVM-01, Rev. A
Buck-Boost Converter
|
V
in
3.6-24 V
|
Output
24 V / 5 A
Texas Instruments TPS25750 | Demoboard TIDA-050047, Rev. A
Buck-Boost Converter
|
V
in
3.6-2.4 V
Texas Instruments TPS25750 | Demoboard TPS25750EVM, Rev. A
Other Topology
Texas Instruments TPS25762-Q1 | Demoboard TPS25762DQ1EVM, Rev. A
USB
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-150, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-146, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25762-Q1 | Demoboard TPS25762Q1EVM-149, Rev. A
Buck-Boost Converter
|
V
in
5.5-18 V
|
Output
20 V / 5 A
Texas Instruments TPS25763-Q1 | Demoboard TPS25763Q1EVM, Rev. A
USB
Texas Instruments TPS25772-Q1 | Demoboard TPS25772DQ1EVM, Rev. A
USB
previous
1
...
371
372
373
374
375
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes