Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1171-1200 of 12766 reference designs
Filter values
Analog Devices LT3952
Buck-Boost Converter
|
V
in
5-35 V
|
fsw
200-3000 kHz
|
Output
0.33 A
Analog Devices LT3952A, Rev. A
Boost Converter
|
V
in
7-16 V
|
fsw
2000-3000 kHz
|
Output
22 V / 0.15 A
Analog Devices LT3952A, Rev. A
Boost Converter
|
V
in
7-42 V
|
fsw
2000-3000 kHz
|
Output
50 V / 0.33 A
Analog Devices LT3952A, Rev. A
SEPIC Buck-Boost Topology
|
V
in
5-35 V
|
fsw
2000-3000 kHz
|
Output
17 V / 0.4 A
Analog Devices LT3952A, Rev. A
Buck Converter
|
V
in
12-40 V
|
fsw
2000-3000 kHz
|
Output
30 V / 3 A
Analog Devices LT3952A, Rev. A
Buck-Boost Converter
|
V
in
5-35 V
|
fsw
2000-3000 kHz
|
Output
0.33 A
Analog Devices LT3954, Rev. A
Boost Converter
|
V
in
4.5-40 V
|
fsw
100-1000 kHz
Analog Devices LT3955, Rev. B
Buck Converter
|
V
in
48-60 V
|
fsw
100-1000 kHz
Analog Devices LT3956
SEPIC Buck-Boost Topology
|
V
in
28 V
|
fsw
100-1000 kHz
|
Output
28 V
Analog Devices LT3956
Buck Converter
|
V
in
64-80 V
|
fsw
100-1000 kHz
|
Output
60 V / 1.5 A
Analog Devices LT3956
Buck Converter
|
V
in
24-80 V
|
fsw
100-1000 kHz
|
Output
1 A
Analog Devices LT3960 | Demoboard EVAL-LT3960-AZ
Other Topology
|
V
in
3-60 V
Analog Devices LT3964
Buck Converter
|
V
in
31-36 V
|
fsw
186-2140 kHz
|
Output
26 V / 1 A
Analog Devices LT3964
Buck Converter
|
V
in
31-36 V
|
fsw
186-2140 kHz
|
Outputs
36 V, 36 V
Analog Devices LT3964
Buck-Boost Converter
|
V
in
6-24 V
|
fsw
186-2140 kHz
|
Output
26 V / 1 A
Analog Devices LT3964 | Demoboard LT Journal Aug 2018, Rev. 1
Buck-Boost Converter
|
V
in
5-36 V
|
fsw
200-2000 kHz
|
Outputs
30 V / 1 A, 30 V / 1 A
Analog Devices LT3964 | Demoboard LT Journal Aug 2018, Rev. 1
Buck-Boost Converter
|
V
in
5-36 V
|
fsw
200-2000 kHz
|
Outputs
30 V / 1 A, 30 V / 1 A
Analog Devices LT3964 | Demoboard LT Journal Aug 2018, Rev. 1
Buck-Boost Converter
|
V
in
5-36 V
|
fsw
200-2000 kHz
|
Outputs
30 V / 1 A, 30 V / 1 A
Analog Devices LT3964 | Demoboard DC2424A, Rev. A
Buck Converter
|
V
in
5-36 V
|
fsw
200-2000 kHz
|
Output
3.6 V / 1 A
Analog Devices LT3964-1
Buck Converter
|
V
in
4-36 V
|
fsw
200-2000 kHz
|
Output
40 V / 2 A
Analog Devices LT3965
Buck Converter
|
V
in
40 V
Analog Devices LT3965
Buck Converter
Analog Devices LT3965
Buck Converter
|
V
in
9-30 V
|
Output
26 V / 0.5 A
Analog Devices LT3965
Buck-Boost Converter
|
V
in
6-18 V
|
Output
25 V / 0.5 A
Analog Devices LT3965 | Demoboard DC2218A, Rev. A
Buck Converter
|
V
in
8-36 V
|
Output
30 V / 0.5 A
Analog Devices LT3965-1, Rev. A
Buck Converter
|
V
in
40 V
|
Output
26 V / 0.5 A
Analog Devices LT3965-1, Rev. A
Buck-Boost Converter
|
V
in
9-30 V
|
Output
26 V / 0.5 A
Analog Devices LT3965-1, Rev. A
Buck-Boost Converter
|
V
in
6-18 V
|
Output
25 V / 0.5 A
Analog Devices LT3966
Boost Converter
|
V
in
7-17 V
|
fsw
300-4000 kHz
|
Outputs
30 V / 0.25 A, 30 V / 0.25 A, 30 V / 0.25 A, 30 V / 0.25 A
Analog Devices LT3966
Buck Converter
|
V
in
44-52 V
|
fsw
300-4000 kHz
|
Outputs
34 V / 0.75 A, 34 V / 0.75 A, 34 V / 0.75 A, 34 V / 0.75 A
previous
1
...
38
39
40
41
42
...
426
next
Cart
Your cart is empty.
Get samples and quotes