Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1441-1470 of 14005 reference designs
Filter values
Analog Devices LT8302 | Demoboard Datasheet, Rev. G
Flyback Converter
|
V
in
8-32 V
|
fsw
11.3-12.7 kHz
|
Output
5 V / 1.3 A
Analog Devices LT8302 | Demoboard Datasheet, Rev. G
Flyback Converter
|
V
in
18-42 V
|
fsw
11.3-12.7 kHz
|
Output
3.3 V / 2.1 A
Analog Devices LT8303
Flyback Converter
|
V
in
36-72 V
|
fsw
320-380 kHz
|
Output
24 V / 0.13 A
Analog Devices LT8303
Flyback Converter
|
V
in
36-72 V
|
fsw
320-380 kHz
|
Output
3.3 V / 1 A
Analog Devices LT8303
Flyback Converter
|
V
in
36-72 V
|
fsw
320-380 kHz
|
Output
5 V / 0.72 A
Analog Devices LT8303
Flyback Converter
|
V
in
26-72 V
|
fsw
320-380 kHz
|
Output
12 V / 0.26 A
Analog Devices LT8303
Flyback Converter
|
V
in
36-72 V
|
fsw
320-380 kHz
|
Outputs
5 V / 0.35 A, 5 V / 0.35 A
Analog Devices LT8303
Flyback Converter
|
V
in
36-72 V
|
fsw
320-380 kHz
|
Output
48 V / 0.06 A
Analog Devices LT8303
Flyback Converter
|
V
in
36-72 V
|
fsw
320-380 kHz
|
Output
5 V / 0.58 A
Analog Devices LT8303
Flyback Converter
|
V
in
36-72 V
|
fsw
320-380 kHz
|
Output
12 V / 0.13 A
Analog Devices LT8303 | Demoboard ICM-01
Buck Converter
|
V
in
9-60 V
|
fsw
320-380 kHz
|
Output
5 V
Analog Devices LT8303 | Demoboard AD-BMSE2E3W-SL
Flyback Converter
|
V
in
72-92 V
|
Output
3.5 V
Analog Devices LT8304 | Demoboard DC2393A
Flyback Converter
|
V
in
36-75 V
|
Output
24 V / 0.6 A
Analog Devices LT8304 | Demoboard DC2393A
Flyback Converter
|
V
in
18-72 V
|
Output
5 V / 2 A
Analog Devices LT8304 | Demoboard DC2393A
Flyback Converter
|
V
in
18-72 V
|
Output
12 V / 1.25 A
Analog Devices LT8304 | Demoboard DC2393A
Flyback Converter
|
V
in
18-72 V
|
Output
5 V / 4.5 A
Analog Devices LT8304 | Demoboard DC2393A
Flyback Converter
|
V
in
36-75 V
|
Output
3.3 V / 4.8 A
Analog Devices LT8304 | Demoboard DC2393A
Flyback Converter
|
V
in
18-72 V
|
Output
5.25 V / 2 A
Analog Devices LT8304, Rev. A
Flyback Converter
|
V
in
36-75 V
|
fsw
315-385 kHz
|
Output
5 V / 3 A
Analog Devices LT8304, Rev. A
Flyback Converter
|
V
in
18-80 V
|
fsw
315-385 kHz
|
Outputs
3.3 V / 5.6 A, 5 V / 4.2 A
Analog Devices LT8304, Rev. A
Flyback Converter
|
V
in
36-75 V
|
fsw
315-385 kHz
|
Output
12 V / 1.2 A
Analog Devices LT8304, Rev. A
Flyback Converter
|
V
in
36-75 V
|
fsw
315-385 kHz
|
Output
3.3 V / 4.2 A
Analog Devices LT8304, Rev. A
Flyback Converter
|
V
in
18-80 V
|
fsw
315-385 kHz
|
Output
12 V / 1.6 A
Analog Devices LT8304, Rev. A
Buck Converter
|
V
in
-18 - -80 V
|
fsw
315-385 kHz
|
Output
-12 V / 1 A
Analog Devices LT8304, Rev. A
Flyback Converter
|
V
in
36-75 V
|
fsw
315-385 kHz
|
Output
24 V / 0.6 A
Analog Devices LT8304, Rev. A
Buck-Boost Converter
|
V
in
-4 - -80 V
|
fsw
315-385 kHz
|
Output
12 V / 0.9 A
Analog Devices LT8304, Rev. A
Flyback Converter
|
V
in
4-36 V
|
fsw
315-385 kHz
|
Outputs
400 V / 0.03 A, 200 V / 0.08 A
Analog Devices LT8306
Flyback Converter
|
V
in
4.5-60 V
|
fsw
10-440 kHz
|
Output
15 V / 0.2 A
Analog Devices LT8306 | Demoboard AD-PS3803-RD, Rev. 1
LAN / POE
|
V
in
37-57 V
|
Output
12 V / 2 A
Analog Devices LT8310
Forward Converter
|
V
in
9-42 V
|
fsw
100-500 kHz
|
Output
8 V / 7.5 A
previous
1
...
47
48
49
50
51
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes