Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(104)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(28)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(97)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(45)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(255)
Divimath
(8)
Elmos AG
(1)
EPC
(135)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(30)
Littelfuse
(1)
Lumissil Microsystems
(8)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(181)
Menlo Micro
(1)
MikroE
(21)
MindCet
(2)
Monolithic Power Systems
(979)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(263)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(327)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(120)
Powermat
(1)
Pulsiv
(19)
Qorvo
(95)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(297)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(87)
SG-Micro
(49)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(33)
Silicon Laboratory Inc.
(103)
Silicontent Technology
(59)
Silvertel
(61)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(30)
Wise Integration
(1)
Wolfspeed
(23)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1561-1590 of 14005 reference designs
Filter values
Analog Devices LT8335, Rev. A
SEPIC Buck-Boost Topology
|
V
in
4-16 V
|
fsw
1800-2200 kHz
|
Outputs
5 V / 0.65 A, 5 V / 0.55 A, 5 V / 0.7 A, 5 V / 0.5 A
Analog Devices LT8336
Boost Converter
|
V
in
8-16 V
|
fsw
300-3000 kHz
|
Outputs
24 V / 1.2 A, 24 V / 0.6 A
Analog Devices LT8336 | Demoboard DC2505A
Boost Converter
|
V
in
8-20 V
|
fsw
300-3000 kHz
|
Output
24 V / 1.5 A
Analog Devices LT8337 | Demoboard EVAL-LT8337-AZ
Boost Converter
|
V
in
4.5-12 V
|
fsw
2000-2400 kHz
|
Output
12 V / 1.2 A
Analog Devices LT8337
Boost Converter
|
V
in
4.5-10 V
|
fsw
300-3000 kHz
|
Output
12 V / 1.5 A
Analog Devices LT8337-1
Boost Converter
|
V
in
4.5-10 V
|
fsw
300-3000 kHz
|
Output
12 V / 1.5 A
Analog Devices LT8337-1 | Demoboard EVAL-LT8337-1-AZ
Boost Converter
|
V
in
4-12 V
|
fsw
2000-2400 kHz
|
Outputs
12 V / 2.5 A, 12 V / 1.35 A
Analog Devices LT8338 | Demoboard DC2907A
Buck Converter
|
V
in
4-16 V
|
Output
24 V / 0.46 A
Analog Devices LT8338
Boost Converter
|
V
in
5-30 V
|
fsw
300-3000 kHz
|
Output
30 V / 0.1 A
Analog Devices LT8338
Boost Converter
|
V
in
3-40 V
|
fsw
300-3000 kHz
|
Output
24 V / 0.08 A
Analog Devices LT8338
Boost Converter
|
V
in
4-16 V
|
fsw
300-3000 kHz
|
Output
24 V / 0.34 A
Analog Devices LT8338
Boost Converter
|
V
in
3-3.6 V
|
fsw
300-3000 kHz
|
Output
5 V / 0.4 A
Analog Devices LT8338
Boost Converter
|
V
in
8-16 V
|
fsw
300-3000 kHz
|
Output
24 V / 0.24 A
Analog Devices LT8338
Boost Converter
|
V
in
3-40 V
|
fsw
300-3000 kHz
|
Output
12 V / 0.16 A
Analog Devices LT8342 | Demoboard EVAL-LT8342-AZ
Boost Converter
|
V
in
6-20 V
|
Output
24 V / 3 A
Analog Devices LT8342
Boost Converter
|
V
in
3-20 V
|
fsw
300-3000 kHz
|
Output
24 V / 3 A
Analog Devices LT8349 | Demoboard EVAL-LT8349-BZ
Boost Converter
|
V
in
2.5-4.5 V
|
Output
6 V / 5 A
Analog Devices LT8350 | Demoboard EVAL-LT8350-AZ
Buck-Boost Converter
|
V
in
7-40 V
|
fsw
200-2000 kHz
|
Output
12 V / 2.5 A
Analog Devices LT8350S | Demoboard EVAL-LT8350S-AZ
Buck-Boost Converter
|
V
in
3-40 V
|
Output
12 V / 2.5 A
Analog Devices LT8355
Boost Converter
|
V
in
8-16 V
|
Outputs
24 V / 0.4 A, 24 V / 0.8 A, 24 V / 0.6 A
Analog Devices LT8355
Boost Converter
|
V
in
3-6 V
|
Outputs
24 V / 0.08 A, 24 V / 0.06 A, 24 V / 0.07 A
Analog Devices LT8355
Positive to Negative Converter
|
V
in
4-16 V
|
Outputs
5 V / 0.7 A, 5 V / 0.5 A, 5 V / 0.65 A, 5 V / 0.55 A
Analog Devices LT8355
SEPIC Buck-Boost Topology
|
V
in
4-16 V
|
Outputs
5 V / 0.3 A, 5 V / 0.25 A, 5 V / 0.3 A
Analog Devices LT8355
Positive to Negative Converter
|
V
in
5-12 V
|
Outputs
-12 V / 0.45 A, -12 V / 0.35 A
Analog Devices LT8355-1 | Demoboard EVAL-LT8355-1-AZ
Boost Converter
|
V
in
8-18 V
|
fsw
100-2000 kHz
|
Outputs
30 V / 1 A, 72 V / 0.45 A
Analog Devices LT8355-1
Boost Converter
|
V
in
8-18 V
|
fsw
100-2000 kHz
|
Output
120 V
Analog Devices LT8355-1
Other Topology
|
V
in
8-36 V
|
fsw
100-2000 kHz
|
Output
120 V
Analog Devices LT8355-1
Buck-Boost Converter
|
V
in
8-36 V
|
fsw
100-2000 kHz
|
Output
120 V
Analog Devices LT8355-1
Boost Converter
|
V
in
8-36 V
|
fsw
100-2000 kHz
|
Output
120 V
Analog Devices LT8355-1
Boost Converter
|
V
in
6-36 V
|
fsw
100-2000 kHz
|
Output
120 V
previous
1
...
51
52
53
54
55
...
467
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes