Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(99)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(27)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(163)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(238)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(10)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(2)
Monolithic Power Systems
(931)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(32)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(314)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(102)
Pulsiv
(19)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(33)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(104)
Silicontent Technology
(57)
Silvertel
(56)
Skycore Semiconductors
(1)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1621-1650 of 12766 reference designs
Filter values
Analog Devices LT8391, Rev. A
Buck-Boost Converter
|
V
in
8-60 V
|
fsw
150-650 kHz
|
Output
8 A
Analog Devices LT8391A
Buck-Boost Converter
|
V
in
5-40 V
|
fsw
645-2100 kHz
|
Output
12 V / 1 A
Analog Devices LT8391A | Demoboard DC2575A, Rev. 1
Buck-Boost Converter
|
V
in
4-60 V
|
fsw
600-2000 kHz
|
Output
15 V / 1.5 A
Analog Devices LT8391A, Rev. 8391fa
Buck-Boost Converter
|
V
in
24 V
|
fsw
150-650 kHz
|
Output
25 V / 6 A
Analog Devices LT8391A, Rev. 8391fa
Buck-Boost Converter
|
V
in
8-60 V
|
fsw
150-650 kHz
|
Output
14.6 V / 7.8 A
Analog Devices LT8391A, Rev. 8391fa
Buck Converter
|
V
in
5-56 V
|
fsw
150-650 kHz
|
Output
12 V / 1 A
Analog Devices LT8391D | Demoboard EVAL-LT8391D-AZ
Buck-Boost Converter
|
V
in
6-45 V
|
fsw
150-650 kHz
|
Output
50 V / 1.5 A
Analog Devices LT8392
Buck-Boost Converter
|
V
in
3-56 V
|
fsw
150-650 kHz
|
Output
12 V / 4 A
Analog Devices LT8392
Buck-Boost Converter
|
V
in
0-48 V
|
fsw
150-650 kHz
|
Output
12 V
Analog Devices LT8418
Half-Bridge Converter symmetrical isolated
|
V
in
100 V
|
fsw
100-10000 kHz
|
Output
100 V
Analog Devices LT8418 | Demoboard EVAL-LT8418-BZ
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
fsw
100-10000 kHz
|
Output
80 V / 10 A
Analog Devices LT8418 | Demoboard EVAL-LT8418-AZ
Half-Bridge Converter symmetrical isolated
|
V
in
80 V
|
fsw
100-10000 kHz
|
Output
80 V / 10 A
Analog Devices LT8440
A-PHY
|
V
in
6-36 V
Analog Devices LT8440 | Demoboard EVAL-LT8440-AZ
A-PHY
|
V
in
9-17.5 V
|
Output
16.2 V / 0.05 A
Analog Devices LT8471 | Demoboard DC2518, Rev. 1
Boost Converter
|
V
in
6-32 V
|
Outputs
-5 V / 0.65 A, 5 V / 1.5 A
Analog Devices LT8471, Rev. D
Buck Converter
|
V
in
6-32 V
|
fsw
100-2000 kHz
|
Outputs
5 V / 1.5 A, 5 V / 1.6 A
Analog Devices LT8471, Rev. D
Positive to Negative Converter
|
V
in
6-32 V
|
fsw
100-2000 kHz
|
Output
-5 V / 0.65 A
Analog Devices LT8471, Rev. D
Boost Converter
|
V
in
12-18 V
|
fsw
100-2000 kHz
|
Outputs
24 V / 0.5 A, 24 V / 0.75 A
Analog Devices LT8471, Rev. D
Buck Converter
|
V
in
12-18 V
|
fsw
100-2000 kHz
|
Output
5 V / 1.25 A
Analog Devices LT8471, Rev. D
Boost Converter
|
V
in
5.3-28 V
|
fsw
100-2000 kHz
|
Output
3.3 V / 0.8 A
Analog Devices LT8471EFE | Demoboard DC1854A, Rev. 2
Buck Converter
|
V
in
6-32 V
|
Output
5 V / 1.4 A
Analog Devices LT8471EFE | Demoboard DC1854A, Rev. 2
Positive to Negative Converter
|
V
in
6-32 V
|
Output
-5 V / 0.8 A
Analog Devices LT8490 | Demoboard DC2069A, Rev. B
Buck-Boost Converter
|
V
in
17-54 V
|
Output
14.2 V / 16.6 A
Analog Devices LT8491 | Demoboard DC2703A-A-KIT
Buck-Boost Converter
|
V
in
17-54 V
|
Output
34 V / 16.6 A
Analog Devices LT8491 | Demoboard LT8491
Buck-Boost Converter
|
V
in
53 V
|
Output
56.8 V
Analog Devices LT8491 | Demoboard LT8491
Buck-Boost Converter
|
V
in
53 V
|
Output
24.6 V
Analog Devices LT8491 | Demoboard LT8491
Buck-Boost Converter
|
V
in
53 V
|
Output
14.2 V
Analog Devices LT8494, Rev. F
Flyback Converter
|
V
in
5 V
|
fsw
250-1500 kHz
|
Output
300 V / 0 A
Analog Devices LT8494, Rev. F
Boost Converter
|
V
in
2.8-4.1 V
|
fsw
250-1500 kHz
|
Output
12 V / 0.2 A
Analog Devices LT8494, Rev. F
Boost Converter
|
V
in
16-32 V
|
fsw
250-1500 kHz
|
Output
48 V / 0.5 A
previous
1
...
53
54
55
56
57
...
426
next
Cart
Your cart is empty.
Get samples and quotes