Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(16)
Ablic
(24)
Advanced Power
(4)
Allegro Microsystems
(84)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(181)
Anpec
(13)
AXElite
(2)
Backward
(6)
Broadcom
(47)
Cambridge GaN Devices
(18)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(232)
Divimath
(8)
Elmos AG
(1)
EPC
(99)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(7)
GaNPower
(3)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(5)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(51)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(20)
Littelfuse
(1)
M3 Technology (M3Tek)
(7)
Macnica
(16)
MaxLinear
(178)
MikroE
(19)
MindCet
(2)
Monolithic Power Systems
(930)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(34)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(112)
Powermat
(1)
Pulsiv
(19)
Qorvo
(86)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(296)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(32)
Silanna Semiconductor
(8)
Silergy Corporation
(30)
Silicon Laboratory Inc.
(105)
Silicontent Technology
(59)
Silvertel
(53)
Skycore Semiconductors
(1)
Skyworks
(29)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(4)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(18)
Wolfspeed
(8)
Xilinx
(22)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
1801-1830 of 12734 reference designs
Filter values
Analog Devices LT8710, Rev. 1
Other Topology
|
fsw
100-750 kHz
Analog Devices LT8710, Rev. 1
Boost Converter
|
V
in
4.5-25 V
|
fsw
100-750 kHz
|
Output
-5 V / 7 A
Analog Devices LT8710, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
3-40 V
|
fsw
100-750 kHz
|
Output
5 V / 5 A
Analog Devices LT8710, Rev. 1
Buck Converter
|
V
in
11-13 V
|
fsw
100-750 kHz
|
Output
-5 V / 3 A
Analog Devices LT8710, Rev. 1
Buck Converter
|
V
in
4.5-25 V
|
fsw
100-750 kHz
|
Output
-5 V / 7 A
Analog Devices LT8710, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
5-30 V
|
fsw
100-750 kHz
|
Outputs
13.77 V / 3 A, 14.7 V / 3 A
Analog Devices LT8710, Rev. 1
Boost Converter
|
V
in
4.5-9 V
|
fsw
100-750 kHz
|
Output
12 V / 6 A
Analog Devices LT8710 | Demoboard DC2067A, Rev. A
Positive to Negative Converter
|
V
in
20-32 V
|
Output
-3 V / 6 A
Analog Devices LT8710 | Demoboard DC2067A, Rev. A
Positive to Negative Converter
|
V
in
9-36 V
|
Output
12 V / 3 A
Analog Devices LT8710 | Demoboard DC2067A, Rev. A
Positive to Negative Converter
|
V
in
4.5-28 V
|
Output
-5 V / 6 A
Analog Devices LT8710 | Demoboard DC2067A, Rev. A
Positive to Negative Converter
|
V
in
24-52 V
|
Output
-12 V / 4 A
Analog Devices LT8711 | Demoboard DC2234A LT8711 Synchronous Sepic Converter
SEPIC Buck-Boost Topology
|
V
in
4.5-40 V
|
fsw
100-750 kHz
|
Output
12 V / 4 A
Analog Devices LT8711 | Demoboard DC2234, Rev. 1
SEPIC Buck-Boost Topology
|
V
in
4.5-40 V
|
fsw
100-750 kHz
|
Output
12.4 V / 4 A
Analog Devices LT8711, Rev. 1.0
Other Topology
|
V
in
5-9 V
|
fsw
85-825 kHz
|
Output
12 V / 1.5 A
Analog Devices LT8711, Rev. 1.0
Boost Converter
|
V
in
3-36 V
|
fsw
85-825 kHz
|
Output
9 V / 3 A
Analog Devices LT8711, Rev. 1.0
Other Topology
|
V
in
16-40 V
|
fsw
85-825 kHz
|
Output
12 V / 3.5 A
Analog Devices LT8711, Rev. 1.0
Boost Converter
|
V
in
10.8-13.2 V
|
fsw
85-825 kHz
|
Output
24 V / 3 A
Analog Devices LT8711, Rev. A
Boost Converter
|
V
in
12 V
|
fsw
100-750 kHz
|
Output
24 V / 3 A
Analog Devices LT8711, Rev. A
Boost Converter
|
V
in
3-36 V
|
fsw
100-750 kHz
|
Output
9 V / 3 A
Analog Devices LT8714 | Demoboard DC2240A, Rev. 00
Buck Converter
|
V
in
10-14 V
|
fsw
100-750 kHz
|
Outputs
5.15 V / 5 A, -5.15 V / 5 A
Analog Devices LT8714, Rev. 1.0
Other Topology
|
fsw
750 kHz
Analog Devices LT8714, Rev. 1.0
Buck Converter
|
V
in
10-14 V
|
fsw
750 kHz
|
Outputs
5 V / 5 A, 5 V / -5 A
Analog Devices LT8714, Rev. 1.0
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
750 kHz
|
Outputs
2.5 V / 5 A, 2.5 V / -5 A
Analog Devices LT8714, Rev. 1.0
Buck Converter
|
V
in
10-14 V
|
fsw
750 kHz
|
Outputs
5 V / -3 A, 5 V / 3 A
Analog Devices LT8714 | Demoboard DC2240A, Rev. A
Buck Converter
|
V
in
10-14 V
|
Outputs
-5.15 V / 5 A, 5.15 V / 5 A
Analog Devices LT8722 | Demoboard DC3145A
Other Topology
|
V
in
3.1-15 V
|
fsw
500-3000 kHz
|
Output
4 A
Analog Devices LTC 3300 -1, LTC 6804-2 | Demoboard DC2100A, Rev. C
Boost Converter
|
V
in
3.2-4.5 V
|
Output
60 V / 4 A
Analog Devices LTC1535, Rev. C
Push-Pull Converter symmetrical isolated
Analog Devices LTC1625IGN | Demoboard DC2008A, Rev. 2
Buck Converter
|
V
in
4.5-28 V
|
Output
3.3 V / 15 A
Analog Devices LTC1760CFW | Demoboard DC486B, Rev. 01A
Buck Converter
|
V
in
12-20 V
|
Output
4 A
previous
1
...
59
60
61
62
63
...
425
next
Online Evaluations
Cart
Your cart is empty.
Get samples and quotes