Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2461-2490 of 12307 reference designs
Filter values
Analog Devices LTC4013EUFD
Buck Converter
|
V
in
21.5-35 V
|
Output
16 V
Analog Devices LTC4015, Rev. A
Buck Converter
|
V
in
4.5-35 V
|
fsw
200-1000 kHz
Analog Devices LTC4015, Rev. B
Buck Converter
|
V
in
3.5-35 V
|
fsw
200-1000 kHz
|
Output
10.7 A
Analog Devices LTC4015, Rev. B
Buck Converter
|
V
in
4.5-35 V
|
fsw
200-1000 kHz
|
Output
8 A
Analog Devices LTC4015, Rev. B
Buck Converter
|
V
in
3.5-35 V
|
fsw
200-1000 kHz
|
Output
10.7 A
Analog Devices LTC4020 | Demoboard DC2134A, Rev. A
Boost Converter
|
V
in
15-55 V
|
Output
28 V / 8 A
Analog Devices LTC4020, Rev. C
Buck-Boost Converter
|
V
in
15-55 V
|
fsw
235-265 kHz
|
Output
28 V / 8 A
Analog Devices LTC4020, Rev. C
Buck-Boost Converter
|
V
in
4.5-55 V
|
fsw
235-265 kHz
|
Output
55 V
Analog Devices LTC4020EUHF | Demoboard DC2134B
Buck-Boost Converter
|
V
in
15-55 V
|
Output
28 V / 8 A
Analog Devices LTC4041, Rev. A
Buck Converter
|
V
in
2.9-5 V
|
Output
2.5 A
Analog Devices LTC4071 | Demoboard DC1702A, Rev. 1
Wireless Power Transfer
Analog Devices LTC4079IDD | Demoboard DC2133A, Rev. 2
Wireless Power Transfer
|
V
in
6.5-60 V
Analog Devices LTC4088, Rev. B
Buck Converter
|
V
in
4.25-5.5 V
|
fsw
1800-2700 kHz
|
Output
4.7 V
Analog Devices LTC4088-1, Rev. C
Buck Converter
|
V
in
4.25-5.5 V
|
fsw
1800-2700 kHz
|
Output
4.7 V
Analog Devices LTC4091 | Demoboard DC2558A, Rev. 03
Buck Converter
|
V
in
7.5-36 V
|
Output
4.45 V / 2 A
Analog Devices LTC4091 | Demoboard DC2558A, Rev. 3
Buck-Boost Converter
|
V
in
7.5-36 V
|
Output
4.45 V / 2 A
Analog Devices LTC4091 | Demoboard DC2558A., Rev. 3
Buck-Boost Converter
|
V
in
7.5-36 V
|
Output
4.45 V / 2 A
Analog Devices LTC4091. | Demoboard DC2558A, Rev. 3
Buck-Boost Converter
|
V
in
7.5-36 V
|
Output
4.45 V / 2 A
Analog Devices LTC4098, Rev. C
Buck Converter
|
V
in
4.35-5.5 V
|
fsw
1960-2650 kHz
|
Output
4.7 V / 2 A
Analog Devices LTC4098-1, Rev. C
Buck Converter
|
V
in
4.35-5.5 V
|
fsw
1960-2650 kHz
|
Output
4.7 V / 2 A
Analog Devices LTC4098-3.6
Buck Converter
|
V
in
4.35-5.5 V
|
fsw
1960-2650 kHz
|
Output
4.3 V / 1.5 A
Analog Devices LTC4099, Rev. D
Buck Converter
|
V
in
4.35-5.5 V
|
fsw
1960-2650 kHz
|
Outputs
4.7 V / 2.25 A, 3.75 V / 2.25 A
Analog Devices LTC4100EG | Demoboard DC512B, Rev. 1
Boost Converter
|
V
in
15-20 V
|
Outputs
32.75 V / 4.09 A, 16.87 V / 3.07 A
Analog Devices LTC4120 | Demoboard DC2181A-A, Rev. 3
Buck Converter
|
V
in
12-40 V
|
Output
4.2 V / 0.4 A
Analog Devices LTC4120 | Demoboard DC2181A-B, Rev. 3
Buck Converter
|
V
in
12-40 V
|
Output
4.2 V / 0.4 A
Analog Devices LTC4120 | Demoboard DC2181A-B, Rev. B
Wireless Power Transfer
|
V
in
12-40 V
|
Output
4.2 V / 0.4 A
Analog Devices LTC4120, Rev. E
Buck Converter
|
V
in
4.25-40 V
|
fsw
1000-2000 kHz
Analog Devices LTC4120, Rev. E
Buck Converter
|
V
in
12.5-40 V
|
fsw
1000-2000 kHz
Analog Devices LTC4120-4.2
Wireless Power Transfer
|
V
in
4-5.5 V
|
fsw
50-250 kHz
Analog Devices LTC4120-4.2
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
fsw
50-250 kHz
previous
1
...
81
82
83
84
85
...
411
next
Cart
Your cart is empty.
Get samples and quotes