Show all
results
Loading results
...
Components
Login
EN
English
Deutsch
Menu
Products
Reference Designs
Applications & Industries
IC reference design search
IC manufacturers
IC manufacturers
(97)
All manufacturers
Analog Devices
Infineon Technologies
Maxim Integrated
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(12)
Ablic
(23)
Advanced Power
(4)
Allegro Microsystems
(83)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(139)
Anpec
(13)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(47)
Cambridge GaN Devices
(17)
Chipanalog Micro
(10)
Cologne Chips
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(219)
Divimath
(8)
Elmos AG
(1)
EPC
(98)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(6)
Giantec
(1)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
Ikanos
(3)
IKON
(1)
Indie Semiconductor
(2)
Innovision Semiconductor Inc
(2)
Intel
(80)
Inventchip Technology
(3)
ISSI
(36)
JoulWatt
(20)
KDPOF
(2)
Kinetic Technology
(9)
Lattice semiconductor Corporation
(19)
Littelfuse
(1)
M3 Technology (M3Tek)
(4)
Macnica
(16)
MaxLinear
(175)
MikroE
(8)
MindCet
(1)
Monolithic Power Systems
(899)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(2)
Nisshinbo Micro Device Inc.
(10)
Nordic Semiconductor
(1)
Novosense Micro
(1)
NXP
(313)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(96)
Pulsiv
(18)
Qorvo
(87)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(292)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(90)
SG-Micro
(20)
Silanna Semiconductor
(8)
Silergy Corporation
(29)
Silicon Laboratory Inc.
(90)
Silicontent Technology
(57)
Silvertel
(56)
Skyworks
(31)
Southchip
(8)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(25)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(1)
Valens Semiconductor
(18)
Wise Integration
(1)
Wolfspeed
(5)
Xilinx
(18)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
2521-2550 of 12307 reference designs
Filter values
Analog Devices LTC4125 | Demoboard DC2554A-A
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
Output
3.67 V / 0.65 A
Analog Devices LTC4125 | Demoboard DC2770A-B
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
Output
4.35 V / 0.1 A
Analog Devices LTC4125 | Demoboard DC2554A-B
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
Output
3.67 V / 0.65 A
Analog Devices LTC4125 | Demoboard DC2770A-A
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
Output
4.35 V / 0.05 A
Analog Devices LTC4125
Wireless Power Transfer
|
V
in
3-5.5 V
|
fsw
50-250 kHz
Analog Devices LTC4125
Wireless Power Transfer
|
V
in
4.5-5.5 V
|
fsw
50-250 kHz
Analog Devices LTC4125, Rev. 000
Wireless Power Transfer
|
V
in
4.75-5.25 V
|
fsw
50-250 kHz
Analog Devices LTC4125, Rev. 1
Wireless Power Transfer
|
V
in
3-5.5 V
|
fsw
50-250 kHz
Analog Devices LTC4125 | Demoboard DC2386A-A, Rev. A
Wireless Power Transfer
|
V
in
3-5.5 V
|
Output
4.2 V / 2 A
Analog Devices LTC4125 | Demoboard DC2386A-B, Rev. A
Wireless Power Transfer
|
V
in
3-5.5 V
|
Output
4.2 V / 2 A
Analog Devices LTC4125, Rev. PSD article
Wireless Power Transfer
|
V
in
4.5-5.5 V
Analog Devices LTC4125EUFD | Demoboard DC2386A-B, Rev. A
Wireless Power Transfer
|
V
in
3-5.5 V
|
Output
4.25 V / 0.4 A
Analog Devices LTC4125EUFD | Demoboard DC2386A-A, Rev. A
Wireless Power Transfer
|
V
in
3-5.5 V
|
Output
4.25 V / 0.38 A
Analog Devices LTC4125EUFD | Demoboard DEMO MANUAL DC2386A-A/DC2386A-B, Rev. A
Wireless Power Transfer
|
V
in
3-5.5 V
|
fsw
50-250 kHz
|
Output
4.25 V / 0.4 A
Analog Devices LTC4126
Wireless Power Transfer
|
V
in
5 V
|
fsw
50-75 kHz
|
Output
1.2 V
Analog Devices LTC4126
Wireless Power Transfer
|
V
in
4.75-5.25 V
|
fsw
50-75 kHz
|
Output
1.2 V
Analog Devices LTC4126 ADJ | Demoboard DC3078A
Buck Converter
|
V
in
4.5-5.5 V
|
Output
1.2 V / 0.01 A
Analog Devices LTC4126-10
Buck Converter
|
V
in
4.75-5.25 V
|
fsw
50-75 kHz
|
Output
1.2 V / 0.01 A
Analog Devices LTC4126-ADJ | Demoboard DC3080A
Buck Converter
|
V
in
4.5-5.5 V
|
fsw
40-90 kHz
|
Output
1.2 V / 0.01 A
Analog Devices LTC4126-ADJ
Wireless Power Transfer
|
V
in
4.75-5.25 V
|
fsw
50-75 kHz
|
Output
1.2 V
Analog Devices LTC4126-ADJ
Wireless Power Transfer
|
V
in
5 V
|
fsw
50-75 kHz
|
Output
4.2 V / 0 A
Analog Devices LTC4126-ADJ
Wireless Power Transfer
|
V
in
5 V
|
fsw
50-75 kHz
|
Output
1.2 V
Analog Devices LTC4160, Rev. A
Buck Converter
|
V
in
4.35-5.5 V
|
fsw
1800-2700 kHz
|
Output
4.7 V / 1.2 A
Analog Devices LTC4160-1, Rev. A
Buck Converter
|
V
in
4.35-5.5 V
|
fsw
1800-2700 kHz
|
Output
4.7 V / 1.2 A
Analog Devices LTC4162 | Demoboard DC2038A
Buck Converter
|
V
in
5-35 V
|
Output
35 V / 3.2 A
Analog Devices LTC4162 | Demoboard DC2038, Rev. A
Buck Converter
|
V
in
5-35 V
|
Output
35 V / 3.2 A
Analog Devices LTC4233 | Demoboard DC2116A, Rev. A
Other Topology
|
V
in
2.9-15 V
|
Output
11.2 A
Analog Devices LTC4234 | Demoboard DC2116A, Rev. A
Other Topology
|
V
in
2.9-15 V
|
Output
22.5 A
Analog Devices LTC4238 | Demoboard DC2914A
Other Topology
Analog Devices LTC4266A-1 | Demoboard DC1815A-A
Boost Converter
previous
1
...
83
84
85
86
87
...
411
next
Cart
Your cart is empty.
Get samples and quotes