Topology | Other Topology |
IC revision | A |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Battery Type | Base Material | Base Color | Mount | C | Tol. C | VR (V) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | RDC max. (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Schematic | Packaging | L1 (µH) | L2 (µH) | n | IR (A) | ISAT1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | Pins (pcs) | Rows | Gender | Type | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691401710002B | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 401B - 5.00 mm Screwless Horizontal Entry - 2.0 mm 2 Wires | Screwless | PCB | No | 14 to 24 (AWG) 0.2 to 2.5 (mm²) | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | – | – | 12.54 | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | – | – | – | – | 2 | – | – | Horizontal | 16 | |
![]() | 744042150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | 4818 | -40 °C up to +125 °C | – | – | – | 4.8 | 4.8 | – | 15 | 0.75 | 35 | 220 | 1.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | 1.03 | ||
![]() | 744043101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TPC SMT Tiny Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | 4828 | -40 °C up to +125 °C | – | – | – | 4.8 | 4.8 | – | 100 | 0.29 | 11 | 600 | 2.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | – | – | – | 0.51 | ||
![]() | 744773122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | SMT | – | – | – | 4532 | -40 °C up to +125 °C | – | – | – | 4 | 4.5 | – | 22 | 1.22 | 20 | 370 | 3.2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | ||
![]() | 74488540070 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-EHPI Energy Harvesting Coupled Inductor | – | – | – | – | – | – | – | – | – | – | 80 | 5838 | -40 °C up to +125 °C | – | – | – | 6 | 6 | – | 7 | 1.3 | – | 95 | 4 | – | – | – | – | – | – | 7 | 70000 | 1 : 100 | 1.9 | 1.3 | 0.085 | 205 | 0.095 | 240 | – | – | – | – | 1.9 | |
![]() | 885012105006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 1 µF | ±20% | 6.3 | 0402 | -55 °C up to +85 °C | 15 | 0.1 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | 0.5 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012105010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 100 nF | ±20% | 10 | 0402 | -55 °C up to +85 °C | 5 | 5 GΩ | X5R Class II | 1 | 0.5 | 0.25 | – | – | – | – | 0.5 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 100 nF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 2.2 µF | ±10% | 10 | 0603 | -55 °C up to +125 °C | 10 | 0.05 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206080 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 330 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012106004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 2.2 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.05 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012106005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 10 | 0.02 GΩ | X5R Class II | 1.6 | 0.8 | 0.4 | – | – | – | – | 0.8 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012106006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 10 µF | ±20% | 6.3 | 0603 | -55 °C up to +85 °C | 15 | 0.005 GΩ | X5R Class II | 1.6 | 0.8 | 0.35 | – | – | – | – | 0.8 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | – | – | 1.25 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012108003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | 22 µF | ±20% | 6.3 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | 1.6 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012108012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | 47 µF | ±20% | 10 | 1206 | -55 °C up to +85 °C | 10 | 0.002 GΩ | X5R Class II | 3.2 | 1.6 | 0.5 | – | – | – | – | 1.6 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012109013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 3.2 | 2.5 | 0.75 | – | – | – | – | 2 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012109014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | 1210 | -55 °C up to +85 °C | 10 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | 2.5 | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 62100621921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | – | – | – | – | – | – | – | SMT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | – | – | 6 | Dual | Pin Header | Straight | 2 | |
![]() | 62100821921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm SMT Dual Pin Header | – | – | – | – | – | – | – | SMT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | Tube | – | – | – | – | – | – | – | – | – | 8 | Dual | Pin Header | Straight | 2 | |
![]() | 434111025826 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6.0x3.8 mm | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | 2.5 | 260 | 30000 | White | not specified | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.05 | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | – | – | 12 | – | -40 °C up to +85 °C | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | 800 | 2000 | Red | – | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |
![]() | 79527141 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WA-BCPH Battery Holder | – | – | – | – | 2032 | LCP | White | SMT | – | – | – | – | -25 °C up to +85 °C | – | 100 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |
![]() | 60800213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm Jumper with Test Point | – | – | – | – | – | – | – | – | – | – | – | – | -25 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 2 | – | Jumper | – | 3 | |
![]() | 62000211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 4 | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 2 | |
![]() | 62000311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 6 | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 2 | |
![]() | 62000411121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.00 mm THT Pin Header | – | – | – | – | – | – | – | THT | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 8 | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | – | – | – | – | 4 | Single | Pin Header | Straight | 2 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | Battery Type | Base Material | Base Color | Mount | C | Tol. C | VR (V) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | L (µH) | ISAT (A) | fres (MHz) | RDC max. (mΩ) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Schematic | Packaging | L1 (µH) | L2 (µH) | n | IR (A) | ISAT1 (A) | RDC1 typ (Ω) | RDC2 typ (Ω) | RDC1 max (Ω) | RDC2 max (Ω) | Pins (pcs) | Rows | Gender | Type | IR (A) | Samples |
---|