IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3307

5V, 3A Synchronous Step-Down Silent Switcher in 2mm x 2mm LQFN

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency3000 kHz
Output 11.2 V / 3 A

Description

The LTC®3307A is a very small, high efficiency, low noise, monolithic synchronous 3A step-down DC/DC converter operating from a 2.25V to 5.5V input supply. Using constant frequency, peak current mode control at switching frequencies up to 3MHz and minimum on-time as low as 22ns, this regulator achieves fast transient response with small external components. Silent Switcher architecture minimizes EMI emissions.

Features

  • High Efficiency: 8mΩ NMOS, 31mΩ PMOS
  • Programmable Frequency to 3MHz
  • Tiny Inductor and Capacitors
  • Peak Current Mode Control
  • 22ns Minimum On-Time
  • Wide Bandwidth, Fast Transient Response
  • Silent Switcher™ Architecture
  • Ultralow EMI Emissions
  • Low Ripple Burst Mode® Operation with IQ of 40μA

Typical applications

  • Optical Networking, Servers, Telecom, Communications
  • Industrial
  • Automotive
  • Distributed DC Power Systems (POL), FPGA, ASIC, μP Core Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT1(A)
ISAT2(A)
RDC max.(mΩ)
fres(MHz)
ISAT(A)
RDC(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 0.16 µH, 3.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.16 µH
Rated Current3.7 A
–
–
–
Self Resonant Frequency644 MHz
Saturation Current7 A
DC Resistance16 mΩ
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, 0.24 µH, 6.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.24 µH
Rated Current6.9 A
Saturation Current 12.8 A
Saturation Current 26.7 A
DC Resistance21 mΩ
Self Resonant Frequency280 MHz
Saturation Current5.4 A
–
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, 0.47 µH, 5.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Rated Current5.4 A
Saturation Current 12.95 A
Saturation Current 26.3 A
DC Resistance30 mΩ
Self Resonant Frequency165 MHz
Saturation Current4.2 A
–
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, 0.47 µH, 7.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Rated Current7.35 A
Saturation Current 13.6 A
Saturation Current 27.4 A
DC Resistance29 mΩ
Self Resonant Frequency150 MHz
Saturation Current5 A
–
–Check availability