Topology | Wireless Power Transfer |
Input voltage | 3-5.5 V |
Output 1 | 5 V / 3 A |
IC revision | 1 |
The STEVAL-ISB044V1 evaluation kit has been designed for devices, such assmartphones or tablets, requiring high power levels.It supports wireless battery charging up to 15 W.The embedded STWBC-EP digital controller transmitter is based on a cost-effectivehalf-bridge topology providing external interfaces via UART and I²C.The kit also includes STWBC-EP firmware, a graphical interface for debug,schematics, layout files and bill of materials.There are specific tools for the STEVAL-ISB044V1 available on www.st.com whichgive runtime information, such as the power delivered, the regulation error or theprotocol status as well as parameter tuning.
STWBC-EP digital controller
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Version | Application | Interface Type | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Compliance | Size | L (µH) | IR (mA) | fres (MHz) | Q | P (W) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
155124VS73200 | SPEC | 6 files | WL-SMSW SMT Mono-color Side View Waterclear | 573 | Bright Green | 575 | 50 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | 3.2 | 1.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1204 | – | – | – | – | – | – | – | 1 | – | Tape and Reel | |||
155124RS73200 | SPEC | 6 files | WL-SMSW SMT Mono-color Side View Waterclear | 624 | Red | 632 | 130 | 2 | AlInGaP | 120 | – | – | – | -40 °C up to +85 °C | – | – | – | 3.2 | 1.5 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1204 | – | – | – | – | – | – | – | 1 | – | Tape and Reel | |||
74279262 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 1.6 | 0.8 | 0.3 | – | – | – | – | – | – | SMT | SMT | – | – | 500 | – | 120 | 200 | 510 MHz | 1350 | 0.3 | Wide Band | – | 0603 | – | 500 | – | – | – | – | – | 0.8 | – | – | |||
74404054022 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 5 | 5 | – | 5.3 | 19 | – | – | – | 120 | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 5040 | 2.2 | 3800 | 77 | – | – | – | – | 4 | – | – | |||
7447714047 | SPEC | 8 files | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +150 °C | – | – | – | 10 | 10 | – | 8 | – | – | – | 10.4 | 120 | SMT | Performance | – | – | – | – | – | – | – | – | 0.0124 | – | – | 1050 | 4.7 | 7000 | 34 | – | – | 2 | – | 5 | – | – | |||
74438323100 | SPEC | 8 files | WE-MAPI SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 2.5 | 2 | – | 1.35 | – | 0.9 | 1.7 | 733 | 80 | SMT | SMT | – | – | – | – | – | – | – | – | 0.843 | – | – | 2510 | 10 | 600 | 25 | – | – | 2 | – | 1 | – | – | |||
760308104113 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Transmitter Coil | – | – | – | – | – | – | – | – | – | – | -20 °C up to +105 °C | – | – | – | 59.5 | 52 | – | 12 | – | – | – | 60 | – | THT | THT | – | – | – | – | – | – | – | – | 0.072 | – | Qi - A13 | 60 x 52 x 4 mm | 12 | 8000 | 16 | 120 | 150 | 2 | – | 6 | – | – | |||
885012108021 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 10 µF | ±20% | 25 | -55 °C up to +85 °C | 10 | 0.01 GΩ | X5R Class II | 3.2 | 1.6 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1206 | – | – | – | – | – | – | – | 1.6 | – | 7" Tape & Reel | |||
885012109014 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | -55 °C up to +85 °C | 5 | 0.005 GΩ | X5R Class II | 3.2 | 2.5 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1210 | – | – | – | – | – | – | – | 2.5 | – | 7" Tape & Reel | |||
629105150521 | SPEC | – | 6 files | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts High Current | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | SMT | – | Micro USB 2.0 | Type B | 3000 | 30 | – | – | – | – | – | Horizontal | – | – | – | 3000 | – | – | – | 5 | – | – | Receptacle | Tape and Reel | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | THT | – | – | – | – | 250 | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | 3 | Single | – | Pin Header | Bag | ||
61400416021 | SPEC | – | 6 files | WR-COM USB 2.0 Type A Horizontal | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | THT | – | USB 2.0 | Type A | 1500 | 30 | – | – | – | – | – | Horizontal | – | – | – | 1500 | – | – | – | 4 | – | – | Receptacle | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
155124VS73200 | SPEC | ||
155124RS73200 | SPEC | ||
74279262 | SPEC | ||
74404054022 | SPEC | ||
7447714047 | SPEC | ||
74438323100 | SPEC | ||
760308104113 | SPEC | ||
885012108021 | SPEC | ||
885012109014 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
629105150521 | SPEC | – | |
61300311121 | SPEC | – | |
61400416021 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | ISAT (A) | RDC (mΩ) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | VOP (V) | Mount | Version | Application | Interface Type | IR (mA) | Working Voltage (V (AC)) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Compliance | Size | L (µH) | IR (mA) | fres (MHz) | Q | P (W) | Pins (Value) (pcs) | Rows | H (mm) | Gender | Packaging | Samples |
---|