Topology | Positive to Negative Converter |
Input voltage | 50-280 V |
Output 1 | 600 V |
IC revision | 1 |
The STSPIN32F060x system-in-package is an extremely integrated solution for driving three-phase applications, helping designers to reduce PCB area and overall bill-of-material. It embeds an STM32F031x6x7 featuring an ARM® 32-bit Cortex®-M0 CPU and a 600 V triple half-bridge gate driver, able to drive N-channel power MOSFETs or IGBTs. A comparator featuring advanced smartSD function is integrated, ensuring fast and effective protection against overload and overcurrent. The high-voltage bootstrap diodes are also integrated, as well as anti cross-conduction, deadtime and UVLO protection on both the lower and upper driving sections, which prevents the power switches from operating in low efficiency or dangerous conditions. Matched delays between low and high-side sections guarantee no cycle distortion. The integrated MCU allows performing FOC, 6-step sensorless and other advanced driving algorithms including the speed control loop.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q | Interface Type | Mount | Working Voltage (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65100516121 | SPEC | – | 6 files | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | Mini USB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | -40 °C up to +105 °C | – | Type B | SMT | 30 | – | – | – | – | – | – | – | – | – | – | 5 | – | Receptacle | Horizontal | 1 | Tape and Reel & Mylar | ||
691213510002 | SPEC | – | 6 files | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 10.16 | – | – | -30 °C up to +120 °C | – | – | THT | 250 | – | – | – | – | – | – | – | – | – | – | 2 | – | – | Horizontal | 14 | Box | ||
691213510003 | SPEC | – | 6 files | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | 15.24 | – | – | -30 °C up to +120 °C | – | – | THT | 250 | – | – | – | – | – | – | – | – | – | – | 3 | – | – | Horizontal | 14 | Box | ||
150060RS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 250 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | |||
150060YS75000 | SPEC | 25 files RAY files
| WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 590 | Yellow | 595 | 120 | 2 | AlInGaP | 140 | – | – | – | 0603 | -40 °C up to +85 °C | – | – | – | 1.6 | 0.8 | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | |||
150080GS75000 | SPEC | 7 files | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 525 | Green | 515 | 450 | 3.2 | InGaN | 140 | – | – | – | 0805 | – | – | – | – | 2 | 1.25 | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | 0.7 | – | – | – | – | – | – | – | – | – | Tape and Reel | |||
865060443004 | SPEC | 9 files | WCAP-ASLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 25 | 6.3 x 5.5 | -55 °C up to +105 °C | 14 | 2.12766 MΩ | – | 5.5 | 6.6 | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | 2000 | 230 | 440 | 11.8 | 6.3 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
865090442004 | SPEC | 8 files | WCAP-ASLU Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 22 µF | ±20% | 25 | 5.0 x 5.5 | -40 °C up to +85 °C | 16 | 4.54545 MΩ | – | 5.5 | 5.3 | – | -40 °C up to +85 °C | – | – | V-Chip SMT | – | 1000 | 42 | – | 1.1 | 5 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
865230542002 | SPEC | 9 files | WCAP-AS5H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±20% | 35 | 5.0 x 5.5 | -40 °C up to +105 °C | 13 | 10 MΩ | – | 5.5 | 5.3 | – | -40 °C up to +105 °C | – | – | V-Chip SMT | – | 5000 | 25 | – | 3.5 | 5 | – | – | – | – | – | – | – | – | – | – | 15" Tape & Reel | |||
885012006002 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 10 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012006035 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 33 pF | ±5% | 25 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012006049 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 pF | ±0.5pF | 50 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | 494 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012006051 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0603 | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206025 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 680 nF | ±10% | 10 | 0603 | – | 10 | 0.2 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206026 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 10 | 0603 | – | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206059 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | ±10% | 25 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206062 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 3.3 nF | ±10% | 25 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206063 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | ±10% | 25 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206065 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 25 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 47 nF | ±10% | 25 | 0603 | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206073 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 220 nF | ±10% | 25 | 0603 | – | 3.5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207025 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 10 | 0805 | – | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207103 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 50 | 0805 | – | 10 | 0.1 GΩ | X7R Class II | 2 | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012208018 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | ±10% | 10 | 1206 | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012208094 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±10% | 50 | 1206 | – | 10 | 0.02 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
430483025816 | SPEC | – | 6 files | WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | 12 | – | – | – | 100 MΩ | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 2.5 | 160 | 1000000 | Black | not specified | – | – | – | – | 0.05 | Tape and Reel | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 5.08 | – | – | -40 °C up to +105 °C | – | – | THT | 250 | – | – | – | – | – | – | – | – | – | – | 2 | Single | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 7.62 | – | – | -40 °C up to +105 °C | – | – | THT | 250 | – | – | – | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | ||
61300411121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 10.16 | – | – | -40 °C up to +105 °C | – | – | THT | 250 | – | – | – | – | – | – | – | – | – | – | 4 | Single | Pin Header | Straight | 3 | Bag | ||
61300511121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 12.7 | – | – | -40 °C up to +105 °C | – | – | THT | 250 | – | – | – | – | – | – | – | – | – | – | 5 | Single | Pin Header | Straight | 3 | Bag | ||
885342209004 | SPEC | 7 files | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 33 nF | ±10% | 630 | 1210 | -55 °C up to +125 °C | 2.5 | 3.03 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
750318434 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Operating Temperature | Q | Interface Type | Mount | Working Voltage (V (AC)) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Pins (Value) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|