Topology | Other Topology |
Input voltage | 165-265 V |
Switching frequency | 6-50 kHz |
IC revision | 1.4 |
The EVAL-M3-IM564 evaluation power board is a part of the iMOTION™ modular application design kit for motor drives (iMOTION™ MADK). In order to run a motor, the matching control board is required to interface this power board.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | – | – | – | – | – | – | – | 1 µF | 630 | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | ±10% | Pitch 22.5 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | – | – | 4 | – | Carton | ||
![]() | 890324026034CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | – | – | – | – | – | – | – | 2.2 µF | 630 | X2 | 170 | 0.1 | 4.55 GΩ | -40 °C up to +105 °C | 22.5 | ±10% | Pitch 22.5 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 15 | 25 | Boxed THT | – | – | 4 | – | Carton | ||
![]() | 691250910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2509 - 9.52 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 10 to 30 (AWG) 5.26 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | 9.52 | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | 32 | – | – | – | – | 28.56 | – | – | THT | 3 | – | – | – | Box | |
![]() | 742792035 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | 0805 | – | – | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | 300 | 450 | 220 MHz | 2300 | 0.3 | two | 0.3 | – | – | – | – | 2 | 1.2 | 0.9 | SMT | – | – | – | – | – | ||
![]() | 7448052303 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XL | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 0.003 | – | 23 | 3 | 300 | 2100 | Nanocrystalline | 36 | 23 | 33 | THT | 4 | – | 5 | – | – | ||
![]() | 74404084470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LQS SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 8040 | – | – | – | -40 °C up to +125 °C | – | 2.1 | 136 | 9.8 | – | – | – | – | – | – | – | – | – | – | 1.55 | 0.047 | – | – | – | 8 | 8 | 4.2 | SMT | – | – | – | – | – | ||
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 4532 | – | – | – | -40 °C up to +125 °C | – | 3.38 | – | 85 | – | – | – | – | – | – | – | – | 0.071 | – | 2.5 | 0.0022 | – | – | NiZn | 4 | 4.5 | 3.2 | SMT | – | – | – | – | – | ||
![]() | 150080RS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | 625 | Red | 630 | 150 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | 0805 | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1.25 | 0.7 | SMT | – | – | – | – | Tape and Reel | ||
![]() | 860010672010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 22 µF | – | – | – | – | – | -40 °C up to +85 °C | 2 | – | – | 10 | – | – | – | – | – | – | – | 2000 | 110 | 11 | 5 | – | – | – | – | – | – | – | – | 50 | – | – | 11 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860010474013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 470 µF | – | – | – | – | – | -40 °C up to +85 °C | 3.5 | ±20% | – | 14 | – | – | – | – | – | – | – | 2000 | 561 | 117.5 | 8 | – | – | – | – | – | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860010274012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 560 µF | – | – | – | – | – | -40 °C up to +85 °C | 3.5 | ±20% | – | 19 | – | – | – | – | – | – | – | 2000 | 506 | 56 | 8 | – | – | – | – | – | – | – | – | 10 | – | – | 11.5 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 861011485019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 390 µF | – | – | – | – | – | -25 °C up to +85 °C | 10 | ±20% | 30.0 x 46.0 | 20 | – | – | -25 °C up to +85 °C | – | – | – | – | 2000 | 2540 | 3510 | 30 | – | – | – | – | – | – | – | – | 450 | – | – | 45 | – | – | – | – | – | – | – | Tray | ||
![]() | 885012006032 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 pF | – | – | – | – | 10 GΩ | – | – | ±5% | 0603 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206053 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 pF | – | – | – | – | 10 GΩ | – | – | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 pF | – | – | – | – | 10 GΩ | – | – | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | – | 10 GΩ | – | – | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 4.7 nF | – | – | – | – | 10 GΩ | – | – | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 nF | – | – | – | – | 10 GΩ | – | – | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206067 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 22 nF | – | – | – | – | 10 GΩ | – | – | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | – | – | – | – | 5 GΩ | -55 °C up to +125 °C | – | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | – | – | – | – | 0.1 GΩ | – | – | ±20% | 0603 | 10 | X5R Class II | 0.4 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012106019 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 220 nF | – | – | – | – | 2.3 GΩ | – | – | ±20% | 0603 | 3.5 | X5R Class II | 0.4 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012208043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 330 pF | – | – | – | – | 10 GΩ | – | – | ±10% | 1206 | 3.5 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012108021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | – | – | – | – | 0.01 GΩ | – | – | ±20% | 1206 | 10 | X5R Class II | 0.6 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 1.6 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207116 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | ±10% | 0805 | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 885342209006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 1 nF | – | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | ±10% | 1210 | 2.5 | X7R Class II | 0.75 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | 3.2 | 2.5 | 1.25 | – | – | – | – | – | 7" Tape & Reel | ||
![]() | 890303425004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 504 | – | 28 | 1 | 9 GΩ | -40 °C up to +85 °C | 15 | ±10% | Pitch 15 mm | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 630 | – | – | 18 | 6 | 12 | – | – | – | 4 | – | Carton | ||
![]() | 613010243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | 3 | – | – | – | – | 13.2 | – | – | THT | 10 | Dual | – | Socket Header | Tray | |
![]() | 613020243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | Angled | 3 | – | – | – | – | 25.9 | – | – | THT | 20 | Dual | – | Socket Header | Tray | |
750344279 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR 2 (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | L (mH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins (pcs) | Rows | G (mm) | Gender | Packaging | Samples |
---|