| Topology | Other Topology |
| Input voltage | 15 V |
| IC revision | 2.1 |
The Broadcom® EB1200-339J evaluation board features dual-output isolated gate drive ACPL-339J optocouplers, used to drive Fuji Electric and Infineon dual IGBT modules, and precision optically isolated ACPL-C87B amplifiers used for DC bus voltage and IGBT temperature measurements. The EB1200-339J can also be used in conjunction with the ACPL-736J sigma-delta current sensing module to measure IGBT output current. The EB1200-339J, is developed to support Broadcom customers during their first steps in designing inverter applications with ACPL-339J drivers.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012008004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 100 pF | ±5% | 10 | 1206 | -55 °C up to +125 °C | – | 10 GΩ | 3.2 | 1.6 | 0.8 | 0.6 | NP0 Class I | 7" Tape & Reel | – | 1000 | |||
| 885012008043 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 50 | 1206 | -55 °C up to +125 °C | – | 10 GΩ | 3.2 | 1.6 | 0.8 | 0.6 | NP0 Class I | 7" Tape & Reel | – | 1000 | |||
![]() | 885342208022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 100 pF | ±10% | 2000 | 1206 | – | 2.5 | 10 GΩ | 3.2 | 1.6 | 1.25 | 0.6 | X7R Class II | – | – | 600 | ||
| 885012208006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 nF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 5 | 10 GΩ | 3.2 | 1.6 | 0.8 | 0.6 | X7R Class II | 7" Tape & Reel | 600 | – | |||
![]() | 885382207001 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 1 µF | ±10% | 16 | 0805 | -55 °C up to +125 °C | 5 | 0.5 GΩ | 2 | 1.25 | 1.25 | 0.5 | X7R Class II | 7" Tape & Reel | – | – | ||
| 885012208017 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±10% | 10 | 1206 | -55 °C up to +125 °C | 10 | 0.02 GΩ | 3.2 | 1.6 | 1.6 | 0.6 | X7R Class II | 7" Tape & Reel | 600 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012008004 | SPEC | ||
| 885012008043 | SPEC | ||
![]() | 885342208022 | SPEC | |
| 885012208006 | SPEC | ||
![]() | 885382207001 | SPEC | |
| 885012208017 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Qmin. | Q (%) | Samples |
|---|