| Topology | Flyback Converter |
| IC revision | 1 |
State-of-the-art Quasi Resonance current mode flyback PWM power control IC with startup cell for power ranges up to 300 W. With innovative protection features for superior safety and reliability in operation. Of special note are its frequency modulation, its ultra low standby power consumption and an extensive array of protection features, allowing low EMI and highly efficient, reliable and cost effective designs. With startup cell and implemented with active bust mode and is the best-in-class of standby power performance.
500V startup cell for IC self power supply during various states,digital frequency reduction with decreasing load for higher efficiencyactive burst mode operation for ultra-low standby power (<1W @ 0.5W load)cycle by cylce peak current limitation, maximum output power limitation with input voltage compensationextensive protection features to protect the IC and the system from various fault conditions e.g. output OVP latch, VCC OVP/UVP, OLP, Output OVP, Short-winding, etc.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT (A) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 744778003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | 7332 | -40 °C up to +125 °C | – | – | – | 4.9 | 4.1 | 61 | Standard | 4.1 | 5.1 | – | – | – | – | 3.1 | 3.3 | 32 | – | – | – | 7.3 | 7.3 | 3.2 | SMT | – | – | – | – | – | – | – | ||
![]() | 74437324033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | 2 | – | – | – | – | – | – | – | – | – | – | – | – | – | 4020 | -40 °C up to +125 °C | – | – | – | 3.5 | – | 40 | – | 2.75 | 5.45 | – | – | – | – | – | 3.3 | 76 | – | – | – | 4.45 | 4.06 | 1.8 | SMT | – | – | – | – | – | – | – | ||
![]() | 691101710002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 101 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 26 to 14 (AWG) 0.5 to 2.5 (mm²) | – | – | – | – | – | 5 | Box | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | 10 | – | 12.6 | THT | – | – | – | – | – | – | 40022614 | |
![]() | 744821039 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | THT | – | – | – | – | – | – | 0.3 | 39000 | 3000 | 250 | 1500 | MnZn | 15.8 | 7.8 | 18 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 744822301 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | 4 | – | – | – | – | – | – | – | – | – | – | – | – | – | Type S | -40 °C up to +125 °C | – | – | – | – | – | – | THT | – | – | – | – | – | – | 3 | 1000 | 35 | 250 | 1500 | MnZn | 17.5 | 13 | 22 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 820442711E | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | 230 VAC | – | – | – | – | – | – | – | – | – | – | – | – | 14 mm | -40 °C up to +105 °C | – | – | – | – | – | – | THT | – | – | – | – | – | 16.5 | – | – | – | – | – | – | 16.5 | 4.5 | 20 | THT | 275 | 350 | 430 | 6000 | 155 | 0.6 | Yes | ||
![]() | 890334023023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 100 nF | X2 | 300 | 0.1 | 30 GΩ | 10 | Bulk | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 13 | 7 | 13 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 860040574006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 220 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | – | 12 | – | – | – | – | – | – | – | – | 7000 | 1000 | 77 | 8 | – | – | – | 35 | – | – | 16 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860040578014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 1000 µF | – | – | – | – | 5 | Ammopack | ±20% | – | – | 12 | – | – | – | – | – | – | – | – | 10000 | 2400 | 350 | 13 | – | – | – | 35 | – | – | 25 | – | – | – | – | – | – | – | – | – | – | ||
![]() | 870025375010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTG5 Aluminum Polymer Capacitors | – | – | – | – | – | – | 820 µF | – | – | – | – | 5 | Ammopack | ±20% | – | – | 10 | – | – | – | – | – | – | – | – | 2000 | 5500 | 1000 | 10 | – | – | – | 16 | – | – | 12.5 | – | – | Radial THT | – | – | – | – | – | – | – | ||
| 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012206077 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | 3 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | 0.8 | 0.8 | – | – | – | – | – | – | – | – | |||
| 885012208069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 10 µF | – | – | – | 0.01 GΩ | – | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 3.2 | 1.6 | 1.6 | – | – | – | – | – | – | – | – | |||
![]() | 860241481006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AT1H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 33 µF | – | – | – | – | 7.5 | Ammopack | ±20% | 18.0 x 21.0 | – | 20 | – | – | – | – | – | – | – | – | 10000 | 883 | 694 | 18 | – | – | – | 450 | – | – | 21 | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | IRP,40K (A) | ISAT (A) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (µH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
|---|