| Topology | Flyback Converter |
| Input voltage | 90-265 V |
| Output 1 | 15 V / 0.5 A |
| Output 2 | 6 V / 0.2 A |
| IC revision | 1.0 |
This application note provides an overview of the evaluation-board EVAL-M1-IM231-A including its main features, key data, pin assignments and mechanical dimensions.The EVAL-M1-IM231-A board is a complete evaluation-board including IM231-L6-series 3-phase Intelligent Power Modules (IPM) are designed for high-efficiency appliance motor drives such as air-conditioner fans and refrigerator compressors. In combination with either EVAL-M1-101T or EVAL-M1-099M it features and demonstrates Infineon’s CIPOS™ Micro Pro IPM technology for motor drive.The evaluation board EVAL-M1-IM231-A for Intelligent Power Modules (IPM) was developed to support Customers during their first steps designing applications with CIPOS™ Micro Pro power modules.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691216510003S | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.08 | 15.24 | – | – | Box | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | 24 | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 691216910003 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | 7.5 | 22.5 | – | – | Box | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | 24 | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 613020243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | 20 | – | – | – | Angled | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 25.9 | – | – | Tray | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 3 | – | – | – | – | – | – | – | – | – | – | Dual | – | Socket Header | |
![]() | 890324025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | 15 | 18 | 6 | 12 | Carton | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | – | ||
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4 | 4.5 | 3.2 | – | – | 4532 | – | – | – | – | -40 °C up to +125 °C | – | 2.2 | 2.5 | 3.5 | 3.38 | 4.1 | 4.7 | 0.071 | 85 | – | – | – | – | – | – | – | ||
![]() | 151034RS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | – | – | – | – | – | – | 621 | Red | 628 | 2600 | 2 | AlInGaP | 30 | – | – | – | – | – | – | – | 3 | 3 | 5.3 | Bulk | – | 3 mm | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860010372006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | 16 | – | – | – | – | 2 | 11 | – | – | Ammopack | – | – | – | 16 | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 176 | 16 | 5 | – | – | – | ||
![]() | 860020573008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 µF | 35 | – | – | – | – | 2.5 | 11 | – | – | Ammopack | ±20% | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 160 | 35 | 6.3 | – | – | – | ||
![]() | 860020474013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 330 µF | 25 | – | – | – | – | 3.5 | 11.5 | – | – | Ammopack | ±20% | – | – | 14 | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | 310 | 82.5 | 8 | – | – | – | ||
![]() | 860080374009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 16 | – | – | – | – | 3.5 | 11.5 | – | – | Ammopack | ±20% | – | – | 12 | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | 575 | 35.2 | 8 | – | – | – | ||
![]() | 861221485015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 450 | – | – | – | – | 10 | 31 | – | – | Tray | ±20% | 30.0 x 30.0 | – | 20 | – | – | -25 °C up to +85 °C | – | – | – | – | – | – | – | – | – | 3000 | 1640 | 943.93 | 30 | – | – | – | ||
| 885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 50 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 16 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | 16 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 16 | – | – | – | 5 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 220 nF | 16 | – | – | – | 2.3 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 600 | 5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | 50 | – | – | – | 10 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±5% | 0805 | – | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012007063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 50 | – | – | – | 10 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±5% | 0805 | – | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012007065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | 50 | – | – | – | 10 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±5% | 0805 | – | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 25 | – | – | – | 0.5 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±10% | 0805 | 600 | 5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 50 | – | – | – | 5 GΩ | – | 2 | 1.25 | 0.8 | 7" Tape & Reel | ±10% | 0805 | 600 | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 16 | – | – | – | 0.01 GΩ | – | 2 | 1.25 | 1.25 | 7" Tape & Reel | ±20% | 0805 | 600 | 10 | X5R Class II | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012006083 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | 470 pF | 100 | – | – | – | 10 GΩ | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | 1000 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885342208011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 630 | – | – | – | 10 GΩ | – | 3.2 | 1.6 | 1.25 | – | ±10% | 1206 | – | 2.5 | X7R Class II | 0.6 | – | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 691216510003S | SPEC | – |
![]() | 691216910003 | SPEC | – |
![]() | 613020243121 | SPEC | – |
![]() | 890324025017CS | SPEC | |
![]() | 744773022 | SPEC | |
![]() | 151034RS03000 | SPEC | |
![]() | 860010372006 | SPEC | |
![]() | 860020573008 | SPEC | |
![]() | 860020474013 | SPEC | |
![]() | 860080374009 | SPEC | |
![]() | 861221485015 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
| 885012006063 | SPEC | ||
| 885012206034 | SPEC | ||
| 885012206036 | SPEC | ||
| 885012206046 | SPEC | ||
| 885012206048 | SPEC | ||
| 885012007061 | SPEC | ||
| 885012007063 | SPEC | ||
| 885012007065 | SPEC | ||
| 885012207078 | SPEC | ||
| 885012207098 | SPEC | ||
| 885012107014 | SPEC | ||
| 885012006083 | SPEC | ||
![]() | 885342208011 | SPEC | |
| 750344226 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (µH) | IR (A) | IRP,40K (A) | ISAT (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Rows | G (mm) | Gender | Samples |
|---|