IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies ICL5102HV | Demoboard REF_ICL5102HV_350W

REF_ICL5102HV_350W

Overview

TopologyLLC Resonant Converter
Input voltage249-528 V
Switching frequency47-63 kHz
Output 156 V / 6.25 A
IC revision1

Description

Highly efficient, dimmable 350 W AC/DC LED driver reference board, demonstrating the performance of the ICL5102HV, an advanced 980 V resonant half-bridge controller IC with an integrated PFC stage.It is designed for LED driver applications such as horticulture and fishing lighting, street lighting, and parking space lighting where high AC input voltage systems are commonly used.

Features

  • High efficiency w/resonant LCC topology
  • Wide output voltage range
  • Analog Dimming for precise output control
  • High AC input voltage range (249 to 528 VAC)
  • Robust Design with CoolMOS™ PFD7 950 V
  • increased overall system efficiency
  • Enhanced flexibility w/ analog dimming
  • Increased reliability
  • Simplified Design with LCC Design Tool
  • Cost-Effective with single-sided PCB

Typical applications

  • LED and Lighting

Products

Order Code Data­sheet Downloads Status Product series Samples
750371812SPEC
Active i| Production is active. Expected lifetime: >10 years. WE-INDPOWER Inductor
750371813SPEC
Active i| Production is active. Expected lifetime: >10 years. WE-INDPOWER Inductor
750371814SPEC
Active i| Production is active. Expected lifetime: >10 years. WE-LLC Power Transformer
Order Code Data­sheet
750371812SPEC
750371813SPEC
750371814SPEC
Samples
Order Code Data­sheet Downloads Status Product series Samples