IC manufacturers Infineon Technologies

IC manufacturers (97)

Infineon Technologies IKD04N60RC2 | Demoboard EVAL-M7-HVIGBT-INV

Evaluation power board with M7 connector

Overview

TopologyMotor Drive
Input voltage220 V
Switching frequency20 kHz
Output 115 V / 1.3 A
IC revision1.0

Description

This user guide provides an overview of the evaluation board EVAL-M7-HVIGBT-INV, including its main features, key-technical data, pin assignments, and mechanical dimensions. EVAL-M7-HVIGBT-INV is an evaluation power board with Infineon’s latest 600 V TRENCHSTOPTM reverse conducting drive 2 (RC-D2) IGBT. This board features and demonstrates Infineon’s reverse conducting technology for inverter circuitry at hard switching condition. The RC-D2 is cost effective monolithically integrated IGBT with diode. The IGBTs used on this board are PG-TO252-3 (DPAK) packages. This board is suitable for driving fan, pump, and other smaller motors. The output power is up to 200 W without any heatsink at 8 kHz carrier frequency. The evaluation board EVAL-M7-HVIGBT-INV was developed to support users during their first steps in designing applications with running any permanent magnet motor via sensorless sinusoidal field-oriented control.

Features

  • Improved controllability
  • Operating range up to 20 kHz
  • Humidity robust design
  • Short circuit capability 3 us at 400V Vcc , TC = 150 ℃
  • Junction tempeture 175 °C
  • Very tight parameter distribution
  • Pb free lead plating, RoHs compliant
  • Complete product spectrum and SPICE models

Typical applications

  • Hood fan, Mixer-variable speed DC and SRM motors, Refrigeration and freezing–compressor drives, Residential aircon - motor-, system control and monitoring, Washer and dryer motor-control - quieter systems.

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCVR 2
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeDF
(%)
Ceramic TypeFl
(mm)
ISAT
(A)
fres
(MHz)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples
691216510003SSPEC
6 files WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp 3 Rising Cage Clamp PCB Yes Horizontal 12 to 30 (AWG) 3.31 to 0.0509 (mm²) -30 °C up to +120 °C 5.08 Box 24 15.24 THT
744823305SPEC
10 files WE-CMB Common Mode Power Line Choke 4 -40 °C up to +125 °C M 2.5 5 95 250 1500 MnZn 23 13 25.5 THT
890324025039CSSPEC
8 files WCAP-FTX2 Film Capacitors Across the mains470 nF 630 X2 220 0.121.28 GΩ -40 °C up to +105 °C 15 Carton ±10% Pitch 15 mm 275 18 8 14 Boxed THT
744773022SPEC
8 files WE-PD2 SMT Power Inductor -40 °C up to +125 °C 4532 3.38 85 2.5 0.0022 71 NiZn 4 4.5 3.2 SMT
860010373010SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors220 µF -40 °C up to +85 °C 2.5 Ammopack ±20% 16 2000 308 35.2 6.3 16 11
860010473007SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors100 µF -40 °C up to +85 °C 2.5 Ammopack ±20% 14 2000 209 25 6.3 25 11
860010573007SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors100 µF -40 °C up to +85 °C 2.5 Ammopack ±20% 12 2000 231 35 6.3 35 11
860010474012SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors330 µF -40 °C up to +85 °C 3.5 Ammopack ±20% 14 2000 451 82.5 8 25 11.5
861021483005SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors82 µF -25 °C up to +105 °C 10 Tray ±20% 22.0 x 36.0 20 2000 640 738 22 450 36
890283325008CSSPEC
8 files WCAP-FTBP Film Capacitors330 nF 140 0.130000 MΩ -40 °C up to +105 °C 15 Carton ±5% Pitch 15 mm 400 18 7 13
885342211006SPEC
7 files WCAP-CSMH Mid and High Voltage100 nF1 GΩ -55 °C up to +125 °C 7" Tape & Reel ±10% 1812 2.5 X7R Class II 0.5 630 4.5 3.2 2
750344226SPEC
Flyback Transformer
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionCVR 2
(V (DC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
PackagingTol. CSizeDF
(%)
Ceramic TypeFl
(mm)
ISAT
(A)
fres
(MHz)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
IR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
Mount Samples