Topology | Other Topology |
Input voltage | 165-265 V |
Output 1 | 2.2 A |
IC revision | 1.0 |
This application note provides an overview of the evaluation-board EVAL-M1-IM231-A including its main features, key data, pin assignments and mechanical dimensions. EVAL-M1-IM231-A is a complete evaluation-board including IM231-L6-series 3-phase Intelligent Power Modules (IPM) are designed for high-efficiency appliance motor drives such as air-conditioner fans and refrigerator compressors. In combination with either EVAL-M1-101T or EVAL-M1-099M it features and demonstrates Infineon’s CIPOS™ Micro Pro IPM technology for motor drive. The evaluation board EVAL-M1-IM231-A for Intelligent Power Modules (IPM) was developed to support Customers during their first steps designing applications with CIPOS™ Micro Pro power modules.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | – | – | – | – | – | – | – | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | ±10% | Pitch 15 mm | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | 12 | 4 | – | – | – | Carton | ||
![]() | 691216510003S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | 5.08 | 15.24 | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | Horizontal | 24 | Box | |
![]() | 691216910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | 7.5 | 22.5 | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | 3 | – | – | – | – | Horizontal | 24 | Box | |
![]() | 744773022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD2 SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | 4 | 4.5 | – | 4532 | – | – | – | – | -40 °C up to +125 °C | – | 2.2 | 3.38 | 0.071 | 85 | – | – | – | – | – | – | 3.2 | – | – | – | 2.5 | – | ||
![]() | 151034RS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | – | – | – | – | 621 | Red | 628 | 2600 | 2 | AlInGaP | 30 | – | – | – | – | – | – | – | – | 3 | 3 | – | 3 mm | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | 5.3 | – | – | – | – | Bulk | ||
![]() | 860010372006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | 16 | – | – | – | – | -40 °C up to +85 °C | 2 | 11 | – | – | – | – | 16 | – | – | – | – | – | – | – | – | 2000 | 176 | 16 | 5 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860020573008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 2.5 | 11 | – | ±20% | – | – | 12 | – | – | – | – | – | – | – | – | 2000 | 160 | 35 | 6.3 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860020474013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 330 µF | 25 | – | – | – | – | -40 °C up to +105 °C | 3.5 | 11.5 | – | ±20% | – | – | 14 | – | – | – | – | – | – | – | – | 2000 | 310 | 82.5 | 8 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860080374009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 16 | – | – | – | – | -55 °C up to +105 °C | 3.5 | 11.5 | – | ±20% | – | – | 12 | – | – | – | – | – | – | – | – | 3000 | 575 | 35.2 | 8 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 861221485015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 450 | – | – | – | – | -25 °C up to +85 °C | 10 | 31 | – | ±20% | 30.0 x 30.0 | – | 20 | – | – | -25 °C up to +85 °C | – | – | – | – | – | 3000 | 1640 | 943.93 | 30 | – | – | – | – | – | – | – | Tray | ||
![]() | 885012006063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | ±5% | 0603 | – | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206034 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 16 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | ±10% | 0603 | – | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206036 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | 16 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | ±10% | 0603 | – | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 16 | – | – | – | 5 GΩ | – | – | 1.6 | 0.8 | ±10% | 0603 | – | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012206048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 220 nF | 16 | – | – | – | 2.3 GΩ | – | – | 1.6 | 0.8 | ±10% | 0603 | – | 5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 pF | 50 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | ±5% | 0805 | – | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012007063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 50 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | ±5% | 0805 | – | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012007065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | 50 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | ±5% | 0805 | – | – | NP0 Class I | 0.5 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 25 | – | – | – | 0.5 GΩ | – | – | 2 | 1.25 | ±10% | 0805 | – | 5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 50 | – | – | – | 5 GΩ | – | – | 2 | 1.25 | ±10% | 0805 | – | 2.5 | X7R Class II | 0.5 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 16 | – | – | – | 0.01 GΩ | – | – | 2 | 1.25 | ±20% | 0805 | – | 10 | X5R Class II | 0.5 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012006083 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 470 pF | 100 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 1.6 | 0.8 | ±5% | 0603 | 1000 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885342208011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 630 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 3.2 | 1.6 | ±10% | 1206 | – | 2.5 | X7R Class II | 0.6 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | ||
![]() | 613020243121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | 25.9 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | 20 | Dual | – | – | Socket Header | Angled | 3 | Tray | |
750344226 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Qmin. | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q (%) | L (µH) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|