| Topology | Boost Converter |
| Input voltage | 1000 V |
| Output 1 | 750 V / 20 A |
| IC revision | 1.1 |
REF-15KW2LBOOST features Infineon‘s latest 1200 V TRENCHSTOP™ IGBT 7 with best-fitting EiceDRIVER™ gate drivers and XENSIV™ current sensors in a modular design blueprint that can be reused in individual 3-phase string and hybrid inverter projects.Its high switching frequency reduces size and cost, while passive cooling is still possible up to 10 kW.A separate XMC7200 based control card with open loop control software and GUI is also available.
Modular design conceptThree independent boost convertersIsolated gate driver cardCurrent sensors for each DC inputBuilt-in auxiliary power supply cardLarge heatsink for passive coolingFans for high power ratingsOptional control card
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | SW (mm) | To | Flammability Rating | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Version | Gender | Rows | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | G (mm) | Polarity | Variant | Pin Plating | Operation Force (g) | Schematic | Packaging | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (mA) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438367100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 3.25 | 6.6 | 13 | 4.3 | – | – | 5030 | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5.4 | 3.1 | – | – | – | – | – | – | – | – | 70.2 | – | – | 10 | – | – | – | 5.4 | SMT | ||
![]() | 742792118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | 1206 | -55 °C up to +125 °C | – | – | – | – | 0.5 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 1.1 | 2500 | – | – | – | 600 | 650 | 80 MHz | 2500 | 70 | High Current | 1500 | – | – | – | – | 3.2 | SMT | ||
![]() | 7448063801 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | – | – | – | – | XXL | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | 5 | – | – | – | – | – | – | 27.5 | 46 | – | – | – | 4 | – | – | – | – | 2.3 | – | 38000 | 1500 | 300 | 2100 | Nanocrystalline | 48 | THT | ||
![]() | 860010573007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | 100 µF | ±20% | – | – | – | 12 | – | – | – | – | – | – | 2000 | 231 | 35 | 2.5 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 11 | – | ||
![]() | 860020574012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | 220 µF | ±20% | – | – | – | 12 | – | – | – | – | – | – | 2000 | 255 | 77 | 3.5 | 8 | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 11.5 | – | ||
![]() | 860080575017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | 470 µF | ±20% | – | – | – | 9 | – | – | – | – | – | – | 5000 | 1850 | 164.5 | 5 | 10 | – | – | – | – | – | – | – | – | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 35 | – | – | 20 | – | ||
| 885012206052 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 1 µF | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | 1.6 | – | |||
| 885012206063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 4.7 nF | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 1.6 | – | |||
| 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 0.8 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 1.6 | – | |||
| 885012007057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 pF | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1.25 | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | – | |||
| 885012207026 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | 10 µF | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | 2 | – | |||
| 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | 5 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1.25 | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | – | |||
| 885012207103 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 µF | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | 0.1 GΩ | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | – | |||
![]() | 62505022021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 2 | – | With locking lever | Male | – | 250 | 20 | max. | – | – | – | – | – | – | Tray | – | – | – | – | – | 50 | – | – | – | – | – | Straight | 2000 | – | – | – | – | 65.7 | THT | |
![]() | 61300421021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 2.54 | – | – | Pin Header | Dual | 250 | 20 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 4 | – | – | – | – | – | Angled | 3000 | – | – | – | – | 5.08 | THT | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 2.54 | – | – | Pin Header | Dual | 250 | 20 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 20 | – | – | – | – | – | Angled | 3000 | – | – | – | – | 25.4 | THT | |
![]() | 61300621821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 2.54 | – | – | Socket Header | Dual | 250 | 20 | max. | – | – | – | – | – | – | Tray | – | – | 3000 | – | – | 6 | – | – | – | – | – | Straight | 3000 | – | – | – | – | 8.12 | THT | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 10000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | 500 | – | 12 | – | – | – | – | |
![]() | 971120354 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRIE Brass Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | 5 | M3 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | M3 | – | – | – | – | – | – | – | – | – | – | – | – | Brass | 12 | – | |
![]() | 662302131822 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MPC3 Male header Single Row | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 3 | – | – | Male | Single | 250 | 10 | max. | – | 2 | with SMT Solder Tabs | Tin | – | – | Tape and Reel with Cap | – | – | 5000 | – | – | 2 | – | – | – | – | – | Vertical | 5000 | – | – | – | – | 9.65 | SMT | |
![]() | 61300421821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 2.54 | – | – | Socket Header | Dual | 250 | 20 | max. | – | – | – | – | – | – | Tray | – | – | 3000 | – | – | 4 | – | – | – | – | – | Straight | 3000 | – | – | – | – | 5.58 | THT | |
![]() | 61300621021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 2.54 | – | – | Pin Header | Dual | 250 | 20 | – | – | – | – | – | – | – | Bag | – | – | – | – | – | 6 | – | – | – | – | – | Angled | 3000 | – | – | – | – | 7.62 | THT | |
![]() | 62501421621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.00 mm Male | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | 2 | – | – | Male | – | 250 | 20 | max. | – | – | – | – | – | – | Tray | – | – | 2000 | – | – | 14 | – | – | – | – | – | Straight | 2000 | – | – | – | – | 21.2 | THT | |
![]() | 74655095 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-THRBU REDCUBE THR with internal through-hole thread | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | 10 | 4 | – | M5 | 3.5 | 8 | – | – | – | – | – | – | 85000 | – | – | – | Brass | – | THR | |
![]() | 97790603111 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SCRW Pan Head Screw w. cross slot M3 | – | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | UL94 V-2 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Nylon 66 | 6 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 78438367100 | SPEC | |
![]() | 742792118 | SPEC | |
![]() | 7448063801 | SPEC | |
![]() | 860010573007 | SPEC | |
![]() | 860020574012 | SPEC | |
![]() | 860080575017 | SPEC | |
| 885012206052 | SPEC | ||
| 885012206063 | SPEC | ||
| 885012206095 | SPEC | ||
| 885012007057 | SPEC | ||
| 885012207026 | SPEC | ||
| 885012207098 | SPEC | ||
| 885012207103 | SPEC | ||
![]() | 62505022021 | SPEC | – |
![]() | 61300421021 | SPEC | – |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61300621821 | SPEC | – |
![]() | 450301014042 | SPEC | – |
![]() | 971120354 | SPEC | – |
![]() | 662302131822 | SPEC | – |
![]() | 61300421821 | SPEC | – |
![]() | 61300621021 | SPEC | – |
![]() | 62501421621 | SPEC | – |
![]() | 74655095 | SPEC | – |
![]() | 97790603111 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | ISAT,10% (A) | ISAT,30% (A) | fres (MHz) | IRP,40K (A) | C | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | Fl (mm) | SW (mm) | To | Flammability Rating | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Version | Gender | Rows | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | G (mm) | Polarity | Variant | Pin Plating | Operation Force (g) | Schematic | Packaging | W (mm) | H (mm) | IR (mA) | Ti | Tl (mm) | Pins (pcs) | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | IR (mA) | L (µH) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | Mount | Samples |
|---|