| Topology | Other Topology |
| Switching frequency | 10000-810000 kHz |
| IC revision | C |
The MAX® 10 FPGA development board provides a hardware platform for evaluating the performanceand features of the Altera® MAX 10 device.The development kit includes a RoHS- and CE-compliant MAX 10 FPGA Development board with thefollowing components:• Featured Devices:• MAX 10 FPGA (10M50D, dual supply, F484 package)• Enpirion® EN2342QI 4 A PowerSoC Voltage-Mode Synchronous Step-Down Converter withIntegrated Inductor Enpirion• EN6337QI 3 A High-Efficiency PowerSoC DC-DC Step-Down Converters with Integrated Inductor• Enpirion EP5358xUI 600 mA PowerSoC DC-DC Step-Down Converters with Integrated Inductor• MAX II CPLD – EPM1270M256C4N (On-board USB-Blaster™ II)• Programming and Configuration:• Embedded USB-Blaster II (JTAG)• Optional JTAG direct via 10-pin header• Memory Devices:• 64-Mx16 1 Gb DDR3 SDRAM with soft memory controller• 128-Mx8 1 Gb DDR3 SDRAM with soft memory controller• 512-Mb Quad serial peripheral interface (quad SPI) flash• Communication Ports:• Two Gigabit Ethernet (GbE) RJ-45 ports• Ethernet Port A (Bottom)• Ethernet Port B (Top)• One mini-USB2.0 UART• One high-definition multimedia interface (HDMI) video output• One universal high-speed mezzanine card (HSMC) connector• Two 12-pin Digilent Pmod™ compatible connectors• Analog:• Two MAX 10 FPGA analog-to-digital converter (ADC) SMA inputs• 2x10 ADC header• Potentiometer input to ADC• One external 16 bit digital-to-analog converter (DAC) device with SMA output• Clocking• 25 MHz single-ended, external oscillator clock source• Silicon labs clock generator with programmable frequency GUI• Mini-USB cable for on-board USB-Blaster™ II• 2A Power Supply and cord• Free Quartus® II Web Edition design software (download software and license from website)• Complete documentation• User manual, bill of materials, schematic, and board files
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins (pcs) | Gender | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (mA) | Packaging | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Channels | Polarity | VCh max. (V) | VBR min. (V) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060BS75000 | SPEC | 27 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | – | – | – | Tape and Reel | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | Tape and Reel | – | 1.6 | – | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | ||
![]() | 742792022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | – | 2 | – | 0.9 | – | – | – | – | 220 | 330 | 300 MHz | 2000 | 0.05 | High Current | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 82401646 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – Super Speed Series | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | 4.9 | – | 0.975 | – | – | – | – | – | – | – | – | – | – | 6+1 | Unidirectional | 5 | 6 | 13 | 8 | USB 3.0, HDMI 1.4 | – | – | – | – | – | -55 °C up to +85 °C | – | – | SMT | – | ||
![]() | 7499151120 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 28.3 | – | 25.25 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Standard | 1000BASE-T | non-PoE | 2x1 | Up/Down | No | -40 °C up to +85 °C | yellow-green | current | THT | Yes | ||
![]() | 416131160804 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | 4 | – | – | 1.27 | – | – | Tape and Reel | 4 | 6.25 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 430181038816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm | – | – | – | – | – | – | – | – | – | – | – | – | 50 | Tape and Reel | – | – | not specified | 3.8 | 160 | 1000000 | Black | No | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 61001021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 10 | Pin Header | 250 | 2.54 | Dual | 3000 | Tube | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | – | – | 2 | Pin Header | 250 | 2.54 | Single | 3000 | Bag | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61302021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | – | – | 20 | Pin Header | 250 | 2.54 | Dual | 3000 | Bag | – | 25.4 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 685119134923 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM HDMI Connectors | – | – | – | – | – | – | – | 19 | Receptacle | 40 | – | – | 500 | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | – | – | – | HDMI | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | |
![]() | 613012243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Dual | – | – | – | – | – | – | – | 12 | Socket Header | 250 | 2.54 | Dual | 3000 | Tray | – | 15.74 | – | – | – | – | – | – | – | – | – | – | – | Angled | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Pins (pcs) | Gender | Working Voltage (V (AC)) | Pitch (mm) | Rows | IR (mA) | Packaging | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Channels | Polarity | VCh max. (V) | VBR min. (V) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|