Topology | Other Topology |
IC revision | A |
The USB3.0 Type-C PD Card is a USB3.0 Type-C evaluation daughter card based on Intel® High-Speed Mezzanine Card (HSMC).The card features Cypress® EZ-USB FX3™ SuperSpeed USB3.0 controller and EZ-PD™ CCG3 Type-C Power Delivery port controller, and can be inserted into an Intel® FPGA evaluation board with HSMC. By inserting this card into an Intel® FPGA evaluation board with HSMC, it is possible to evaluate USB3.0 data transfer, DisplayPort Alternete Mode, and 100W Power Delivery via Type-C connector.The Intel® FPGA Evaluation Board has been tested on the Mpression Sodia with Cyclone® V SoC FPGA.Translated with www.DeepL.com/Translator (free version)
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Mount | IR (A) | IR (A) | Working Voltage (V (AC)) | Packaging | L (µH) | IRP,40K (A) | fres (MHz) | Size | Version | Application | Interface Type | Gender | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447779003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 2 | SMT | 3.3 | – | – | – | 3.3 | 4.75 | 55 | 7345 | Robust | – | – | – | 4.5 | – | – | – | – | – | – | – | – | 30 | – | ||
![]() | 629105136821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Micro USB 2.0 SMT Type B Horizontal 5 Contacts | 5 | SMT | 1 | 1 | 30 | Tape and Reel | – | – | – | – | – | Micro USB 2.0 | Type B | Receptacle | – | – | – | – | – | – | – | – | – | – | Horizontal | |
![]() | 742792641 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | SMT | 1.5 | 2 | – | – | – | – | – | 0603 | SMT | – | – | – | 0.8 | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 150 | High Current | ||
![]() | 694106301002 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-DC DC Power Jack Right Angled Ø 6.4 | – | THT | 5 | 5 | 30 | Bag | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Right Angled | |
![]() | 431181015816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 5x5 mm with ground terminal | – | – | 0.02 | – | – | Tape and Reel | – | – | – | – | – | – | – | – | 1.5 | 160 | 1000000 | Black | not specified | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447779003 | SPEC | |
![]() | 629105136821 | SPEC | – |
![]() | 742792641 | SPEC | |
![]() | 694106301002 | SPEC | – |
![]() | 431181015816 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Mount | IR (A) | IR (A) | Working Voltage (V (AC)) | Packaging | L (µH) | IRP,40K (A) | fres (MHz) | Size | Version | Application | Interface Type | Gender | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|