| Topology | FPGA |
| IC revision | A |
The Magnes board is a highly scalable and flexible platform for hardware engineers and software developers, featuring an Intel®Arria® 10 GX FPGA and two FPGA Mezzanine Card (FMC) connectors and a COM Express® (COMe) connector. With two banks of 2GByte DDR4-SDRAM and two high-speed mezzanine connectors, the Magnes board can be combined with up to two commercially available or user-developed expansion cards. The board is also equipped with a COMe connector and is connected to the FPGA via PCIe, which makes it easy to connect to a general-purpose CPU, enabling the development of various applications that combine FPGA and CPU.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | Version | ISAT,10% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Gender | Working Voltage (V (AC)) | Pitch (mm) | Rows | Contact Resistance (mΩ) | Tol. R | Interface Type | IR (mA) | Color | PCB/Cable/Panel | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (mΩ) | IR (mA) | VR (V (DC)) | VT (V (AC)) | fc (GHz) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | ±5% | 0402 | 600 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012005056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 pF | ±5% | 0402 | 700 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012005059 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 pF | ±5% | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012005061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | ±5% | 0402 | 1000 | – | 10 GΩ | NP0 Class I | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | ±10% | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 0402 | – | 2.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 50 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205050 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | ±10% | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 22 nF | ±10% | 0402 | – | 5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 47 nF | ±10% | 0402 | – | 3.5 | 10 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012205036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 68 nF | ±10% | 0402 | – | 5 | 7.4 GΩ | X7R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 16 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
| 885012105018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±20% | 0402 | – | 10 | 5 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012105011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 220 nF | ±20% | 0402 | – | 5 | 2.3 GΩ | X5R Class II | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | |||
| 885012206027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 2.2 µF | ±10% | 0603 | – | 10 | 0.05 GΩ | X7R Class II | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
![]() | 865080445010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | 100 µF | ±20% | 6.3 x 7.7 | – | 14 | 1 MΩ | – | 6.6 | – | 15" Tape & Reel | – | – | – | – | – | – | SMT | – | 2000 | 290 | 25 | 6.3 | – | – | – | – | – | – | – | – | – | – | – | – | 7.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 380 | – | 25 | – | – | – | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | ||
![]() | 742792780 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0402 | – | – | – | – | 0.5 | 0.25 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | – | 0.5 | – | – | – | – | 220 | 360 | 450 MHz | 900 | 0.35 | Wide Band | – | – | – | 300 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792663 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 1000 | 1100 | 150 MHz | 650 | 0.85 | Wide Band | – | – | – | 100 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792601 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 30 | 65 | 1000 MHz | 1000 | 0.03 | High Current | – | – | – | 800 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792625 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 120 | 180 | 400 MHz | 2000 | 0.05 | High Current | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 742792641 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | 0603 | – | – | – | – | 0.8 | 0.3 | – | – | – | – | – | – | – | SMT | – | – | – | – | – | – | – | – | – | – | – | – | – | 2000 | – | – | – | 1.6 | – | 0.8 | – | – | – | – | 300 | 450 | 250 MHz | 2000 | 0.15 | High Current | – | – | – | 1500 | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744233670 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CNSW HF SMT Common Mode Line Filter | – | – | 0805 | – | – | – | – | 1.2 | – | – | – | – | – | – | – | – | SMT | – | – | – | – | – | 4 | – | – | – | – | – | – | – | – | – | – | – | 2 | – | 1.2 | – | – | – | – | 67 | – | – | – | 0.24 | – | bifilar | 0.092 | – | 320 | 50 | 125 | 6.5 | USB 3.0 | – | – | – | – | – | -40 °C up to +105 °C | – | – | SMT | – | ||
![]() | 7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | 6050 | – | – | – | – | 6.2 | – | – | 2.1 | 1.4 | 98 | 15 | 120 | 1.3 | Robust | 1.3 | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | 5.9 | – | 5 | – | – | – | – | – | – | – | – | 0.115 | – | – | 22 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744383230033 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | 2510 | – | – | – | – | 2 | – | – | 5.5 | 8 | 29 | 180 | 80 | 6.2 | SMT | 4.25 | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | 2.5 | – | 1 | – | – | – | – | – | – | – | – | 0.038 | – | bifilar | 0.33 | – | 3400 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 744373240033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | 4020 | – | – | – | – | 4.06 | – | – | 10.5 | 22 | 7.8 | 143 | 120 | – | – | 11.2 | – | – | – | – | 2 | – | – | – | – | – | – | – | – | – | – | – | 4.45 | – | 1.8 | – | – | – | – | – | – | – | – | 0.0086 | – | – | 0.33 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | ||
![]() | 7497110616 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | 20 | – | – | – | – | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 33 | – | 32 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1500 | – | Standard USB3.0 | 1000BASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-green | current | THT | No | ||
![]() | 61900311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Male | 250 | 2.54 | – | 20 | max. | – | 3000 | Beige | PCB | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Vertical | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 12 | Pin Header | 250 | 2.54 | Dual | 20 | max. | – | – | – | – | – | 15.24 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61302821121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 28 | Pin Header | 250 | 2.54 | Dual | 20 | max. | – | – | – | – | – | 35.56 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 416131160808 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 8 | – | – | 1.27 | – | – | – | – | 25 | – | – | 8 | 11.33 | Yes | – | 500 | 1000 | White | Yes | – | – | – | – | – | – | – | – | – | – | 24 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 434123043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | 100 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | not specified | 4.3 | 160 | 50000 | Black | No | – | – | – | – | – | – | – | – | – | 50 | 12 | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | |
![]() | 60900213421 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Jumper | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 1 | Jumper | 250 | 2.54 | – | 20 | max. | – | – | Black | – | – | 2.44 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | |
![]() | 61201021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male | – | – | – | – | – | 1000 MΩ | – | – | – | Tray | – | – | – | – | – | – | Low Profile | – | – | – | – | – | 10 | Male | 250 | 2.54 | – | 20 | max. | – | – | – | PCB | – | 20.36 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Single | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 3 | Pin Header | 250 | 2.54 | Single | 20 | max. | – | – | – | – | – | 7.62 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61300421121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Pin Header | 250 | 2.54 | Dual | 20 | max. | – | – | – | – | – | 5.08 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61301021121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 10 | Pin Header | 250 | 2.54 | Dual | 20 | max. | – | – | – | – | – | 12.7 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61301621121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | – | 1000 MΩ | – | – | – | Bag | – | – | – | – | – | – | – | – | – | – | – | – | 16 | Pin Header | 250 | 2.54 | Dual | 20 | max. | – | – | – | – | – | 20.32 | – | – | – | – | – | – | – | – | – | – | – | Straight | – | – | – | 3000 | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 61400416121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Standard Connectors | – | – | – | – | – | 1000 MΩ | – | – | – | Tray | – | – | – | – | – | – | – | – | – | – | – | – | 4 | Receptacle | 30 | – | – | 20 | max. | Type B | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 1500 | – | – | – | USB 2.0 | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | |
![]() | 685119134923 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM HDMI Connectors | – | – | – | – | – | 10 MΩ | – | – | – | Tape and Reel | – | – | – | – | – | – | – | – | – | – | – | – | 19 | Receptacle | 40 | – | – | 30 | max. | Type A | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Horizontal | – | – | – | 500 | – | – | – | HDMI | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012005055 | SPEC | ||
| 885012005056 | SPEC | ||
| 885012005059 | SPEC | ||
| 885012005061 | SPEC | ||
| 885012205063 | SPEC | ||
| 885012205065 | SPEC | ||
| 885012205050 | SPEC | ||
| 885012205014 | SPEC | ||
| 885012205054 | SPEC | ||
| 885012205036 | SPEC | ||
| 885012105018 | SPEC | ||
| 885012105011 | SPEC | ||
| 885012206027 | SPEC | ||
![]() | 865080445010 | SPEC | |
![]() | 742792780 | SPEC | |
![]() | 742792663 | SPEC | |
![]() | 742792601 | SPEC | |
![]() | 742792625 | SPEC | |
![]() | 742792641 | SPEC | |
![]() | 744233670 | SPEC | |
![]() | 7447786122 | SPEC | |
![]() | 744383230033 | SPEC | |
![]() | 744373240033 | SPEC | |
![]() | 7497110616 | SPEC | |
![]() | 61900311121 | SPEC | – |
![]() | 61301221121 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 61302821121 | SPEC | – |
![]() | 416131160808 | SPEC | – |
![]() | 434123043816 | SPEC | – |
![]() | 60900213421 | SPEC | – |
![]() | 61201021621 | SPEC | – |
![]() | 61300311121 | SPEC | – |
![]() | 61300421121 | SPEC | – |
![]() | 61301021121 | SPEC | – |
![]() | 61301621121 | SPEC | – |
![]() | 61400416121 | SPEC | – |
![]() | 685119134923 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Packaging | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | ISAT (A) | Version | ISAT,10% (A) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Gender | Working Voltage (V (AC)) | Pitch (mm) | Rows | Contact Resistance (mΩ) | Tol. R | Interface Type | IR (mA) | Color | PCB/Cable/Panel | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Winding Style | L (µH) | Z (mΩ) | IR (mA) | VR (V (DC)) | VT (V (AC)) | fc (GHz) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Samples |
|---|