| Topology | Other Topology |
| IC revision | A |
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Type | Pins (pcs) | Gender | Variant | Durability | Interface Type | Working Voltage (V (AC)) | Packaging | Pitch (mm) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 150060VS75000 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | 570 | Bright Green | 572 | 40 | 2 | AlInGaP | 140 | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | 1.6 | 0.7 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 782422221 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBA SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | 220 | 330 | 0.3 | Wide Band | – | – | – | – | – | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | 400 | – | ||
![]() | 82400152 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – High Speed Series | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1.6 | 0.55 | – | – | – | – | – | 2+1 | Unidirectional | 5 | 1 | 6 | 2 | 6 | 10 | 8 | USB 1.0 -2.0 Flow Thru Design | – | – | – | – | – | -55 °C up to +125 °C | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 82400274 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TVS TVS Diode – High Speed Series | – | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1 | – | – | – | – | – | 4+1 | Unidirectional | 5 | 1 | 6 | 1.2 | 6 | 12.5 | 12 | Ethernet, USB 1.0 -2.0 Double Port | – | – | – | – | – | -55 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 7499110124 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 25.4 | 13.55 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Standard | 1000BASE-T | non-PoE | 1x1 | Up | No | -40 °C up to +85 °C | green-yellow/green | current | THT | No | 350 | min. | 100 kHz / 100 mV @ 8 mA | – | – | – | – | – | ||
![]() | 744765068A | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-KI SMT Wire Wound Ceramic Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | SMT | – | 0.0068 | ±5% | 250 MHz | 20 | 250 MHz | 0.083 | 680 | 4800 | ||
![]() | 430481035816 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Washable Tact Switch 6x6 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | – | – | – | – | – | 3.5 | 160 | 1000000 | Black | Yes | not specified | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 50 | – | |
![]() | 61900211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Header | – | – | – | – | – | – | – | – | – | – | Vertical | 2 | Male | – | 25 Mating cycles | – | 250 | Bag | 2.54 | PCB | 20 | max. | 5.08 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | – | – | – | – | – | – | 3000 | – | |
![]() | 629105150921 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-USB Mini/Micro Connectors | – | – | – | – | – | – | – | – | – | – | Horizontal | 5 | Receptacle | – | 10 000 Mating cycles | Type AB | 30 | Tape and Reel | – | – | 30 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Micro USB 2.0 | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | 1800 | – | |
![]() | 693071010811 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-CRD SD Card Connectors | – | – | – | – | – | – | – | – | – | – | Push & Push | 8 | Socket | with Card Detection | 10 000 Mating cycles | – | 100 | Tape and Reel & Mylar | – | – | 100 | max. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Micro SD | – | – | – | – | – | -25 °C up to +85 °C | – | – | SMT | – | – | – | – | – | – | – | 500 | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 150060VS75000 | SPEC | |
![]() | 782422221 | SPEC | |
![]() | 82400152 | SPEC | |
![]() | 82400274 | SPEC | |
![]() | 7499110124 | SPEC | |
![]() | 744765068A | SPEC | |
![]() | 430481035816 | SPEC | – |
![]() | 61900211121 | SPEC | – |
![]() | 629105150921 | SPEC | – |
![]() | 693071010811 | SPEC | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Z @ 100 MHz (Ω) | Zmax (Ω) | RDC (Ω) | Type | Pins (pcs) | Gender | Variant | Durability | Interface Type | Working Voltage (V (AC)) | Packaging | Pitch (mm) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Channels | Polarity | VCh max. (V) | ICh Leak max. (µA) | VBR min. (V) | CCh typ. (pF) | IPeak (A) | VCh Clamp ESD typ. (V) | VESD Contact (kV) | Application | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | L (µH) | Tol. L | Test Condition L | Qmin. (%) | Test Condition Q | RDC max. (Ω) | IR (mA) | fres (MHz) | Samples |
|---|