Topology | Motor Drive |
Input voltage | 18-63 V |
IC revision | 1 |
The "e-Bike Traction Motor Control" targets high-performance,low power and cost-effective motor controlapplications; for example, applications for e-mobility(e-bikes). The "e-Bike Traction Motor Control" can driveBLDC/PMSM motors of up to 1 kW peak power and upto 60A peak-to-peak phase currents. The input voltagerange is between 18V and 63V, covering the applicationspowered from battery strings of up to 15S (Li-Ioncells).For maximum battery efficiency and lower noise, aField-Oriented Control (FOC) algorithm is used to controlthe motor speed and torque. Two rotor positionfeedback options are available, including three 120°spaced Hall sensors on motors so equipped, or sensorlesscurrent feedback using up to three shunt resistorsfor motors without Hall sensors.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins (Value) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447779156 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 56 | 1.5 | 350 | 10 | 7345 | Robust | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | 7.3 | 2 | – | 4.5 | – | – | 0.93 | – | ||
![]() | 860040780019 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATUL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 1200 µF | 63 | 10000 | -40 °C up to +105 °C | 2920 | 756 | 9 | 7.5 | 16 | 41 | – | – | – | – | – | – | Tray | ||
![]() | 61300511021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Angled Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 12.7 | 5 | Single | – | Pin Header | Angled | 3 | Bag | |
![]() | 61300211121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 5.08 | 2 | Single | – | Pin Header | Straight | 3 | Bag | |
![]() | 61300611121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.54 | – | 15.24 | 6 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7447779156 | SPEC | |
![]() | 860040780019 | SPEC | |
![]() | 61300511021 | SPEC | – |
![]() | 61300211121 | SPEC | – |
![]() | 61300611121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Pins (Value) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|