Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 400 V |
IC revision | 1 |
The GAN111-650WSB is a 650 V, 97 mΩ( typical) Gallium Nitride (GaN) FET in a TO-247 package. It is a normally-off device that combines Nexperia’s latest high-voltage GaN HEMT H2 technology and a low-voltage silicon MOSFET in a cascode configuration. It is assembled in a die on die stack for optimised performance and minimized internal parasitics, housed in a 3-pin TO-247 package
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | Q | SW (mm) | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61900311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-WTB 2.54 mm Male Locking Header | 2.54 | THT | 250 | PCB | 20 | max. | 7.62 | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | 3 | – | – | 3 | – | Male | Vertical | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | 2.54 | THT | 250 | – | 20 | max. | 7.62 | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 3 | Single | Pin Header | Straight | 3 | Bag | ||
885012006059 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 220 pF | ±5% | 50 | 0603 | – | – | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1.6 | 100 nF | ±10% | 50 | 0603 | – | – | 3 | 5 GΩ | X7R Class II | 0.8 | 0.4 | -55 °C up to +125 °C | – | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207079 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 2 | 2.2 µF | ±10% | 25 | 0805 | – | – | 10 | 0.05 GΩ | X7R Class II | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207103 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 2 | 1 µF | ±10% | 50 | 0805 | – | – | 10 | 0.1 GΩ | X7R Class II | 1.25 | 0.5 | -55 °C up to +125 °C | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
970150485 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SPAII Plastic Spacer Stud, metric, internal/ internal | – | – | – | – | – | – | 15 | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +110 °C | – | 8 | – | – | – | M4 | – | – | – | – | – | – | Bag | ||
885012006079 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1.6 | 100 pF | ±5% | 100 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 0.8 | 0.4 | -55 °C up to +125 °C | 1000 | – | 0.8 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885342208021 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 3.2 | 10 nF | ±10% | 1000 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.6 | -55 °C up to +125 °C | – | – | 1.25 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
746600330R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WP-SMBU REDCUBE SMT with internal through-hole thread | – | SMT | – | – | – | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | – | – | – | – | -55 °C up to +150 °C | – | – | 3 | 7 | 50 | M3 | 4 | – | – | – | – | 50 | Tape and Reel | ||
885012108022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 3.2 | 10 µF | ±10% | 50 | 1206 | -55 °C up to +125 °C | – | 10 | 0.005 GΩ | X5R Class II | 1.6 | 0.6 | -55 °C up to +85 °C | – | – | 1.6 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | |||
885342214173 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 5.7 | 100 nF | ±10% | 1000 | 2220 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2.5 | 0.85 | -55 °C up to +125 °C | – | – | 5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pitch (mm) | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Operating Temperature | Q | SW (mm) | H (mm) | Ø OD (mm) | IR (A) | Ti | Tl (mm) | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Samples |
---|