| Topology | Power Factor Correction |
| Input voltage | 176-264 V |
| Switching frequency | 60-67 kHz |
| Output 1 | 400 V / 5 A |
| IC revision | 0.9 |
Reference Design RD-555This reference design supports inclusion of Advanced CCM PFC Controller FAN6982,and Fairchild Integrated Power Switch FSL336LRN, in a design of a Power-Factor-Correction (PFC) front-end up to 2 KW.
Continuous Conduction ModeInnovative Switching-Charge Multiplier-DividerAverage-Current-Mode for Input-Current ShapingTriFault Detect™ Prevent Abnormal Operation for Feedback LoopPower-On Sequence ControlSoft-Start CapabilityBrownout ProtectionCycle-by-Cycle Peak Current LimitingImproves Light-Load EfficiencyFulfills Class-D Requirements of IEC 1000-3-2Wide Range Universal AC Input VoltageMaximum Duty Cycle 97%VDD Under-Voltage Lockout (UVLO)
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (mW) | VDE Approval | Q (%) | IR (mA) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 151051VS04000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRC THT Mono-color Round Color | 572 | Bright Green | 573 | 140 | 2.1 | AlInGaP | 40 | – | – | – | – | – | – | – | Bulk | – | 5 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 5 | 5 | 8.6 | THT | – | – | – | – | – | 75 | – | – | – | ||
![]() | 7448262013 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | XXL | -40 °C up to +125 °C | – | – | – | – | – | THT | – | – | – | – | 20 | 1.3 | 6.2 | 250 | 1500 | MnZn | 43.5 | 23.5 | 43 | THT | – | – | – | – | – | – | 40042670 | – | – | ||
![]() | 820423211 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | – | 230 VAC | – | – | – | – | – | – | – | – | 20 mm | -40 °C up to +105 °C | – | – | – | – | – | THT | – | – | – | 23 | – | – | – | – | – | – | 23 | 5.3 | 27 | THT | 320 | 418 | 510 | 10000 | 382 | 1000 | Yes | – | – | ||
![]() | 890324026027CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | – | – | Across the mains | 1 µF | X2 | 170 | 0.1 | 10 GΩ | 22.5 | Carton | ±10% | Pitch 22.5 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | 275 | – | – | 26 | 11 | 20 | Boxed THT | – | – | – | – | – | – | – | – | – | ||
![]() | 7447905 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MI SMT Multilayer Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 0805 | -55 °C up to +125 °C | – | – | – | – | 85 | – | – | – | – | – | 0.05 | 0.001 | 400 | – | – | – | 2 | 1.2 | 0.9 | SMT | – | – | – | – | – | – | – | 45 | 50 | |
![]() | 7447714101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1050 | -40 °C up to +150 °C | – | – | – | 1.8 | 5.9 | Performance | – | – | – | – | 1.5 | 0.1 | 198 | – | – | – | 10 | 10 | 5 | SMT | – | – | – | – | – | – | – | – | – | ||
![]() | 860020372004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 47 µF | – | – | – | – | 2 | Ammopack | ±20% | – | – | 15 | – | – | – | – | – | 2000 | 100 | 7.52 | 5 | – | – | – | 16 | – | – | 11 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 860020474014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 470 µF | – | – | – | – | 3.5 | Ammopack | ±20% | – | – | 14 | – | – | – | – | – | 2000 | 410 | 117.5 | 8 | – | – | – | 25 | – | – | 11.5 | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 861141486026 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AI3H Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | 680 µF | – | – | – | – | 10 | Tray | ±20% | 35.0 x 55.0 | -25 °C up to +105 °C | 20 | – | – | – | – | – | 3000 | 2200 | 1659.52 | 35 | – | – | – | 450 | – | – | 57 | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012007061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 470 pF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | – | NP0 Class I | 0.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | 1000 | – | |||
| 885012007063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±5% | 0805 | -55 °C up to +125 °C | – | NP0 Class I | 0.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | 1000 | – | |||
| 885012207072 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207074 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 220 nF | – | – | – | 2.3 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 470 nF | – | – | – | 1.1 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 25 | – | – | 2 | 1.25 | 1.25 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207089 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 3.3 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 10 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | – | – | |||
| 885012207096 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | 47 nF | – | – | – | 10 GΩ | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | – | – | – | – |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | ISAT (A) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (mW) | VDE Approval | Q (%) | IR (mA) | Samples |
|---|