| Topology | Other Topology |
The Connected Lighting Platform is a modular development kit for prototyping cost-effective, industrial LED lighting solutions. The platform is extremely energy efficient and features wireless control (on/off, dimming, etc.) and two independently controlled LED channels that provide a maximum brightness of 7000 lumens.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 885012006044 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | ±5% | 25 | 0603 | -55 °C up to +125 °C | – | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | NP0 Class I | 7" Tape & Reel | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 3 | 10 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
| 885012206071 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 885382208006 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSST Soft Termination | 100 nF | ±10% | 100 | 1206 | -55 °C up to +125 °C | 2.5 | 1 GΩ | 3.2 | 1.6 | 1.25 | 0.6 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
| 885012106022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±20% | 25 | 0603 | -55 °C up to +85 °C | 10 | 0.5 GΩ | 1.6 | 0.8 | 0.8 | 0.4 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860131173002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | 2.2 µF | ±20% | 250 | – | – | 10 | – | 11 | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 1000 | 42 | 11 | 2.5 | 6.3 | – | – | – | – | – | ||
| 885012209025 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 2.2 µF | ±10% | 25 | 1210 | -55 °C up to +125 °C | 3.5 | 0.2 GΩ | 3.2 | 2.5 | 1.6 | 0.75 | X7R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 860130875007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | 22 µF | ±20% | 100 | – | – | 7 | – | 12.5 | – | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | 2000 | 90 | 22 | 5 | 10 | – | – | – | – | – | ||
| 885012108018 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | ±20% | 16 | 1206 | -55 °C up to +85 °C | 10 | 0.005 GΩ | 3.2 | 1.6 | 1.6 | 0.5 | X5R Class II | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
![]() | 744777930 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | – | – | – | 7345 | -40 °C up to +125 °C | – | – | 7.3 | 7.3 | 4.5 | – | – | – | – | 1000 | 0.37 | 6000 | 2.2 | Robust | 0.25 | 0.31 | SMT | – | – | – | – | – | 2 | – | – | – | 0.2 | ||
![]() | 61301811821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Socket Header - Single | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 46.22 | – | – | – | – | Tray | – | – | – | – | – | – | – | – | THT | – | – | – | 2.54 | – | 18 | Single | Socket Header | Straight | 3 | |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD Pin Header - Dual | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | 25.4 | – | – | – | – | Bag | – | – | – | – | – | – | – | – | THT | – | – | – | 2.54 | – | 20 | Dual | Pin Header | Angled | 3 | |
![]() | 744373965101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LHMI SMT Power Inductor | – | – | – | 1365 | -40 °C up to +125 °C | – | – | 13.65 | 12.5 | 6.2 | – | – | – | – | 100 | 3.2 | 165 | 2.4 | – | 3.45 | 6.8 | SMT | – | – | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
| 885012006044 | SPEC | ||
| 885012206093 | SPEC | ||
| 885012206071 | SPEC | ||
![]() | 885382208006 | SPEC | |
| 885012106022 | SPEC | ||
![]() | 860131173002 | SPEC | |
| 885012209025 | SPEC | ||
![]() | 860130875007 | SPEC | |
| 885012108018 | SPEC | ||
![]() | 744777930 | SPEC | |
![]() | 61301811821 | SPEC | – |
![]() | 61302021021 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | – |
![]() | 744373965101 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | L (mm) | W (mm) | H (mm) | Fl (mm) | Ceramic Type | Packaging | Q (%) | L (µH) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Version | ISAT,10% (A) | ISAT,30% (A) | Mount | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Pins (pcs) | Rows | Gender | Type | IR (A) | Samples |
|---|
Connected Lighting Platform for LED Control