Topology | Other Topology |
The NCL30488 is a high PF Single stage Constant Current and Constant Voltage PSR PWM controller for Flyback/ Buck-Boost/ Sepic/ Boost. This controller operates in a QR mode to provide high efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691131710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | 2 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | 10 | – | – | – | Box | -30 °C up to +120 °C | – | 22 | – | – | – | – | – | – | – | 5 | – | |
![]() | 691131710003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 1317 - Rising Cage Clamp 5.00mm pitch - Horizontal cable entry - THT | 3 | Pressure Clamp Divisible | PCB | No | Horizontal | 30 to 12 (AWG) 0.05 to 3.31 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | 15 | – | – | – | Box | -30 °C up to +120 °C | – | 22 | – | – | – | – | – | – | – | 5 | – | |
![]() | 744779100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | 6065 | – | – | – | – | 6 | 6 | 6.5 | – | – | -40 °C up to +125 °C | 10 | 1.85 | 2.1 | 0.05 | 28 | Standard | – | – | – | – | – | ||
![]() | 744732331 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | 8075 | – | – | – | – | 9.5 | 9.5 | 8 | – | – | -40 °C up to +125 °C | 330 | 0.6 | 1 | 1.2 | 3.9 | Heat Shrinking Tube | – | – | – | – | – | ||
![]() | 860130673001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATET Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 10 µF | ±20% | 50 | – | -40 °C up to +125 °C | 10 | – | – | 11 | – | – | – | Ammopack | – | – | – | – | – | – | – | 1000 | 48 | 5 | 2.5 | 6.3 | ||
![]() | 860080781029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 1000 µF | ±20% | 63 | – | -55 °C up to +105 °C | 8 | – | – | 31.5 | – | – | – | Ammopack | – | – | – | – | – | – | – | 5000 | 3230 | 630 | 7.5 | 18 | ||
![]() | 885012206093 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 47 nF | ±10% | 50 | 0603 | – | 3 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012208092 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 680 nF | ±10% | 50 | 1206 | – | 3 | 0.7 GΩ | X7R Class II | 3.2 | 1.6 | 1.6 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342208021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 10 nF | ±10% | 1000 | 1206 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | ||
750318308 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691131710002 | SPEC | – |
![]() | 691131710003 | SPEC | – |
![]() | 744779100 | SPEC | |
![]() | 744732331 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
![]() | 860130673001 | SPEC | |
![]() | 860080781029 | SPEC | |
![]() | 885012206093 | SPEC | |
![]() | 885012208092 | SPEC | |
![]() | 885342208021 | SPEC | |
750318308 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|