Topology | Flyback Converter |
Input voltage | 90-265 V |
Switching frequency | 26-65 kHz |
Output 1 | 19 V / 3.5 A |
The NCP1251 EVAL demo board is a universal input, off-line, 20 wattoutput, constant voltage power supply for powering E-meters or white goodsapplications. The output can be configured easily with a few component changes for12Vout or 5Vout. The switching topology is a discontinuous mode flyback converterutilizing the ON Semi NCP1251D controller with a small surface mount MOSFET. Thespecific default demo board has an output rating of 12 volts at 1.75 amps max. Info formodification and testing for a 5Vout board is below.
Remark: Test-result & BOM are added
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 820443211E | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | 230 VAC | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | 16.5 | – | – | – | – | – | – | – | – | – | – | – | 16.5 | 4.8 | 20.5 | THT | 320 | 418 | 510 | 6000 | 190 | 0.6 | Yes | ||
![]() | 890334025027 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | Across the mains | 220 nF | X2 | 180 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 18 | 6 | 11.5 | Boxed THT | – | – | – | – | – | – | – | ||
![]() | 74270073 | SPEC | 2 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SAFB | – | – | – | – | – | – | -25 °C up to +125 °C | – | – | – | – | – | – | – | 1 | 3.5 | 1.2 | 30 | 53 | – | – | – | – | – | 7 W 850 | 4 | – | 3.8 | – | – | – | – | – | – | – | – | ||
![]() | 744823220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 1.5 | 20 | 270 | 250 | 1500 | MnZn | 23 | 13.8 | 25.5 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 744841330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB NiZn Common Mode Power Line Choke | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | 3 | 0.03 | 26 | 250 | 1500 | NiZn | 16 | 7.5 | 17.5 | THT | – | – | – | – | – | – | 40042670 | ||
![]() | 744772010 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 860020673014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | 68 µF | – | – | – | – | -40 °C up to +105 °C | 2.5 | Ammopack | 2000 | 130 | 34 | 10 | 6.3 | – | – | – | – | – | – | – | – | 50 | – | – | 11 | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 820443211E | SPEC | |
![]() | 890334025027 | SPEC | |
![]() | 74270073 | SPEC | |
![]() | 744823220 | SPEC | |
![]() | 744841330 | SPEC | |
![]() | 744772010 | – | – |
![]() | 860020673014 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | VDE Approval | Samples |
---|