Topology | Flyback Converter |
Input voltage | 90-264 V |
Output 1 | 15 V / 3 A |
IC revision | A |
This design used Onsemi’s NCP1340 HF PWM controller, NCP43080 synchronous rectified controller and CanYon’s CY2211 PD protocal controller, this design supports type C interface PD2.0 and QC2.0 Class A&B quick charge protocal.
Quasi-Resonant current mode control with Valley SwitchingValley lockout avoids audible noise at valley jumping operationHigh operation frequency up to 150KHzSupport PD2.0 and QC2.0 protocalRated Output power: 45WPD specification: 5V/3A, 9V/3A, 12V/3A,15V3A , 20V/2.25AStandby power: <30mW @5V&230Vac(No cable plug in)Avg. Efficiency: >90%@20V2.25A at board end, 115&230VacAdaptive Output OVP and UVPOutput OCP, SCPOpen loop protectionHigh switching frequency: >130KHz @230Vac and full loadBoard size: 57mmx36mmx19mmPower density: 1.15W/cm^3
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Interface Type | Type | Gender | Pins (Value) (pcs) | IR (A) | Working Voltage (V (DC)) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334022017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | 68 nF | X2 | 400 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 7.5 | Bulk | – | – | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 10 | 6 | 12 | Boxed THT | – | – | – | – | – | – | Across the mains | – | |||
744821110 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | – | THT | – | – | – | 4 | 0.7 | – | 0.7 | 10 | 350 | 250 | 1500 | MnZn | 15 | 7.5 | 18 | THT | – | – | – | – | – | – | – | 40042670 | |||
820573011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | THT | – | – | – | – | – | – | – | – | – | – | – | – | 9 | 4.1 | 12.5 | THT | 300 | 385 | 470 | 1200 | 35 | 0.25 | 230 VAC | Yes | |||
7447462470 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | 1.2 | 10.6 | Heat Shrinking Tube | – | – | – | – | – | – | 1.18 | 0.047 | 340 | – | – | – | 6 | 6 | 8.5 | THT | – | – | – | – | – | – | – | – | |||
632723300011 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | – | – | – | – | 1000 MΩ | – | – | Tape and Reel | – | – | – | Type C | Horizontal | Receptacle | 24 | – | 20 | 5 | – | – | – | – | – | – | – | – | THR | – | – | – | – | – | – | USB 3.1 | – | ||
750343542 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | Transformer | – | – | – | – | – | – | – | Tray | – | – | – | – | – | – | – | – | – | – | 0.36 | – | – | 3000 | – | 21.59 | 21.59 | 17.27 | THT | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890334022017 | SPEC | ||
744821110 | SPEC | ||
820573011 | SPEC | ||
7447462470 | SPEC | ||
632723300011 | SPEC | – | |
750343542 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | ISAT (A) | fres (MHz) | Version | Interface Type | Type | Gender | Pins (Value) (pcs) | IR (A) | Working Voltage (V (DC)) | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | Samples |
---|