Topology | LLC Resonant Converter |
Input voltage | -0.3-600 V |
Switching frequency | 20-750 kHz |
IC revision | 2.0 |
High−Frequency Operation from 20 kHz up to 750 kHz
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | W (mm) | H (mm) | Packaging | IR (A) | RDC max. (mΩ) | fres (MHz) | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | fswitch (kHz) | n | LS (µH) | ISAT (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691111710002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | 10 | – | – | – | – | – | – | -40 °C up to +105 °C | 5 | – | – | Box | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 691111710003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 111 - 5.00 mm Horizontal Entry Modular | 3 | Wire Protector | PCB | Yes | Horizontal | 24 to 14 (AWG) 0.2 to 1.5 (mm²) | 15 | – | – | – | – | – | – | -40 °C up to +105 °C | 5 | – | – | Box | 15 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | THT | |
![]() | 890334025039CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 18 | 470 nF | 310 | X2 | 220 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 15 | 8 | 14 | Carton | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | Pitch 15 mm | Boxed THT | ||
![]() | 7447221101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 15 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 11 | – | – | – | – | – | – | – | – | 11 | 17 | – | 2.45 | 100 | 4 | Heat Shrinking Tube | – | – | – | – | 100 | – | – | – | 2.75 | – | – | – | – | 1016 | THT | ||
760895651 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-LLCR Resonant Converter | – | – | – | – | – | – | 43 | – | – | – | – | – | – | -40 °C up to +125 °C | – | 44 | 30 | – | – | – | – | – | 360 - 400 V (DC) | 48 | 4.2 | 18 | 500 | 70 - 120 | 35:8:8:3 | 95 | 3.5 | 145 | 21.5 | 21.5 | 160 | ETD39 | THT | ||
![]() | 709442400 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SNFR Snap-In Spacer Reverse Mount | – | – | – | – | – | – | 16 | – | – | – | – | – | – | -30 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691111710002 | SPEC | – |
![]() | 691111710003 | SPEC | – |
![]() | 890334025039CS | SPEC | |
![]() | 7447221101 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | |
760895651 | SPEC | – | |
![]() | 709442400 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (mm) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | W (mm) | H (mm) | Packaging | IR (A) | RDC max. (mΩ) | fres (MHz) | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | fswitch (kHz) | n | LS (µH) | ISAT (A) | RDC 1 (mΩ) | RDC 2 (mΩ) | RDC 3 (mΩ) | RDC 4 (mΩ) | Size | Mount | Samples |
---|