Topology | Other Topology |
Input voltage | 90-265 V |
Output 1 | 19 V / 18 A |
This evaluation board user manual describes implementation of the 300 W Ultra−high Power Density Adapter and its main parameters; efficiency, no−load input power consumption, transient responses, EMI signature etc. The evaluation board demonstrates ON Semiconductor’s high performance controllers, drivers and discrete semiconductor content capabilities that enable efficient UHPD designs implementation. This reference design includes the Synchronous PFC boost converter which is operating in the Discontinuous Conduction or Critical Conduction Mode (DCM/ CrM) depends on loading and LLC power stage with secondary side synchronous rectification. The PFC front stage is driven by NCP1616 controller, which assures unity power factor and low input current THD. Synchronization of the PFC boost SR switch is secured by the NCP4306 high performance SR controller. The LLC stage operates at 500 kHz switching frequency while nominal load is applied. Power stage is managed by the NCP13992 high performance current mode LLC controller. Thanks to the GaN High Electron Mobility Transistors (HEMT) implemented in both power stages at primary side, the high efficiency is easily maintained despite that system operates at high frequency. GaN Systems’ GS66504B are incorporated as primary side power switches. Synchronous rectifier (SR) stage used in the secondary side composes from NCP4306 and two paralleled 60 V power MOSFETs for each branch. SR MOSFETs and controllers are implemented on the dedicated SR MODULE daughter card to ease main power board PCB design and to achieve maximum efficiency. Ultra−high power density is achieved thanks to the modular design, used controllers/ drivers, GaN HEMT and dedicated power magnetics design. This evaluation board manual focuses mainly on reference design description, adapter operation principles and connections. For more comprehensive information please refer to datasheets of individual parts that have been used.
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (mV) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 560050316012 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WRIS-KSKE Thick Film Resistors | 10 Ω | ±1% | 0.25 | -100 | 100 | – | – | – | – | – | – | – | – | – | – | 0603 | -55 °C up to +155 °C | – | – | – | 0.3 | – | – | – | – | – | – | – | – | – | – | 0.15 | – | – | 1581.1 | – | – | 1.6 | 0.8 | 0.45 | SMT | ||
![]() | 744821201 | SPEC | – | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | XS | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2 | 1 | 45 | 250000 | 1500 | MnZn | 15 | 7.8 | 18 | THT | ||
![]() | 744823333 | SPEC | – | 11 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CMB Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | M | -40 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.5 | 3.3 | 60 | 250000 | 1500 | MnZn | 23.5 | 13 | 25.5 | THT | ||
![]() | 890324025045 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | – | – | – | – | – | Across the mains | 680 nF | X2 | 230 | 0.1 | 14.71 GΩ | -40 °C up to +105 °C | 15 | Bulk | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 275000 | – | – | 18 | 10 | 16 | Boxed THT | ||
![]() | 7447013 | SPEC | – | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.6 | 0.09 | 40 | – | – | – | 18.5 | 10.5 | – | THT | |
![]() | 74479775210Ai | SPEC | 74479774210 | – | – | PTN i| Production will be discontinued. Expected lifetime: <2 years. | WE-PMI Power Multilayer Inductor | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 0805 | -40 °C up to +125 °C | 18 | – | – | – | 900 | 1300 | 950 | 110 | 90 | Low RDC | – | – | – | – | – | 0.001 | 137.5 | – | – | – | 2 | 1.2 | 1 | SMT | – |
![]() | 860020473008 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 100 µF | – | – | – | – | -40 °C up to +105 °C | 2.5 | Ammopack | ±20% | – | – | – | 14 | – | – | – | – | – | – | – | – | 2000 | 145 | 25 | 6.3 | – | – | – | 25000 | – | – | 11 | – | – | – | ||
![]() | 860020673013 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 47 µF | – | – | – | – | -40 °C up to +105 °C | 2.5 | Ammopack | ±20% | – | – | – | 10 | – | – | – | – | – | – | – | – | 2000 | 115 | 23.5 | 6.3 | – | – | – | 50000 | – | – | 11 | – | – | – | ||
![]() | 860021375011 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 10 µF | – | – | – | – | -25 °C up to +105 °C | 5 | Ammopack | ±20% | – | – | – | 15 | – | – | – | – | – | – | – | – | 2000 | 104 | 120 | 10 | – | – | – | 400000 | – | – | 14 | – | – | – | ||
![]() | 860021375012 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 22 µF | – | – | – | – | -25 °C up to +105 °C | 5 | Ammopack | ±20% | – | – | – | 15 | – | – | – | – | – | – | – | – | 2000 | 162 | 264 | 10 | – | – | – | 400000 | – | – | 25 | – | – | – | ||
![]() | 870025575009 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-PTG5 Aluminum Polymer Capacitors | – | – | – | – | – | – | 330 µF | – | – | – | – | -55 °C up to +105 °C | 5 | Ammopack | ±20% | – | – | – | 8 | – | – | – | – | – | – | – | – | 2000 | 4900 | 1650 | 10 | – | – | – | 25000 | – | – | 12.5 | – | – | Radial THT | ||
![]() | 885012006036 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 47 pF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012006044 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012006054 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 33 pF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012006061 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 470 pF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012006063 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012206065 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 10 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012206071 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | -55 °C up to +125 °C | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012206073 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 220 nF | – | – | – | 2.3 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012206076 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012206085 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 2.2 nF | – | – | – | 10 GΩ | – | – | 7" Tape & Reel | ±10% | 0603 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 50000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012106018 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 2.2 µF | – | – | – | 0.05 GΩ | – | – | 7" Tape & Reel | ±20% | 0603 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 16000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
![]() | 885012207072 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 100 nF | – | – | – | 5 GΩ | – | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 2 | 1.25 | 0.8 | – | ||
![]() | 885012207078 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | – | – | – | 0.5 GΩ | – | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 2 | 1.25 | 1.25 | – | ||
![]() | 885012207079 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 2.2 µF | – | – | – | 0.05 GΩ | – | – | 7" Tape & Reel | ±10% | 0805 | -55 °C up to +125 °C | – | 10 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 2 | 1.25 | 1.25 | – | ||
![]() | 885012107018 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 4.7 µF | – | – | – | 0.02 GΩ | – | – | 7" Tape & Reel | ±20% | 0805 | -55 °C up to +85 °C | – | 10 | X5R Class II | 0.5 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 2 | 1.25 | 1.25 | – | ||
![]() | 885012208062 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 470 nF | – | – | – | 1.1 GΩ | – | – | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 3.2 | 1.6 | 1.15 | – | ||
![]() | 885012208066 | SPEC | – | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 2.2 µF | – | – | – | 0.2 GΩ | – | – | 7" Tape & Reel | ±10% | 1206 | -55 °C up to +125 °C | – | 3.5 | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | – | – | – | – | 25000 | – | – | 3.2 | 1.6 | 1.6 | – | ||
![]() | 885012006083 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 470 pF | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 7" Tape & Reel | ±5% | 0603 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.4 | – | – | – | – | – | – | – | – | – | – | – | – | – | 100000 | – | – | 1.6 | 0.8 | 0.8 | – | ||
750344560 | SPEC | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344559 | SPEC | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | Common Mode Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344558 | SPEC | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | Common Mode Choke | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
![]() | 560050316012 | SPEC | – | |
![]() | 744821201 | SPEC | – | |
![]() | 744823333 | SPEC | – | |
![]() | 890324025045 | SPEC | – | |
![]() | 7447013 | SPEC | – | – |
![]() | 74479775210Ai | SPEC | 74479774210 | – |
![]() | 860020473008 | SPEC | – | |
![]() | 860020673013 | SPEC | – | |
![]() | 860021375011 | SPEC | – | |
![]() | 860021375012 | SPEC | – | |
![]() | 870025575009 | SPEC | – | |
![]() | 885012006036 | SPEC | – | |
![]() | 885012006044 | SPEC | – | |
![]() | 885012006054 | SPEC | – | |
![]() | 885012006061 | SPEC | – | |
![]() | 885012006063 | SPEC | – | |
![]() | 885012206065 | SPEC | – | |
![]() | 885012206071 | SPEC | – | |
![]() | 885012206073 | SPEC | – | |
![]() | 885012206076 | SPEC | – | |
![]() | 885012206085 | SPEC | – | |
![]() | 885012106018 | SPEC | – | |
![]() | 885012207072 | SPEC | – | |
![]() | 885012207078 | SPEC | – | |
![]() | 885012207079 | SPEC | – | |
![]() | 885012107018 | SPEC | – | |
![]() | 885012208062 | SPEC | – | |
![]() | 885012208066 | SPEC | – | |
![]() | 885012006083 | SPEC | – | |
750344560 | SPEC | – | – | |
750344559 | SPEC | – | – | |
750344558 | SPEC | – | – |
Samples |
---|
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Downloads | Status | Product series | R | Tol. R | PRated (W) | TCR (ppm/ °C) | TCR (ppm/ °C) | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Packaging | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | IR (mA) | IR 2 (mA) | ISAT (mA) | RDC (mΩ) | fres (MHz) | Type | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (mΩ) | VR (mV) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|