Topology | Flyback Converter |
Input voltage | 90-264 V |
Switching frequency | 100-1000 kHz |
Output 1 | 5 V / 3 A |
IC revision | 1 |
90 W, Type C interface PD3.0, universal AC input, constant voltage power supply intended for smart phone, PAD and NB adaptor supporting PD3.0 or QC4.0,QC4.0+,PPS protocol, where isolation from the AC mains is required, and low cost, high efficiency, and low standby power are essential. March 2019, Rev. 0
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | L (µH) | IR (mA) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012006051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±5% | 0603 | – | NP0 Class I | 0.4 | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206077 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206080 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 pF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206083 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885342206003 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | 1 nF | 250 | – | – | – | 10 GΩ | -55 °C up to +125 °C | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206085 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206089 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | 50 | – | – | – | 10 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 2.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206094 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 68 nF | 50 | – | – | – | 7.4 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | 50 | – | – | – | 5 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 3 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
890324024002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | 220 nF | 275 | X2 | 240 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 7 | 12.5 | Bulk | ±10% | Pitch 12.5 mm | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | Across the mains | – | – | – | |||
885012206073 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 nF | 25 | – | – | – | 2.3 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 3.5 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | 25 | – | – | – | 0.5 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±10% | 0603 | 10 | X7R Class II | 0.4 | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012106018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | 16 | – | – | – | 0.05 GΩ | – | – | 1.6 | 0.8 | 0.8 | 7" Tape & Reel | ±20% | 0603 | 10 | X5R Class II | 0.4 | -55 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | |||
742792121 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | -55 °C up to +125 °C | – | 3.2 | 1.6 | 1.1 | – | – | 1206 | – | – | 0.5 | -55 °C up to +125 °C | – | 300 | 330 | 110 MHz | 3000 | 0.06 | High Current | – | – | – | – | – | – | – | – | – | 1500 | |||
820573011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-VD Disk Varistor | – | – | – | – | – | – | -40 °C up to +85 °C | – | 9 | 4.1 | 12.5 | – | – | 7 mm | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | 300 | 385 | 470 | 1200 | 35 | 0.25 | 230 VAC | Yes | – | – | |||
7447021 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | 16.5 | 9.7 | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | 0.08 | – | – | – | – | – | – | – | – | – | 100 | 2500 | ||
750344067 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750344048 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Tol. C | Size | DF (%) | Ceramic Type | Fl (mm) | Operating Temperature | Q | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | VRMS (V) | VDC (V) | VBR (V) | IPeak (A) | Wmax (J) | PDiss (W) | Application | VDE Approval | L (µH) | IR (mA) | Samples |
---|